PSE550, Capteur de pression différentielle faible (Numéros de référence - Téléchargement CAO)

PSE550, Capteur de pression différentielle faible
Low Differential Pressure Sensor PSE550 Series with power LED status indicator.
[Features]
· Analog output (voltage/current).
[Applications]
· Used to control air flow / liquid level detection / monitor clogs in filters.

(i)Remarque

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

PSE550-C2

Low Differential Pressure Sensor PSE550 Series Details

Low Differential Pressure Sensor PSE550 Series product image

Low Differential Pressure Sensor PSE550 Series product image

Low Differential Pressure Sensor PSE550 Series Specifications

Model Number Notation

Model number example

Model number example

ModelPSE550PSE550-28
Differential pressure range0 to 2 kPa
Operating pressure range-50 to 50 kPaNote)
Extended analog output range-0.2 to 0 kPa-
Pressure resistance65 kPa
Applicable fluidAir / non-corrosive gas / non-flammable gas
Power supply voltage12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection)
Current Consumption15 mA or less-
Output specificationsAnalog output 1 to 5 V DC (within rated pressure range)
Analog output 0.6 to 1 V DC (within extended analog output range)
Output impedance: Approx. 1 kΩ
Analog output 4 to 20 mA DC (within rated pressure range)
Maximum load impedance: 500 Ω or less (at 24 V)
Maximum load impedance: 100 Ω or less (at 12 V)
Accuracy (operating temperature of 25°C)±1% F.S. (within rated pressure range), ±3% F.S. (within extended analog output range)
Linearity±0.5% F.S.
Repeat accuracy±0.3% F.S.
Status LEDsOrange light is turned on (when energized)
Environmental resistanceEnclosureIP40
Operating temperature rangeWhen operating: 0 to 50°C , When stored: -20 to 70°C (no condensation and no freezing)
Operating temperature rangeWhen operating/stored: 35 to 85% RH (no condensation)
Withstand Voltage1,000 V AC 50/60 Hz for 1 min. between terminals and housing
Insulation Resistance50 MΩ or more (500 V DC, measured via megohmmeter) between terminals and housing
Temperature characteristics±3% F.S. (25°C reference)
Piping connection port diameterø4.8 (4.8 ‑mm diameter) (ø4.4 [4.4‑mm diameter] in the end) resin piping
(Applicable to I.D. ø4 [4‑mm diameter] air tubing)
Wetted parts materialResin pipe: nylon, Pressure sensor: silicon
Sensor cableOilproof heavy-duty vinyl cable (ellipse) 3 cores, 2.7 ×; 3.2, 3 m,
Conductor area: 0.15 mm2 Insulator O.D.: 0.9 mm
Oilproof heavy-duty vinyl cable (ellipse) 2 cores, 2.7 ×; 3.2, 3 m, Conductor area: 0.15 mm2 Insulator O.D.: 0.9 mm
WeightWith sensor cable75 g
Without sensor cable35 g
StandardCE UL/CSA (E216656)

Note) Can detect a differential of 0 kPa to 2 kPa within the range of −50 kPa to 50 kPa.

Internal Circuits and Wiring Examples

PSE550

PSE550

PSE550-28

PSE550-28

  • *Mount the load on the LINE (+) or LINE(-) side.

Analog Output

1 to 5 V DC

1 to 5 V DC

DC 4 to 20 mA

DC 4 to 20 mA

Low Differential Pressure Sensor PSE550 Series Dimensions

Low Differential Pressure Sensor PSE550 Series dimensional drawing

Low Differential Pressure Sensor PSE550 Series dimensional drawing

With Bracket

Low Differential Pressure Sensor PSE550 Series With Bracket dimensional drawing

Low Differential Pressure Sensor PSE550 Series With Bracket dimensional drawing

Référence pièce
PSE550-C2
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Type de fluide Capteur, structure du moniteur Méthode de sortie Spécification de sortie analogique Type à port de tuyau Caractéristiques du fluide Nombre de sorties Type d'alimentation Tension d'alimentation
(V)
Sens de connexion du tuyau Diamètre de connexion de l'embout Matériau des pièces en contact avec des liquides IP Bracket Details Type Option

179.15 €

1 7 jours Capteur de pressionAir / Eau[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueTensionRaccord filetéNon corrosif / Incombustible1CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS4[Résine] NylonIP40Pas de support-Connecteur pour contrôleur de capteur de pression, 1 pc.

Loading...

  1. 1

Vous vous trouvez sur la page de PSE550, Capteur de pression différentielle faible, le numéro d'article est le suivant: PSE550-C2.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article PSE550-C2.

Variantes de ce produit

Référence pièce
PSE550-28
PSE550-28-A
PSE550-28-AC2
PSE550-28-C2
PSE550-A
ZS-30-A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Type de fluide Capteur, structure du moniteur Méthode de sortie Spécification de sortie analogique Type à port de tuyau Caractéristiques du fluide Nombre de sorties Type d'alimentation Tension d'alimentation
(V)
Sens de connexion du tuyau Diamètre de connexion de l'embout Matériau des pièces en contact avec des liquides IP Bracket Details Type Option

176.27 €

1 4 jours Capteur de pressionAir / Eau[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueCourantRaccord filetéIncombustible / Non corrosif1CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS4[Résine] NylonIP40Pas de support-Sans connecteur

181.03 €

1 4 jours Capteur de pressionAir / Eau[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueCourantRaccord filetéIncombustible / Non corrosif1CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS4[Résine] NylonIP40Avec support-Sans connecteur

183.90 €

1 31 jours Capteur de pressionAir / Eau[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueCourantRaccord filetéIncombustible / Non corrosif1CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS4[Résine] NylonIP40Avec support-Connecteur pour contrôleur de capteur de pression, 1 pc.

179.15 €

1 4 jours Capteur de pressionAir / Eau[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueCourantRaccord filetéIncombustible / Non corrosif1CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS4[Résine] NylonIP40Pas de support-Connecteur pour contrôleur de capteur de pression, 1 pc.

181.03 €

1 4 jours Capteur de pressionAir / Eau[Type distinct / Pièce de raccordement à connecteur] Capteur distinctAnalogiqueTensionRaccord filetéIncombustible / Non corrosif1CC[12 à 24] 12 à 24 ±10%[Inférieur] BAS4[Résine] NylonIP40Avec support-Sans connecteur

5.98 €

1 39 jours Raccords en métal--------------Support-

Assistance technique