Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
ISE1-01-14CL
Compact Pressure Switch ZSE1/ISE1 Series product image
Model number example
Model | ZSE1 | ISE1L | ISE1 | |
---|---|---|---|---|
Vacuum | For low pressure | For positive pressure | ||
Rated pressure range / Set pressure range | 0 to -101 kPa | 0 to 100 kPa | 0 to 1 MPa | |
Extended analog output range | 10 to 0 kPa | -10 to 0 kPa | -0.1 to 0 MPa | |
Pressure resistance | 500 kPa | 1.5 MPa | ||
Applicable fluid | Air / non-corrosive gas / non-flammable gas | |||
Power supply voltage | 12 to 24 V DC ±10%, Ripple (p-p) 10% or less (with reverse connection protection) | |||
Current Consumption | 1 output specification: 17 mA or less when ON at 24 V DC, 2 output specification: 25 mA or less when ON at 24 V DC | |||
Response time | 5 ms or less | |||
Repeatability | ±1% F.S. or less | |||
Environmental resistance | Enclosure | IP40 | ||
Operating temperature range | During operation: 0 to 60°C, During storage: -10 to 60°C (No condensation or freezing) | |||
Operating Humidity Range | During operation, storage: 35 to 85% RH (No condensation) | |||
Temperature characteristics (reference: 25°C) | ±3% F.S. or less | |||
Withstand Voltage | 1,000 V AC for 1 min. (between terminals and housing) | |||
Insulation Resistance | 50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing | |||
Piping connection port diameter | 01: R1/8, M5 ×; 0.8, T1: NPTF 1/8, M5 ×; 0.8, 00: ZM ejector mount | |||
Weight | 40 g (including 0.6‑m lead wire) | |||
Lead wire | Grommet type | Oilproof vinyl heavy-duty cable -14, -15, -55: 3 cores ø3.4 (3.4‑mm diameter) Conductor area: 0.2 mm2 Insulator O.D.: 1.1 mm -16, -17, -18, -19: 4 cores ø3.5 (3.5‑mm diameter) Conductor area: 0.14 mm2 Insulator O.D.: 1.0 mm | ||
Connector type | Heat-resistant vinyl electric wire, 4-wire Conductor area: 0.3 mm2 Insulator O.D.: 1.55 mm | |||
Standard | CE |
Model | -14 | -15 | -16 | -17 | -18 | -19 | -55 |
---|---|---|---|---|---|---|---|
Switch output | NPN open collector 30 V 80 mA or less | PNP open collector 80 mA or less | |||||
Residual Voltage | 1 V or less (at 80 mA) | ||||||
Number of outputs | 1 | 2 | 1 | ||||
Hysteresis | 1 to 10% of set pressure range (variable) | 3% F.S. or less (fixed) | 1 to 10% of set pressure range (variable) | 1 to 10% of set pressure range (variable) | |||
Status LEDs | ON: when output is on (Red) | ON when output is ON (OUT1: red, OUT2: green) | ON: when output is on (Red) | ||||
Trimmer rotation angle for pressure setting | 3 turns | 200° | 3 turns | 200° | 3 turns | 200° | |
Analog Output | None | 1 to 5 V ±5% F.S. or less (within rated pressure range) 0.6 to 1 V ±7% F.S. or less (within extended analog output range) Output impedance: approx. 1 kΩ | None |
1 to 5 V DC
Rated pressure range | A | B | C |
---|---|---|---|
For vacuum pressure 0 to -101 kPa | 0 | -101 kPa | 10.1 kPa |
For low pressure 0 to 100 kPa | 0 | 100 kPa | -10 kPa |
For positive pressure 0 to 1 MPa | 0 | 1 MPa | -0.1 MPa |
-14/-15 -16/-17
Grommet Type ZSE1-00-14 / Grommet Type ZSE1-00-15 / Grommet Type ZSE1-00-18 / Grommet Type ZSE1-00-19 dimensional drawing
Connector Type ZSE1-00-14C / Grommet Type ZSE1-00 -15C / Grommet Type ZSE1-00-18C / Grommet Type ZSE1-00-19C dimensional drawing
Référence pièce
|
---|
ISE1-01-14CL |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Méthode de sortie | Spécification de sortie analogique | Type à port de tuyau | Type de filetage de tuyauterie | Filetage nominal de tuyauterie | Résistance à la pression (MPa) | Plage de températures de fonctionnement (°C) | Plage d'humidité de fonctionnement (%) | Nombre d'entrées | Nombre de sorties | Sens de connexion du tuyau | Trou de montage | Affichage | Lampe | Normes acquises | Application | Rated Pressure Range | Wiring Specifications | Output Specification | Analog Voltage Output (V) | Compatible filetage femelle | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.47 € | 1 | 26 jours | Collecteur ouvert NPN | - | [Filetages] Filetage mâle | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~ 60 | 35~ 85 | 1 | 1 | [Inférieur] BAS | Disponible | NA | Disponible | CE | Pour une pression positive | 0 à 1MPa | Type de connecteur (longueur du fil de sortie 3 m) | Sortie de collecteur ouvert NPN 1 / Sans sortie analogique / réglage 3 rotations | - | Avec filetage femelle M5 | 00010: R |
Loading...
Type | Pressostat | Type de fluide | Air | Capteur, structure du moniteur | Type distinct, pièce de raccordement à connecteur |
---|---|---|---|---|---|
Caractéristiques du fluide | Non corrosif / Incombustible | Type d'alimentation | CC | Tension d'alimentation(V) | 12 à 24 ±10% |
IP | IP40 |
Vous vous trouvez sur la page de ZSE1, Pressostat compact pour système du vide ZM, le numéro d'article est le suivant: ISE1-01-14CL.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ISE1-01-14CL.
Configurer
Propriétés de base
Spécification de sortie analogique
Type à port de tuyau
Type de filetage de tuyauterie
Filetage nominal de tuyauterie
Sens de connexion du tuyau
Analog Voltage Output(V)
Type
Méthode de sortie
Nombre d'entrées
Nombre de sorties
Application
Rated Pressure Range
Wiring Specifications
Output Specification
Compatible filetage femelle
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
ISE1-01-14C |
ISE1-01-14CN |
ISE1-01-14L |
ISE1-01-15 |
ISE1-01-15L |
ISE1-01-16 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Méthode de sortie | Spécification de sortie analogique | Type à port de tuyau | Type de filetage de tuyauterie | Filetage nominal de tuyauterie | Résistance à la pression (MPa) | Plage de températures de fonctionnement (°C) | Plage d'humidité de fonctionnement (%) | Nombre d'entrées | Nombre de sorties | Sens de connexion du tuyau | Trou de montage | Affichage | Lampe | Normes acquises | Application | Rated Pressure Range | Wiring Specifications | Output Specification | Analog Voltage Output (V) | Compatible filetage femelle | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
122.44 € | 1 | 26 jours | Collecteur ouvert NPN | - | [Filetages] Filetage mâle | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~ 60 | 35~ 85 | 1 | 1 | [Inférieur] BAS | Disponible | NA | Disponible | CE | Pour une pression positive | 0 à 1MPa | Type de connecteur (longueur du fil de sortie 0,6 m) | Sortie de collecteur ouvert NPN 1 / Sans sortie analogique / réglage 3 rotations | - | Avec filetage femelle M5 | 00010: R | ||
120.06 € | 1 | 26 jours | Collecteur ouvert NPN | - | [Filetages] Filetage mâle | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~ 60 | 35~ 85 | 1 | 1 | [Inférieur] BAS | Disponible | NA | Disponible | CE | Pour une pression positive | 0 à 1MPa | Sans connecteur | Sortie de collecteur ouvert NPN 1 / Sans sortie analogique / réglage 3 rotations | - | Avec filetage femelle M5 | 00010: R | ||
126.89 € | 1 | 26 jours | Collecteur ouvert NPN | - | [Filetages] Filetage mâle | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~ 60 | 35~ 85 | - | 1 | - | - | - | - | - | Pour une pression positive | - | Grommet type (lead wire: 3 m) | Sortie de collecteur ouvert NPN 1 / Sans sortie analogique / réglage 3 rotations | - | Avec filetage femelle M5 | 00010: R | ||
120.06 € | 1 | 26 jours | Collecteur ouvert NPN | - | [Filetages] Filetage mâle | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~ 60 | 35~ 85 | 1 | 1 | [Inférieur] BAS | Disponible | NA | Disponible | CE | Pour une pression positive | 0 à 1MPa | Grommet type (lead wire: 0.6 m) | NPN open collector 1 output / without analog output / 200° adjustment | - | Avec filetage femelle M5 | 00010: R | ||
126.89 € | 1 | 26 jours | Collecteur ouvert NPN | - | [Filetages] Filetage mâle | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~ 60 | 35~ 85 | 1 | 1 | [Inférieur] BAS | Disponible | NA | Disponible | CE | Pour une pression positive | 0 à 1MPa | Grommet type (lead wire: 3 m) | NPN open collector 1 output / without analog output / 200° adjustment | - | Avec filetage femelle M5 | 00010: R | ||
120.06 € | 1 | 26 jours | Collecteur ouvert NPN | - | [Filetages] Filetage mâle | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~ 60 | 35~ 85 | 1 | 2 | [Inférieur] BAS | Disponible | NA | Disponible | CE | Pour une pression positive | 0 à 1MPa | Grommet type (lead wire: 0.6 m) | Collecteur ouvert NPN 2 sorties, pas de sortie analogique, réglage 3 rotations | - | Avec filetage femelle M5 | 00010: R |