JA, Joint de compensation, standard (Numéros de référence - Téléchargement CAO)

JA, Joint de compensation, standard
This is a floating joint made by SMC.
[Features]
· A floating joint can absorb any "off-centering" or "loss of parallel accuracy" present between the cylinder and the driven body.
· Centering is unnecessary.
· A high level of machining accuracy is unnecessary.
· Dramatically reduces installation time.
· Compact and suitable for high tensile stresses.
· Long service life (with dust-proof cover).
· Rotating angle: ±5°

(i)Remarque

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

JA100-27-150

Floating Joint: Standard Type JA Series Specifications

JA Series external appearance

JA Series external appearance

  • Operating pressure: Pneumatic cylinder: 1 MPa or less; Hydraulic cylinder: 3.5 MPa or less
  • Mounting: basic type, flange type, foot type
JA Series operating range

JA Series operating range

ModelCompatible bore size
(mm)
Compatible cylinder nominal thread sizeMaximum operating tension and compression force
N
Allowable eccentricity
U (mm)
Rotating angleAmbient temperature
Basic typeFlange typeFoot type
JA6-3-0506M3 × 0.519--0.5±5 °-5 to 60°C
JA10-4-07010M4 × 0.754--0.5
JA15-5-08010, 15M5 × 0.8123--0.5
JA15-6-10015M6 × 1123--0.5
JA□20-8-12520M8 × 1.251,1001,1001,0000.5
JA□30-10-12525/32M10 × 1.252,5002,5002,0000.5
JA□40-14-15040M14 × 1.54,4004,4004,4000.75
JA□63-18-15050/63M18 × 1.511,00011,0009,0001
JA□80-22-15080M22 × 1.518,00018,00014,0001.25
JA□100-26-150100M26 × 1.528,00028,00022,0002
JA□140-30-150125/140M30 × 1.554,00036,00036,0002.5
JA□160-36-150160M36 × 1.571,00055,00055,0003
JA□20-8-10020M8 × 11,1001,1001,0000.5±5 °
JA□25-10-15025M10 × 1.52,5002,5002,0000.5
JA□32-10-10032M10 × 12,5002,5002,0000.5
JA□40-12-12532/40M12 × 1.254,4004,4004,4000.75
JA□40-12-15040M12 × 1.54,4004,4004,4000.75
JA□40-12-17532/40M12 × 1.754,4004,4004,4000.75
JA□50-16-15050M16 × 1.511,00011,0009,0001
JA□63-16-20050/63M16 × 211,00011,0009,0001
JA□80-20-25080M20 × 2.518,00018,00014,0001.25
JA□100-24-300100M24 × 328,00028,00022,0002
JA□100-27-150100M27 × 1.528,00028,00022,0002
JA□125-27-200125M27 × 228,00028,00028,0002
JA□160-33-200160M33 × 271,00055,00055,0003

Diagram / Parts List

ø6 to 15 (diameter 6 to 15 mm) diagram

ø6 to 15 (diameter 6 to 15 mm) diagram

*See the manufacturer's catalog regarding replacement parts.

ø20 to 160 (diameter 20 to 160 mm) diagram

ø20 to 160 (diameter 20 to 160 mm) diagram

NumberDescriptionMaterialNote
1StudFree-cutting steelElectroless nickel plated
2CaseBrassElectroless nickel plated
3RingStainless steel-
4SocketBrassElectroless nickel plated
5Dust coverSynthetic rubber-
6Rod end nutLow carbon steel wire rodZinc chromated
NumberDescriptionMaterialNote
1StudChrome molybdenum steelDyed black
2CaseCarbon steelBlack zinc chromated
3RingChrome molybdenum steel-
4CapCarbon steelBlack zinc chromated
5Dust coverSynthetic rubber-
6Set screwCarbon steelZinc chromated
7Rod end nutCarbon steelZinc chromated
8FlangeRolled steelBlack zinc chromated
9FootRolled steelBlack zinc chromated

Precautions

Mounting

  • *When screwing the male threads of the rod into the female threads of the socket or the case, make sure that the rod does not bottom out. If the floating joint is used with its rod bottomed out, the stud will not be able to float, causing damage. For the screw-in depth of the female threads, refer to the dimensions in the manufacturer's catalog. As a rule, after the rod bottoms out, back off 1 to 2 turns.
  • *The dust cover may stick to the stud. Move the dust cover at the base of the stud with your fingers, or twist the stud right and left gently to free it. When screwing the stud and socket or case into a driven body, make sure to remove the dust cover. Screwing without removing dust cover may break the dust cover.
  • *When using a floating joint to connect the cylinder rod to a driven body, secure it in place by applying a torque that is appropriate for the thread size. Also, if there is a risk of loosening during operation, take measures to prevent loosening, such as using a locking pin or thread adhesive. In the event that the connected portion becomes loose, the driven body might lose control or fall off, etc., leading to equipment damage or injury to personnel.
  • *This product is not a rotary joint. It cannot be used for rotational applications.
  • *Be sure to use the cushion mechanism of the cylinder or a buffer mechanism such as a shock absorber to prevent impact force being applied to the floating joint when stopping the driven body. If there is no buffer mechanism, an impact force is generated that may cause the floating joint to exceed its maximum tensile and compressive force level.

Maintenance

  • *Do not use if the product has been disassembled. High-strength adhesive is applied to the portion of the connection that is threaded to prevent it from loosening. The product must therefore not be disassembled. If the product is forcefully disassembled, it could lead to damage.
  • *Black zinc chromate treatment is applied to the material surfaces of the case, flange and foot. In rare circumstances, white deposits may occur on the surface.

Other precautions

  • *See the manufacturer's catalog for information other than the above.
  • *Pictures are of representational models.
Référence pièce
JA100-27-150
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Filetage de connexion nominal M
(mm)
Filetage de connexion nominal P
(mm)
Type de connexion, côté pièce à usiner Matériau du corps principal Tête métallique Matériau du goujon Désalignement U admissible
(mm)
Taille d'alésage de vérin applicable
(ø)
Filetage nominal de vérin applicable Option

101.15 €

1 26 jours M27 - M281 à 1,75Filetages[Acier] Acier au carboneNon fourni[Acier] Acier au chrome-molybdène2100M27 × 1.5Aucun

Loading...

  1. 1

Informations de base

Type Joints flottants Cylindre utilisé Cylindre pneumatique / Cylindres hydrauliques Type de connexion, côté cylindre Taraudé
Désalignement angulaire admissible V(deg) ±5

Vous vous trouvez sur la page de JA, Joint de compensation, standard, le numéro d'article est le suivant: JA100-27-150.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article JA100-27-150.

Variantes de ce produit

Référence pièce
JA10-4-070-X11
JA100-24-300
JA100-26-150
JA125-27-200
JA125-27-200-X11
JA140-30-150
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Filetage de connexion nominal M
(mm)
Filetage de connexion nominal P
(mm)
Type de connexion, côté pièce à usiner Matériau du corps principal Tête métallique Matériau du goujon Désalignement U admissible
(mm)
Taille d'alésage de vérin applicable
(ø)
Filetage nominal de vérin applicable Option

16.56 €

1 39 jours M3 à M80.5 à 0.8FiletagesLaitonNon fourni[Acier] Acier de décolletage0.510M4 × 0.7Spécifications haute température (-5 à +100°C)

92.52 €

1 26 jours M20 à M262.5 or moreFiletages[Acier] Acier au carboneNon fourni[Acier] Acier au chrome-molybdène2100M24 × 3Aucun

95.35 €

1 7 jours M20 à M261 à 1,75Filetages[Acier] Acier au carboneNon fourni[Acier] Acier au chrome-molybdène2100M26 × 1.5Aucun

126.00 €

1 4 jours M27 - M282 à 2,5Filetages[Acier] Acier au carboneNon fourni[Acier] Acier au chrome-molybdène2125M27 × 2Aucun

121.65 €

1 26 jours M27 - M282 à 2,5Filetages[Acier] Acier au carboneNon fourni[Acier] Acier au chrome-molybdène2125M27 × 2Spécifications haute température (-5 à +100°C)

234.73 €

1 4 jours M30 à M361 à 1,75Filetages[Acier] Acier au carboneNon fourni[Acier] Acier au chrome-molybdène2.5140M30 × 1.5Aucun

Assistance technique