ZH*D*A, Générateur de vide, Montage en ligne, Millimètres (Numéros de référence - Téléchargement CAO)

ZH*D*A, Générateur de vide, Montage en ligne, Millimètres
An ejector manufactured by SMC.
[Features]
· Compact and lightweight.

(i)Remarque

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ZH20DLA-N03-N04-N04

Body Ported Type Vacuum Ejector, ZH Series Specifications

Body ported type / one-touch connection external appearance

Body ported type / one-touch connection external appearance

Body ported type / standard bracket external appearance

Body ported type / standard bracket external appearance

Body ported type / one-touch connection + screw-in connection external appearance

Body ported type / one-touch connection + screw-in connection external appearance

Ejector Specifications *1

Model Nozzle Nominal Diameter (mm) Attainable Vacuum Pressure *2 (kPa) Maximum Suction Flow Rate [L/min (ANR)] Air Consumption [L/min (ANR)] Weight *3 (g)
S-Type L-Type S-Type L-Type
ZH05D□A 0.5 -90 -48 6 13 13 5.0
ZH07D□A 0.7 12 28 27 5.2
ZH10D□A 1.0 26 52 52 6.1
ZH13D□A 1.3 40 78 84 12.4
ZH15D□A 1.5 -66 58 78 113 13.4
ZH18D□A 1.8 76 128 162 22.2
ZH20D□A 2.0 90 155 196 23.3
  1. *1 The values indicating characteristics are representative values and may vary depending on the atmospheric pressure (weather, altitude, etc.)
  2. *2 Value at a supply pressure of 0.45 MPa
  3. *3 Weight for one-touch fitting type (excluding standard bracket)

Structural Drawing

Body ported type structural drawing

Body ported type structural drawing

Body ported type structural drawing (with screw-in)

Body ported type structural drawing (with screw-in)

Components

Number Name Material Note
1 Body PBT -
2 Diffuser PPS S-type: brown, L-type: black
3 Adapter PBT -
4 Standard bracket * PBT Detachable type (accessory)
5 O-ring NBR Grease applied
6 Cassette - -
7 Seal NBR Grease applied
8 Screw-in stud Brass Electroless nickel plating

*Refer to the manufacturer's catalog for model information.

Drawing

Body Ported Type

 

(Unit: mm)

 

One-touch connection dimensional drawing 1

One-touch connection dimensional drawing 1

*For 6-mm diameter one-touch fittings, the release bushing is shaped as shown in the diagram. In addition, the release bushing rotates freely.

One-touch connection dimensional drawing 2

One-touch connection dimensional drawing 2

All Ports: One-Touch Fitting Specifications

Model D1 D2 D3 d1 d2 d3 M1 M2 M3 L1 L2 *1 L3 L4
mm ZH05D□A-06-06-06 10.4 10.4 10.4 6 6 6 13.3 13.3 13.3 51.8 34.9 19.4 18.4
ZH07D□A-06-06-06 55
ZH10D□A-06-06-08 13.2 8 14.2 61.7
ZH13D□A-08-10-10 13.2 15.9 15.9 8 10 10 14.2 15.6 15.6 71.8 43.9 22.4 24.4
ZH15D□A-08-10-10 83.6 51.4
ZH18D□A-10-12-12 15.9 18.5 18.5 10 12 12 15.6 17 17 105.7 60.9 28.4 26.4
ZH20D□A-10-12-12 112.2 62.2
Inches ZH05D□A-07-07-07 11.15 11.15 11.15 1/4" 1/4" 1/4" 13.3 13.3 13.3 51.8 34.9 19.4 18.4
ZH07D□A-07-07-07 55
ZH10D□A-07-07-09 13.2 5/16" 14.2 61.7
ZH13D□A-09-11-11 13.2 15.45 15.45 5/16" 3/8" 3/8" 14.2 15.6 15.6 71.8 43.9 22.4 24.4
ZH15D□A-09-11-11 83.6 51.4
ZH18D□A-11-13-13 15.45 19.3 19.3 3/8" 1/2" 1/2" 15.6 17 17 105.7 60.9 28.4 26.4
ZH20D□A-11-13-13 112.2 62.2
Model A B C E F G *1 J *1 K *1 N *1 P *1 Q *1
mm ZH05D□A-06-06-06 11 14 6 3.2 5.5 20 17 4.2 3.2 28 9.6
ZH07D□A-06-06-06
ZH10D□A-06-06-08
ZH13D□A-08-10-10 17 20 9 4.3 7.8 27 22 4.2 35 12
ZH15D□A-08-10-10
ZH18D□A-10-12-12 22 22 10 8 Refer to the standard bracket dimensional drawing
ZH20D□A-10-12-12
Inches ZH05D□A-07-07-07 11 14 6 3.2 5.5 20 17 4.2 3.2 28 9.6
ZH07D□A-07-07-07
ZH10D□A-07-07-09
ZH13D□A-09-11-11 17 20 9 4.3 7.8 27 22 4.2 35 12
ZH15D□A-09-11-11
ZH18D□A-11-13-13 22 22 10 8 Refer to the standard bracket dimensional drawing
ZH20D□A-11-13-13

*1 Dimensions with standard brackets attached.

Body Ported Type ZH(18, 20)D(S, L)A-□-□-□

 

(Unit: mm)

 

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 1

Standard bracket dimensional drawing 2

Standard bracket dimensional drawing 2

*Refer to the manufacturer's catalog for information on how to handle brackets.

Silencer (ZH05 to 15D□A) dimensional drawing

Silencer (ZH05 to 15D□A) dimensional drawing

Model A oB
ZH05D□A-□-□-06/07 23.2 11
ZH07D□A-□-□-06/07
ZH10D□A-□-□-08/09 30.8 13
ZH13D□A-□-□-10/11 41.9 16.5
ZH15D□A-□-□-10/11
  • *For the ZH18/20D□A, silencer is not available for the EXH. port in 1/2-inch diameter.
  • *Standard brackets and silencers are not assembled. However, they are shipped together.

Notes

  • *Refer to the manufacturer's catalog for product information not detailed above.
  • The product images are representative images only.
Référence pièce
ZH20DLA-N03-N04-N04
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Fonction supplémentaire Vide limite
(kPa)
Débit de consommation d'air
(l/min)
Forme du port de connexion du port de vide Taille du raccord à simple pression du port de vide Forme du port de connexion du port d'alimentation en air Air Supply Port One-Touch Fitting Size Plage de pression de fonctionnement
(MPa)
Débit d'aspiration
(l/min)
Diam. de buse Accessoires

88.29 €

1 26 jours --66196[Autres] NPT1/2-NPT3/8-0.1~ 0.61552,0mmSupport standard

Loading...

  1. 1

Informations de base

Type Type à tuyau Application Collecteur Plage de températures de fonctionnement(°C) -5::50
Matériau du corps principal Polytéréphtalate de butylène

Vous vous trouvez sur la page de ZH*D*A, Générateur de vide, Montage en ligne, Millimètres, le numéro d'article est le suivant: ZH20DLA-N03-N04-N04.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ZH20DLA-N03-N04-N04.

Variantes de ce produit

Référence pièce
ZH05DLA-06-06-06
ZH05DLA-06-06-06N
ZH05DLA-06-06-06NS
ZH20DSA-03-04-04
ZH20DSA-03-04-04N
ZH20DSA-10-04-12
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Fonction supplémentaire Vide limite
(kPa)
Débit de consommation d'air
(l/min)
Forme du port de connexion du port de vide Taille du raccord à simple pression du port de vide Forme du port de connexion du port d'alimentation en air Air Supply Port One-Touch Fitting Size Plage de pression de fonctionnement
(MPa)
Débit d'aspiration
(l/min)
Diam. de buse Accessoires

17.40 €

1 26 jours --4813Accouplement à simple effetØ6Accouplement à simple effetØ60.1~ 0.6130.5mmSupport standard

16.47 €

1 26 jours --4813Accouplement à simple effetØ6Accouplement à simple effetØ60.1~ 0.6130.5mmNon

20.97 €

1 26 jours Silencieux-4813Accouplement à simple effetØ6Accouplement à simple effetØ60.1~ 0.6130.5mmSilencieux

88.15 €

1 4 jours --90196[Autres] Rc1/2-Rc3/8-0.1~0.6902,0mmSupport standard

86.21 €

1 26 jours --90196[Autres] Rc1/2-Rc3/8-0.1~ 0.6902,0mmNon

75.65 €

1 26 jours --90196[Autres] Rc1/2-Accouplement à simple effetØ100.1~ 0.6902,0mmSupport standard

Assistance technique