NZM, Venturi avec vanne et détecteur, (mm) (Numéros de référence - Téléchargement CAO)

NZM, Venturi avec vanne et détecteur, (mm)
An ejector manufactured by SMC.
[Features]
· All-in-one.
· Capable of manifolding.
· Maximum suction flow rate increased by 40%.
· Maximum vacuum pressure -84 kPa.
· Compact and lightweight.
· Air-operated type.

(i)Remarque

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

ZM131H-B5LZ-E15L-Q

Vacuum Ejector With Valve And Switch, ZM Series Specifications

Vacuum Ejector With Valve And Switch, ZM Series external appearance

Vacuum Ejector With Valve And Switch, ZM Series external appearance

Ejector system circuit

Ejector system circuit

Display symbols

Display symbols

Two-stage nozzle construction

The air suction volume has been increased by 40% thanks to its 2-stage nozzle construction

ZM Series example applications

ZM Series example applications

Vacuum Ejector Specifications

Usable Fluids Air
Maximum Operating Pressure 0.7 MPa
Maximum Vacuum Pressure -84 kPa
Supply Pressure Range Air Pressure Supply (P) Port (Without Valve) 0.2 to 0.55 MPa
Air Pressure Supply (P) Port (With Valve) 0.25 to 0.55 MPa
Pilot Supply Ports For Supply And Release (PA, PB) Note: P port pressure to 0.55 MPa
Operating Temperature Range Without Valve 5 to 60°C
With Valve 5 to 50°C
Air Supply Valve
Vacuum Release Valve
Main valve – poppet type
Pilot valve – V114, V124
Vacuum Pressure Switch Electronic type – ZSE1-00-□□
Diaphragm type – ZSM1-0□□
Suction Filter Filtration degree: 30 μm, Material: Polyethylene

Note: Supply/release valve combinations P5 and Q5.
The product's supply and release valves have been designed to operate using the pressure from the air pressure supply (P) port. The pressure supplied to the pilot supply ports for supply and release (PA and PB) should be as high or higher than the pressure of the air pressure supply port (P) but no higher than 0.55 MPa.

Valve Specifications

Operation Method Pilot method
Main Valve Poppet
Effective Sectional Area 3 mm2
Cv Value 0.17
Operating Pressure 0.25 to 0.7 MPa
Electrical Entry Plug connector, grommet (DC only)
Maximum Operating Frequency 5 Hz
Voltage 24/12/6/5/3 V DC, 100/110 V AC (50/60 Hz)
Power Consumption DC: 0.35 W (0.4 W with lamp), 100 V AC: 0.78 W (0.81 W), 110 V AC: 0.86 W (0.89 W)

Drawing / System Circuit

 

(Unit: mm)

 

Single Unit / Without Valve, Basic Type

ZM□2□□H/M/S□ system circuit

ZM□2□□H/M/S□ system circuit

ZM□2□□H/M/S□ dimensional drawing

ZM□2□□H/M/S□ dimensional drawing

  • *Silencer: The sound damping type and standard type share the same dimensions.
  • *Vacuum port (V): Side entry types are equipped with plugs.

Single Unit / Without Valve, Basic Type With Switch

ZM□2□□H/M/S□-□□ system circuit

ZM□2□□H/M/S□-□□ system circuit

ZM□2□□H/M/S□-□□ dimensional drawing

ZM□2□□H/M/S□-□□ dimensional drawing

  • *Silencer: The sound damping type and standard type share the same dimensions.
  • *Vacuum port (V): Side entry types are equipped with plugs.

Structural Drawing / ZM□1□-□□L-E□

ZM□1□-□□L-E□ structural drawing

ZM□1□-□□L-E□ structural drawing

Components

Number Part Name Material Note
1 Body Aluminum die-casted -
2 Valve Cover Resin -
3 Adapter Plate Resin -
4 Cover Zinc die-casted Without switch: ZM-HCA, With switch: ZM-HCB
5 Tension Bolt Stainless steel / polyacetal -

Replacement Parts

Number Part Name Material Note
6 Vacuum Break Flow Adjusting Needle Brass / electroless nickel plating ZM-NA (with lock nut: ZM-ND-L)
7 Filter Cover Assembly - ZM-FCB-0
8 Diffuser Assembly - ZM nozzle diameter 0 standard supply pressure-0
9 Suction Filter Polyethylene ZM-SF
10 Silencer Assembly - ZM-SA (high noise reduction specification: ZM-SA-D)
11 Pilot Valve - Z1-V114-□□□□
V124-□□□□
12 Poppet Valve Assembly - ZMA-PV2-0
13 Vacuum Pressure Switch - ZSE1-00-□□
ZSM1-015
ZSM1-021
14 Check Valve NBR ZM-CV

Notes

  • When the pilot valve for air supply is turned ON, air flows to the diffuser assembly, generating a vacuum. When the pilot valve for vacuum release is turned ON, air flows to the vacuum port side and the vacuum is immediately released. The release speed can be adjusted by regulating the flow rate adjustment screw. When the supply valve is turned OFF, the atmospheric pressure causes the air to flow back from the silencer, thus releasing the vacuum. However, in order to properly release a vacuum, a vacuum release valve must be used.
  • *Because the filter cover is made of polycarbonate, do not use it with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, water-soluble cutting oil (alkalinic), etc. Also, do not expose it to direct sunlight.
  • *Turning the release flow rate adjustment screw 4 full turns from the fully closed position renders the valve fully open. Do not turn more than 4 times, as turning excessively may cause the screw to fall off. In order to prevent the screw from loosening and falling off, a vacuum break flow rate adjusting needle with lock nut is also available.
  • *Refer to the manufacturer's catalog for product information not detailed above.
  • *The product images may be representative images only.
Référence pièce
ZM131H-B5LZ-E15L-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Fonction supplémentaire Débit de consommation d'air
(l/min)
Forme du port de connexion du port de vide Forme du port de connexion du port d'alimentation en air Application Plage de températures de fonctionnement
(°C)
Débit d'aspiration
(l/min)
Diam. de buse Combinaison de la vanne d'alimentation et du clapet de décharge Entrée électrique Témoin / Suppresseur de surtension Manuel Type à commutateur de vide Type de corps Position d'entrée de port de vide Tension nominale d'électrovanne Entrée électrique de commutateur de vide Aiguille de réglage du débit de coupure du vide Spécifications personnalisées Marquage CE Pression d'alimentation standard
(MPa)

481.56 €

1 26 jours Silencieux / Filtre / Valves pour génération de vide / Valve d'élimination du vide90Rc1/8Rc1/8Article seul5~ 5066[Autres] 1,3mmAvec vanne d'alimentation (NO) et clapet de déchargeConnecteur de prise de type L, avec fil de sortie de 0.3mWith light/surge voltage suppressorType à poussoir non verrouillableSortie simple, sans analogique, réglage 200° (ZSE1)Unité simple : avec vanne + silencieux standardEntrée latérale et inférieure24VDCType passe-fil, avec fil de sortie de 0.3m (ZSE1)Sans contre-écrouNonMarquage CE0.5

Loading...

  1. 1

Informations de base

Type Carré Vide limite(kPa) -84 Plage de pression de fonctionnement(MPa) nul::0.7
Matériau du corps principal Aluminium

Vous vous trouvez sur la page de NZM, Venturi avec vanne et détecteur, (mm), le numéro d'article est le suivant: ZM131H-B5LZ-E15L-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ZM131H-B5LZ-E15L-Q.

Variantes de ce produit

Référence pièce
ZM051H-K5L-Q
ZM051H-K5LZ-E15L-Q
ZM051H-K5LZ-E18-Q
ZM131H-J5LZ-E15L-Q
ZM131H-J5LZ-E55L-Q
ZM131H-J5LZ-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Fonction supplémentaire Débit de consommation d'air
(l/min)
Forme du port de connexion du port de vide Forme du port de connexion du port d'alimentation en air Application Plage de températures de fonctionnement
(°C)
Débit d'aspiration
(l/min)
Diam. de buse Combinaison de la vanne d'alimentation et du clapet de décharge Entrée électrique Témoin / Suppresseur de surtension Manuel Type à commutateur de vide Type de corps Position d'entrée de port de vide Tension nominale d'électrovanne Entrée électrique de commutateur de vide Aiguille de réglage du débit de coupure du vide Spécifications personnalisées Marquage CE Pression d'alimentation standard
(MPa)

234.40 €

1 26 jours Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux17Rc1/8Rc1/8Article seul5~ 50150.5mmAvec vanne d'alimentation (NF) et clapet de déchargeConnecteur de prise de type L, avec fil de sortie de 0.3mNonType à poussoir non verrouillableSans commutateurUnité simple : avec vanne + silencieux standardEntrée latérale et inférieure24VDCNonSans contre-écrouNonMarquage CE0.5

412.24 €

1 26 jours Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux17Rc1/8Rc1/8Article seul5~ 50150.5mmAvec vanne d'alimentation (NF) et clapet de déchargeConnecteur de prise de type L, avec fil de sortie de 0.3mWith light/surge voltage suppressorType à poussoir non verrouillableSortie simple, sans analogique, réglage 200° (ZSE1)Unité simple : avec vanne + silencieux standardEntrée latérale et inférieure24VDCType passe-fil, avec fil de sortie de 0.3m (ZSE1)Sans contre-écrouNonMarquage CE0.5

435.02 €

1 26 jours Valves pour génération de vide / Valve d'élimination du vide / Filtre / Silencieux17Rc1/8Rc1/8Article seul5~ 50150.5mmAvec vanne d'alimentation (NF) et clapet de déchargeConnecteur de prise de type L, avec fil de sortie de 0.3mWith light/surge voltage suppressorType à poussoir non verrouillable1 sortie, avec analogique, 3 réglages de rotation (ZSE1)Unité simple : avec vanne + silencieux standardEntrée latérale et inférieure24VDCType passe-fil, avec fil de sortie de 0,6 m (ZSE1)Sans contre-écrouNonMarquage CE0.5

364.56 €

1 26 jours Valves pour génération de vide / Filtre / Silencieux90Rc1/8Rc1/8Article seul5~ 5066[Autres] 1,3mmAvec vanne d'alimentation (NF)Connecteur de prise de type L, avec fil de sortie de 0.3mWith light/surge voltage suppressorType à poussoir non verrouillableSortie simple, sans analogique, réglage 200° (ZSE1)Unité simple : avec vanne + silencieux standardEntrée latérale et inférieure24VDCType passe-fil, avec fil de sortie de 0.3m (ZSE1)Sans contre-écrouNonMarquage CE0.5

362.60 €

1 26 jours Valves pour génération de vide / Filtre / Silencieux90Rc1/8Rc1/8Article seul5~ 5066[Autres] 1,3mmAvec vanne d'alimentation (NF)Connecteur de prise de type L, avec fil de sortie de 0.3mWith light/surge voltage suppressorType à poussoir non verrouillable1 sortie, sans analogique, réglage 200°, sortie PNP (ZSE1)Unité simple : avec vanne + silencieux standardEntrée latérale et inférieure24VDCType passe-fil, avec fil de sortie de 0.3m (ZSE1)Sans contre-écrouNonMarquage CE0.5

196.69 €

1 26 jours Valves pour génération de vide / Filtre / Silencieux90Rc1/8Rc1/8Article seul5~ 5066[Autres] 1,3mmAvec vanne d'alimentation (NF)Connecteur de prise de type L, avec fil de sortie de 0.3mWith light/surge voltage suppressorType à poussoir non verrouillableSans commutateurUnité simple : avec vanne + silencieux standardEntrée latérale et inférieure24VDCNonSans contre-écrouNonMarquage CE0.5

Assistance technique