Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
ZPT04UNK10-B5-A8
Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series external appearance
Vacuum Entry Direction | Vertical | ||||
---|---|---|---|---|---|
Vacuum Entry | Connection | Female Thread | Barbed fitting | One-touch fitting | |
Applicable Tube Diameter | ø2 to 8 mm Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin section series (ø10 to 16 mm) | M3 × 0.5 M5 × 0.8 | ø4 mm (thread diameter) nylon tube ø4 mm (thread diameter) urethane tube | ø4 mm (thread diameter) tube ø6 mm (thread diameter) tube | |
ø10 to 32 mm (thread diameter) | M5 × 0.8 | ø6 mm (thread diameter) nylon tube ø6 mm (thread diameter) urethane tube | ø4 mm (thread diameter) tube ø6 mm (thread diameter) tube | ||
ø40 to 50 mm (thread diameter) | M5 × 0.8 1/8 (Rc, NPT, NPTF) | ø6 mm (thread diameter) nylon tube ø6 mm (thread diameter) urethane tube | ø6 mm (thread diameter) tube ø8 mm (thread diameter) tube | ||
Connection | Thread Diameter | ø2 to 8 mm | M8 × 1 male thread | ||
ø10 to 32 mm (thread diameter) | M10 × 1 male thread | ||||
ø40 to 50 mm (thread diameter) | M14 × 1 male thread |
Pad Diameter | *ø2 to 8 mm | ø10 to 32 mm | ø40 mm, ø50 mm | |
---|---|---|---|---|
Stroke (mm) | 6, 10, 15, 25 | 10, 20, 30, 40, 50 | 10, 20, 30, 50 | |
Spring Reaction Force (N) | At 0 stroke | 0.8 | 1.0 | 2.0 |
At full stroke | 1.2 | 3.0 | 5.0 | |
Non-Rotating Specifications | Rotating (J), Non-rotating (K) |
*Refer to ø2 to 8 mm for the thin type, thin type with ribs and elliptic type.
Pad Shape | Flat Type | Flat Type with Ribs | Deep Type | Bellows Type |
---|---|---|---|---|
Pad Diameter (mm) | 2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16, 20, 25, 32, 40, 50 | 10, 16, 25, 40 | 6, 8, 10, 13, 16, 20, 25, 32, 40, 50 |
Material (Color) | NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark) Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks) | |||
Durometer | NBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S) Conductive NBR (A50/S), conductive silicone rubber (A50/S) | |||
(Unit: mm)
Flat type, flat type with ribs: ø10 mm, ø13 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | Y | |
---|---|---|---|---|---|---|
Flat Type | Flat Type with Ribs | |||||
ZPT10U□□□□□-B5-A10 ZPT10C□□□□□-B5-A10 | 10 | 12 | 12 | 21 | 3 | 1.7 |
ZPT13U□□□□□-B5-A10 ZPT13C□□□□□-B5-A10 | 13 | 15 | 1.8 | |||
ZPT16U□□□□□-B5-A10 ZPT16C□□□□□-B5-A10 | 16 | 18 | 12.5 | 21.5 | 3.5 | 1.2 |
By Stroke
Model | ø10 mm, ø13 mm | ø16 mm | G | ||
---|---|---|---|---|---|
E | F | E | F | ||
ZPT□□U□□□10-B5-A10 ZPT□□C□□□10-B5-A10 | 32.5 | 68.5 | 33 | 69 | 23 |
ZPT□□U□□□20-B5-A10 ZPT□□C□□□20-B5-A10 | 42.5 | 106.5 | 43 | 107 | 51 |
ZPT□□U□□□30-B5-A10 ZPT□□C□□□30-B5-A10 | 52.5 | 116.5 | 53 | 117 | |
ZPT□□U□□□40-B5-A10 ZPT□□C□□□40-B5-A10 | 62.5 | 152.5 | 63 | 153 | 77 |
ZPT□□U□□□50-B5-A10 ZPT□□C□□□50-B5-A10 | 72.5 | 162.5 | 73 | 163 |
Deep type: ø10 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | Y |
---|---|---|---|---|---|
ZPT10D□□□□□-B5-A10 | 10 | 12 | 15 | 24 | 6 |
ZPT16D□□□□□-B5-A10 | 16 | 18 | 16 | 25 | 7 |
By Stroke
Model | ø10 mm | ø16 mm | G | ||
---|---|---|---|---|---|
E | F | E | F | ||
ZPT□□D□□□10-B5-A10 | 35.5 | 71.5 | 36.5 | 72.5 | 23 |
ZPT□□D□□□20-B5-A10 | 45.5 | 109.5 | 46.5 | 110.5 | 51 |
ZPT□□D□□□30-B5-A10 | 55.5 | 119.5 | 56.5 | 120.5 | |
ZPT□□D□□□40-B5-A10 | 65.5 | 155.5 | 66.5 | 156.5 | 77 |
ZPT□□D□□□50-B5-A10 | 75.5 | 165.5 | 76.5 | 166.5 |
Flat type (U) external appearance
Flat type with ribs (C) external appearance
Deep type (D) external appearance
Bellows type (B) external appearance
Thin type (UT) / Thin type with ribs (CT) external appearance
Pad Size | 2 × 4 | 3.5 × 7 | 4 × 10 | ø2 (Pad Diameter: 2 mm) | ø4 (Pad Diameter: 4 mm) | ø6 (Pad Diameter: 6 mm) | ø8 (Pad Diameter: 8 mm) | ø10 (Pad Diameter: 10 mm) |
---|---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribs | - | - | - | - | - | - | - | ● |
Deep Type | - | - | - | - | - | - | - | ● |
Bellows Type | - | - | - | - | - | ● | ● | ● |
Thin Type | - | - | - | - | - | - | - | ● |
Thin Type with Ribs | - | - | - | - | - | - | - | ● |
Pad Size | ø13 (Pad Diameter: 13 mm) | ø16 (Pad Diameter: 16 mm) | ø20 (Pad Diameter: 20 mm) | ø25 (Pad Diameter: 25 mm) | ø32 (Pad Diameter: 32 mm) | ø40 (Pad Diameter: 40 mm) | ø50 (Pad Diameter: 50 mm) |
---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribs | ● | ● | ● | ● | ● | ● | ● |
Deep Type | - | ● | - | ● | - | ● | - |
Bellows Type | ● | ● | ● | ● | ● | ● | ● |
Thin Type | ● | ● | - | - | - | - | - |
Thin Type with Ribs | ● | ● | - | - | - | - | - |
Référence pièce
|
---|
ZPT04UNK10-B5-A8 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type à tampon | Type à tampon | Matériau du groupe de caoutchouc | Port de sortie du vide | Diamètre de patin (ø) | Diamètre du filetage de port d'entrée de vide | Spécifications de tampon | Course de tampon (mm) | Vis de connexion de montage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.29 € | 1 | 26 jours | Standard | [Autres] Type plat | [Caoutchouc nitrile] NBR | Filetage femelle | 4 | M5 × 0.8 | Avec arrêt de tourbillon | 10 | M8 × 1 (filetage mâle) |
Loading...
Méthode de montage | Type encastré | Matériau | Groupe de caoutchouc | Environnement de fonctionnement | Standard |
---|
Vous vous trouvez sur la page de Ventouse à entrée de vide verticale avec tampon, gamme ZPT, le numéro d'article est le suivant: ZPT04UNK10-B5-A8.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article ZPT04UNK10-B5-A8.
Configurer
Propriétés de base
Type à tampon
Matériau du groupe de caoutchouc
Type
Type à tampon
Port de sortie du vide
Diamètre de patin(ø)
Diamètre du filetage de port d'entrée de vide
Spécifications de tampon
Course de tampon(mm)
Vis de connexion de montage
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
ZPT02UGNJ15-B5-A8 |
ZPT02UGNJ6-04-A8 |
ZPT02UGNK6-04-A8 |
ZPT04UNK15-04-A8 |
ZPT04UNK15-B5-A8 |
ZPT04UNK25-04-A8 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type à tampon | Type à tampon | Matériau du groupe de caoutchouc | Port de sortie du vide | Diamètre de patin (ø) | Diamètre du filetage de port d'entrée de vide | Spécifications de tampon | Course de tampon (mm) | Vis de connexion de montage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.45 € | 1 | 26 jours | Standard | [Autres] Type plat | [Caoutchouc nitrile] NBR conducteur | Filetage femelle | 2 | M5 × 0.8 | Sans arrêt de tourbillon | 15 | M8 × 1 (filetage mâle) | ||
21.11 € | 1 | 26 jours | Standard | [Autres] Type plat | [Caoutchouc nitrile] NBR conducteur | Accouplement à simple effet | 2 | Tube ø4 | Sans arrêt de tourbillon | 6 | M8 × 1 (filetage mâle) | ||
33.60 € | 1 | 26 jours | Standard | [Autres] Type plat | [Caoutchouc nitrile] NBR conducteur | Accouplement à simple effet | 2 | Tube ø4 | Avec arrêt de tourbillon | 6 | M8 × 1 (filetage mâle) | ||
45.97 € | 1 | 26 jours | Standard | [Autres] Type plat | [Caoutchouc nitrile] NBR | Accouplement à simple effet | 4 | Tube ø4 | Avec arrêt de tourbillon | 15 | M8 × 1 (filetage mâle) | ||
44.82 € | 1 | 26 jours | Standard | [Autres] Type plat | [Caoutchouc nitrile] NBR | Filetage femelle | 4 | M5 × 0.8 | Avec arrêt de tourbillon | 15 | M8 × 1 (filetage mâle) | ||
47.13 € | 1 | 26 jours | Standard | [Autres] Type plat | [Caoutchouc nitrile] NBR | Accouplement à simple effet | 4 | Tube ø4 | Avec arrêt de tourbillon | 25 | M8 × 1 (filetage mâle) |