Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VMG11BU-N03-01
Blow Gun VMG Series external appearance
Fluid | Air | |
---|---|---|
Operating Pressure Range | 0 to 1.0 MPa | |
Guaranteed Proof Pressure | 1.5 MPa | |
Fluid Temperature and Ambient Temperature Range | -5 to 60°C (no freezing) | |
Flow Rate Characteristics (With Nozzle Removed) | C (dm3/s·bar): 6.0, b: 0.25 (effective cross-section 30 mm2) | |
Piping Port Size | Rc, NPT, G 1/4, 3/8 | |
Piping Entry | Downward | Upward |
Nozzle Connection Diameter | Rc 1/4 | |
Weight (Main Unit Only) | 165 g | |
Operational Force (When Fully Open) | 7 N |
Blow Gun VMG Series structural diagram
Components
Number | Part Name | Material | Note |
---|---|---|---|
1 | Body L | PBT | - |
2 | Body R | PBT | - |
3 | Main valve | PBT | - |
4 | Valve guide | POM | - |
5 | Nozzle holder | Aluminum alloy | Anodized aluminum |
6 | Port | Aluminum alloy | Anodized aluminum |
7 | Elbow | PBT | Only for the VMG12□ |
8 | Cover | Stainless steel | - |
9 | Ring | Stainless steel | - |
10 | Arm | PBT | - |
11 | Spring | Stainless steel | - |
12 | Main valve seal | HNBR | - |
13 | Lever | PBT | - |
14 | Piping (lower) | POM | Only for the VMG11□ (7) Integrated with the elbow |
15 | O-ring | NBR | - |
16 | O-ring | NBR | - |
17 | Parallel pin | Stainless steel | - |
18 | Cross-head pan head machine screw | Stainless steel | - |
19 | Hex nut | Stainless steel | - |
*Grease is used on rubber parts and sliding sections.
(Unit: mm)
VMG11 dimensional drawing
S Coupler Plug (KK4P-02MS) mounting dimensional drawing
S Coupler Plug (KK130P-02MS) mounting dimensional drawing
One-Touch Fitting (KQ2H Series) mounting dimensional drawing
*Reference dimensions after installation
(Unit: mm)
VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing
*Reference dimensions after installation
(Unit: mm)
Symbol | Type | Nozzle Model | Nozzle Diameter | A* | |
---|---|---|---|---|---|
01 | Nozzle with male thread | KN-R02-100 | ø1 (nozzle diameter 1 mm) | 23.4 | |
02 | KN-R02-150 | ø1.5 (nozzle diameter 1.5 mm) | 23 | ||
03 | KN-R02-200 | ø2 (nozzle diameter 2 mm) | 22.5 | ||
04 | KN-R02-250 | ø2.5 (nozzle diameter 2.5 mm) | 22.1 | ||
05 | VMG1-R02-300 | ø3 (nozzle diameter 3 mm) | 22 | ||
06 | VMG1-R02-350 | ø3.5 (nozzle diameter 3.5 mm) | 21.5 | ||
07 | VMG1-R02-400 | ø4 (nozzle diameter 4 mm) | |||
11 | High-efficiency nozzle | KNH-R02-100 | ø1 (nozzle diameter 1 mm) | 44 | |
12 | KNH-R02-150 | ø1.5 (nozzle diameter 1.5 mm) | |||
13 | KNH-R02-200 | ø2 (nozzle diameter 2 mm) | |||
21 | Low-noise nozzle with male thread | KNS-R02-075-4 | ø0.75 (nozzle diameter 0.75 mm) ×; 4 | 12 | |
22 | KNS-R02-090-8 | ø0.9 (nozzle diameter 0.9 mm) ×; 8 | |||
23 | KNS-R02-100-4 | ø1 (nozzle diameter 1 mm) ×; 4 | |||
24 | KNS-R02-110-8 | ø1.1 (nozzle diameter 1.1 mm) ×; 8 | |||
31 | ø6 copper extension nozzle* | Nozzle length: 300 mm | VMG1-06-150-300 | ø1.5 (nozzle diameter 1.5 mm) | 298 |
32 | VMG1-06-200-300 | ø2 (nozzle diameter 2 mm) | |||
33 | Nozzle length: 600 mm | VMG1-06-150-600 | ø1.5 (nozzle diameter 1.5 mm) | 598 | |
34 | VMG1-06-200-600 | ø2 (nozzle diameter 2 mm) | |||
35 | Nozzle length: 100 mm | VMG1-06-150-100 | ø1.5 (nozzle diameter 1.5 mm) | 98 | |
36 | VMG1-06-200-100 | ø2 (nozzle diameter 2 mm) | |||
37 | Nozzle length: 150 mm | VMG1-06-150-150 | ø1.5 (nozzle diameter 1.5 mm) | 148 | |
38 | VMG1-06-200-150 | ø2 (nozzle diameter 2 mm) | |||
41 | ø8 copper extension nozzle* | Nozzle length: 100 mm | VMG1-08-250-100 | ø2.5 (nozzle diameter 2.5 mm) | 98 |
42 | VMG1-08-300-100 | ø3 (nozzle diameter 3 mm) | |||
43 | VMG1-08-350-100 | ø3.5 (nozzle diameter 3.5 mm) | |||
44 | Nozzle length: 150 mm | VMG1-08-250-150 | ø2.5 (nozzle diameter 2.5 mm) | 148 | |
45 | VMG1-08-300-150 | ø3 (nozzle diameter 3 mm) | |||
46 | VMG1-08-350-150 | ø3.5 (nozzle diameter 3.5 mm) | |||
47 | Nozzle length: 300 mm | VMG1-08-250-300 | ø2.5 (nozzle diameter 2.5 mm) | 298 | |
48 | VMG1-08-300-300 | ø3 (nozzle diameter 3 mm) | |||
49 | VMG1-08-350-300 | ø3.5 (nozzle diameter 3.5 mm) | |||
50 | Nozzle length: 600 mm | VMG1-08-250-600 | ø2.5 (nozzle diameter 2.5 mm) | 598 | |
51 | VMG1-08-300-600 | ø3 (nozzle diameter 3 mm) | |||
52 | VMG1-08-350-600 | ø3.5 (nozzle diameter 3.5 mm) |
*Reference dimensions after installation
Nozzle with male thread graph
High-efficiency nozzle graph
*Values shown are for when main valve is fully open.
Référence pièce
|
---|
VMG11BU-N03-01 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Nozzle Shape | Features | Air Supply Port Connection Type | Nozzle Material | Round Nozzle Diameter (φ) | Direction de sortie de tuyauterie | Taille de connecteur | Couleur du corps | Matériau de couvercle de buse | Types de buses compatibles | Longueur de buse (mm) | Couvercle de buse | Référence du coupleur / raccord utilisé | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.81 € | 1 | 26 jours | Corps de pistolet de soufflage d'air et buses | Standard | Standard | Filetage femelle | Laiton | 1 | Vers le bas | NPT3/8 | Bleu foncé | - | Buse avec filetage mâle | - | Non | - |
Loading...
Nozzle Connection Port Type | Filetage mâle | Main Body Material | PBT (Polybutylene Terephthalate) | Max Operating Pressure(MPa) | 1 |
---|
Vous vous trouvez sur la page de VMG, Soufflette, modèle standard, le numéro d'article est le suivant: VMG11BU-N03-01.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VMG11BU-N03-01.
Configurer
Propriétés de base
Matériau de couvercle de buse
Longueur de buse(mm)
Référence du coupleur / raccord utilisé
Type
Type
Nozzle Shape
Features
Air Supply Port Connection Type
Nozzle Material
Round Nozzle Diameter(φ)
Direction de sortie de tuyauterie
Taille de connecteur
Couleur du corps
Types de buses compatibles
Couvercle de buse
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VMG11BU-02-01-CF |
VMG11BU-02-02 |
VMG11BU-02-02-C |
VMG11BU-N03-02 |
VMG11BU-N03-03 |
VMG11BU-N03-04 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Nozzle Shape | Features | Air Supply Port Connection Type | Nozzle Material | Round Nozzle Diameter (φ) | Direction de sortie de tuyauterie | Taille de connecteur | Couleur du corps | Matériau de couvercle de buse | Types de buses compatibles | Longueur de buse (mm) | Couvercle de buse | Référence du coupleur / raccord utilisé |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.76 € | 1 | 26 jours | Corps de pistolet de soufflage d'air et buses | Standard | Standard / Caoutchouc d'embout | Filetage femelle | Laiton | 1 | Vers le bas | Rc1/4 | Bleu foncé | Caoutchouc fluoré | Buse avec filetage mâle | - | Oui | - | ||
39.81 € | 1 | Devis | Corps de pistolet de soufflage d'air et buses | Standard | Standard | Filetage femelle | Laiton | 1.5 | Vers le bas | Rc1/4 | Bleu foncé | - | Buse avec filetage mâle | - | Non | - | ||
43.19 € | 1 | 26 jours | Corps de pistolet de soufflage d'air et buses | Standard | Standard / Caoutchouc d'embout | Filetage femelle | Laiton | 1.5 | Vers le bas | Rc1/4 | Bleu foncé | HNBR | Buse avec filetage mâle | - | Oui | - | ||
39.81 € | 1 | 26 jours | Corps de pistolet de soufflage d'air et buses | Standard | Standard | Filetage femelle | Laiton | 1.5 | Vers le bas | NPT3/8 | Bleu foncé | - | Buse avec filetage mâle | - | Non | - | ||
39.81 € | 1 | 26 jours | Corps de pistolet de soufflage d'air et buses | Standard | Standard | Filetage femelle | Laiton | 2 | Vers le bas | NPT3/8 | Bleu foncé | - | Buse avec filetage mâle | - | Non | - | ||
39.81 € | 1 | 26 jours | Corps de pistolet de soufflage d'air et buses | Standard | Standard | Filetage femelle | Laiton | 2.5 | Vers le bas | NPT3/8 | Bleu foncé | - | Buse avec filetage mâle | - | Non | - |