VMG, Soufflette, modèle standard (Numéros de référence - Téléchargement CAO)

VMG, Soufflette, modèle standard
  • En promotion jusqu’au 30/11/2024
An air blow gun from SMC.
[Features]
· A 20% reduction in power consumption can be achieved with the SMC "Blow Gun" + "S Coupler" + "Coil Tube."
· Pressure loss of 1% or less (nozzle size: ø2.5).
· Available nozzles: male thread nozzle, high-efficiency nozzle with male thread. Low-noise nozzle with male thread, copper tube nozzle.

(i)Remarque

  • Les images du produit peuvent être uniquement des images représentatives. Veuillez vous référer au catalogue du fabricant pour les détails de forme.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VMG11BU-02-06

Blow Gun VMG Series Specifications

Blow Gun VMG Series external appearance

Blow Gun VMG Series external appearance

Fluid Air
Operating Pressure Range 0 to 1.0 MPa
Guaranteed Proof Pressure 1.5 MPa
Fluid Temperature and Ambient Temperature Range -5 to 60°C (no freezing)
Flow Rate Characteristics
(With Nozzle Removed)
C (dm3/s·bar): 6.0, b: 0.25 (effective cross-section 30 mm2)
Piping Port Size Rc, NPT, G 1/4, 3/8
Piping Entry Downward Upward
Nozzle Connection Diameter Rc 1/4
Weight (Main Unit Only) 165 g
Operational Force (When Fully Open) 7 N

Structure

Blow Gun VMG Series structural diagram

Blow Gun VMG Series structural diagram

 

Components

Number Part Name Material Note
1 Body L PBT -
2 Body R PBT -
3 Main valve PBT -
4 Valve guide POM -
5 Nozzle holder Aluminum alloy Anodized aluminum
6 Port Aluminum alloy Anodized aluminum
7 Elbow PBT Only for the VMG12□
8 Cover Stainless steel -
9 Ring Stainless steel -
10 Arm PBT -
11 Spring Stainless steel -
12 Main valve seal HNBR -
13 Lever PBT -
14 Piping (lower) POM Only for the VMG11□
(7) Integrated with the elbow
15 O-ring NBR -
16 O-ring NBR -
17 Parallel pin Stainless steel -
18 Cross-head pan head machine screw Stainless steel -
19 Hex nut Stainless steel -

*Grease is used on rubber parts and sliding sections.

Dimensional Outline Drawing

VMG11 / Piping Entry: Bottom

 

(Unit: mm)

 

VMG11 dimensional drawing

VMG11 dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing

*Reference dimensions after installation

VMG12 / Piping Entry: Top

 

(Unit: mm)

 

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing

*Reference dimensions after installation

Nozzle Model, Type / Dimensions Table

 

(Unit: mm)

 

Symbol Type Nozzle Model Nozzle Diameter A*
01 Nozzle with male thread KN-R02-100 ø1 (nozzle diameter 1 mm) 23.4
02 KN-R02-150 ø1.5 (nozzle diameter 1.5 mm) 23
03 KN-R02-200 ø2 (nozzle diameter 2 mm) 22.5
04 KN-R02-250 ø2.5 (nozzle diameter 2.5 mm) 22.1
05 VMG1-R02-300 ø3 (nozzle diameter 3 mm) 22
06 VMG1-R02-350 ø3.5 (nozzle diameter 3.5 mm) 21.5
07 VMG1-R02-400 ø4 (nozzle diameter 4 mm)
11 High-efficiency nozzle KNH-R02-100 ø1 (nozzle diameter 1 mm) 44
12 KNH-R02-150 ø1.5 (nozzle diameter 1.5 mm)
13 KNH-R02-200 ø2 (nozzle diameter 2 mm)
21 Low-noise nozzle with male thread KNS-R02-075-4 ø0.75 (nozzle diameter 0.75 mm) ×; 4 12
22 KNS-R02-090-8 ø0.9 (nozzle diameter 0.9 mm) ×; 8
23 KNS-R02-100-4 ø1 (nozzle diameter 1 mm) ×; 4
24 KNS-R02-110-8 ø1.1 (nozzle diameter 1.1 mm) ×; 8
31 ø6 copper extension nozzle* Nozzle length: 300 mm VMG1-06-150-300 ø1.5 (nozzle diameter 1.5 mm) 298
32 VMG1-06-200-300 ø2 (nozzle diameter 2 mm)
33 Nozzle length: 600 mm VMG1-06-150-600 ø1.5 (nozzle diameter 1.5 mm) 598
34 VMG1-06-200-600 ø2 (nozzle diameter 2 mm)
35 Nozzle length: 100 mm VMG1-06-150-100 ø1.5 (nozzle diameter 1.5 mm) 98
36 VMG1-06-200-100 ø2 (nozzle diameter 2 mm)
37 Nozzle length: 150 mm VMG1-06-150-150 ø1.5 (nozzle diameter 1.5 mm) 148
38 VMG1-06-200-150 ø2 (nozzle diameter 2 mm)
41 ø8 copper extension nozzle* Nozzle length: 100 mm VMG1-08-250-100 ø2.5 (nozzle diameter 2.5 mm) 98
42 VMG1-08-300-100 ø3 (nozzle diameter 3 mm)
43 VMG1-08-350-100 ø3.5 (nozzle diameter 3.5 mm)
44 Nozzle length: 150 mm VMG1-08-250-150 ø2.5 (nozzle diameter 2.5 mm) 148
45 VMG1-08-300-150 ø3 (nozzle diameter 3 mm)
46 VMG1-08-350-150 ø3.5 (nozzle diameter 3.5 mm)
47 Nozzle length: 300 mm VMG1-08-250-300 ø2.5 (nozzle diameter 2.5 mm) 298
48 VMG1-08-300-300 ø3 (nozzle diameter 3 mm)
49 VMG1-08-350-300 ø3.5 (nozzle diameter 3.5 mm)
50 Nozzle length: 600 mm VMG1-08-250-600 ø2.5 (nozzle diameter 2.5 mm) 598
51 VMG1-08-300-600 ø3 (nozzle diameter 3 mm)
52 VMG1-08-350-600 ø3.5 (nozzle diameter 3.5 mm)

*Reference dimensions after installation

 

Consumption Flow Rate

Nozzle with male thread graph

Nozzle with male thread graph

High-efficiency nozzle graph

High-efficiency nozzle graph

*Values shown are for when main valve is fully open.

Notes

  • *Please refer to the catalog for product information not provided above.
  • *Product images are representative images.
Référence pièce
VMG11BU-02-06
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Nozzle Shape Features Air Supply Port Connection Type Nozzle Material Round Nozzle Diameter
(φ)
Direction de sortie de tuyauterie Taille de connecteur Couleur du corps Matériau de couvercle de buse Types de buses compatibles Longueur de buse
(mm)
Couvercle de buse Référence du coupleur / raccord utilisé

43.39 €

1 26 jours Corps de pistolet de soufflage d'air et busesStandardStandardFiletage femelleLaiton3.5Vers le basRc1/4Bleu foncé-Buse avec filetage mâle-Non-

Loading...

  1. 1

Informations de base

Nozzle Connection Port Type Filetage mâle Main Body Material PBT (Polybutylene Terephthalate) Max Operating Pressure(MPa) 1

Vous vous trouvez sur la page de VMG, Soufflette, modèle standard, le numéro d'article est le suivant: VMG11BU-02-06.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VMG11BU-02-06.

Variantes de ce produit

Référence pièce
VMG11BU-02-01-CF
VMG11BU-02-02
VMG11BU-02-02-C
VMG11BU-02-07
VMG11BU-02-07-C
VMG11BU-02-07-CF
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Nozzle Shape Features Air Supply Port Connection Type Nozzle Material Round Nozzle Diameter
(φ)
Direction de sortie de tuyauterie Taille de connecteur Couleur du corps Matériau de couvercle de buse Types de buses compatibles Longueur de buse
(mm)
Couvercle de buse Référence du coupleur / raccord utilisé

44.76 €

1 26 jours Corps de pistolet de soufflage d'air et busesStandardStandard / Caoutchouc d'emboutFiletage femelleLaiton1Vers le basRc1/4Bleu foncéCaoutchouc fluoréBuse avec filetage mâle-Oui-

39.81 €

1 98 jours Corps de pistolet de soufflage d'air et busesStandardStandardFiletage femelleLaiton1.5Vers le basRc1/4Bleu foncé-Buse avec filetage mâle-Non-

43.19 €

1 26 jours Corps de pistolet de soufflage d'air et busesStandardStandard / Caoutchouc d'emboutFiletage femelleLaiton1.5Vers le basRc1/4Bleu foncéHNBRBuse avec filetage mâle-Oui-

43.39 €

1 26 jours Corps de pistolet de soufflage d'air et busesStandardStandardFiletage femelleLaiton4Vers le basRc1/4Bleu foncé-Buse avec filetage mâle-Non-

46.77 €

1 26 jours Corps de pistolet de soufflage d'air et busesStandardStandard / Caoutchouc d'emboutFiletage femelleLaiton4Vers le basRc1/4Bleu foncéHNBRBuse avec filetage mâle-Oui-

48.32 €

1 26 jours Corps de pistolet de soufflage d'air et busesStandardStandard / Caoutchouc d'emboutFiletage femelleLaiton4Vers le basRc1/4Bleu foncéCaoutchouc fluoréBuse avec filetage mâle-Oui-

Assistance technique