LVM20 / 200, Electrodistributeur compact 2 / 2 et 3 / 2 à commande directe pour les produits chimiques (Numéros de référence)

LVM20 / 200, Electrodistributeur compact 2 / 2 et 3 / 2 à commande directe pour les produits chimiques
· A series of valves with a maximum change in volume of just 0.01 μL when opened or closed.
[Features]
· Body ported types and base mounted types.
· A compact direct operated 2/3 port solenoid valve for chemical liquids.
· Optional power-saving circuit.
· Space saving.
[Applications]
· Various types of analytic and testing devices.

(i)Remarque

  • Les pages Web des produits qui ne disposent actuellement pas de pages individuelles sur ce site seront publiées de manière ponctuelle.
  • Les images de produits peuvent être des images représentatives. Reportez-vous au catalogue du fabricant pour les détails de la forme.​

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

LVM20R3Y-5A1-Q

Compact Direct Operated 2/3 Port Solenoid Valve For Chemical Liquids LVM20/200 Series Specifications

Body ported type (tubing type) external appearance

Body ported type (tubing type) external appearance

Base Mounted Type (Without Sub-Plate) external appearance

Base Mounted Type (Without Sub-Plate) external appearance

Base Mounted Type (With Sub-Plate) external appearance

Base Mounted Type (With Sub-Plate) external appearance

Model Body Ported Type (Tubing Type) Base Mounted Type
LVM20R1 LVM20R2 LVM202R LVM20R3 LVM20R4 LVM205R
Valve Structure Diaphragm type direct acting poppet (rocker type)
Valve Type N.C. N.O. Universal N.C. N.O. Universal
Number of Ports 2 3 2 3
Fluids*1 Air, water, deionized water (pure water), diluent, detergent
Operating Pressure Range -75 kPa to 0.25 MPa -75 kPa to 0.3 MPa
Orifice Diameter 2 mm
Response Time*8 20 ms or less (with pneumatic pressure)
Leakage Rate Zero for both internal and external parts (with hydraulic pressure)
Proof Pressure*2 0.38 MPa 0.45 MPa
Ambient Operating Temperature*9 0 to 50°C
Operating Fluid Temperature*9 0°C to 50°C (no freezing)
Volume of Valve Chamber*3 84 μL
Mounting Orientation*4 Free
Enclosure IP40 equivalent
Weight 80 g 80 g (without sub-plate), 94 g (with sub-plate)
Rated Voltage 12, 24 V DC
Allowable Voltage Fluctuation*5 ±10% of rated voltage
Coil Insulation Type Class B
Power Consumption - Current
(at 24‑V rated voltage)
Standard Type 2.5 W
(0.1 A)
With power-saving circuit Inrush 4 W
(0.17 A)
Holding 0.6 W
Coil Switching Noise*6 60 dB

*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).

  • *Kalrez is a registered trademark of E. I. du Pont de Nemours and Company or its affiliates.

Flow Rate Characteristics

  • Water: Kv 0.055 / Cv 0.065
  • Air: C 0.23 / b 0.27

*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.

Diagram / Body Ported Type

LVM20R1 diagram

LVM20R1 diagram

LVM20R2 diagram

LVM20R2 diagram

LVM202R diagram

LVM202R diagram

Component Parts: LVM20R1, 20R2, 202R

Number Part Name Material
1 Plate PEEK
2 Diaphragm Assembly EPDM, FKM, Kalrez
3 Body PBT
4 Slide Bushing Assembly PPS, SUS
5 Armature Assembly -
6 Coil Assembly -
7 Sleeve SUY
8 Board assembly -
9 Casing PBT
10 Plug NBR
11 O-Ring NBR

Drawing

 

(Units: mm)

 

Body Ported Type LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal)

LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal) dimensional drawing

LVM20R1-□□-□ (N.C.) / LVM20R2-□□-□ (N.O.) / LVM202R-□□-□ (Universal) dimensional drawing

Base Mounted Type LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal)

LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) dimensional drawing

LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) dimensional drawing

Interface Recommended Dimensions

LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) image of recommended interface dimensions

LVM20R3-□□-□ (N.C.) / LVM20R4-□□-□ (N.O.) / LVM205R-□□-□ (Universal) image of recommended interface dimensions

*Surface roughness for LVM20R3 and LVM205R is Rz3.2 or less / Surface roughness for LVM20R4 is Rz3.2 or less

Base Mounted Type LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (Universal)

LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (universal) dimensional drawing

LVM20R3-□□□-□ (N.C.) / LVM20R4-□□□-□ (N.O.) / LVM205R-□□□-□ (universal) dimensional drawing

Precautions

  • *Do not connect directly to the body via apparatus or use in applications which may adversely affect human life.
  • *Confirm the specifications. Give careful consideration to the operating conditions including the application, fluid and environment. Only use within the operating ranges detailed in the SMC catalog.
  • *Be sure to confirm the compatibility of the fluid used and the constituent materials of the product before use.
  • *Allow sufficient space for performing maintenance and inspection.
  • *Keep the supplied fluid pressure within the operating pressure range.
  • *Use within the ambient operating temperature range. Make sure that no fluids or corrosive gases touch and adhere to the exterior surface of the product.
  • *Take measures against static electricity as some fluids can cause static electricity.
  • *As the solenoid valve allows air leakage, it cannot be used for applications such as holding pressure (including vacuums) within pressure vessels
  • *Do not use as an emergency shutoff valve, etc. The solenoid valve is not designed for safety applications such as being used as a emergency shut off valve. If the valve is to be used in these types of system, other reliable safety assurance measures should be taken.
  • *See the SMC catalog for information other than that detailed above.
  • *Pictures are of representational models.
Référence pièce
LVM20R3Y-5A1-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type à commutation Type de connexion Diam. du tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Type d'ouverture de tuyau (détails) Tension Consommation d'énergie
(W)
Longueur du fil de sortie
(mm)
Matériau des pièces en contact avec des liquides Fonctions Spécifications de l'embase Conformité CE Nombre de ports

103.60 €

1 26 jours Normalement fermésAutres-20~ 50Type monté sur base24VDCAppel: 4/ Tenir: 0,6300Plaque : PEEK / Diaphragme : EPDMAvec circuit à économie d'énergieMatériau: PVDF / Diamètre: Rc 1/8Conformité CE-

Loading...

  1. 1

Informations de base

Type Type électromagnétique Fluide applicable Air / Eau / Produit chimique Environnement de fonctionnement Standard
Type d'entraînement Type à mouvement linéaire Matériau du corps Résine Classe d'isolation B

Vous vous trouvez sur la page de LVM20 / 200, Electrodistributeur compact 2 / 2 et 3 / 2 à commande directe pour les produits chimiques, le numéro d'article est le suivant: LVM20R3Y-5A1-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article LVM20R3Y-5A1-Q.

Variantes de ce produit

Référence pièce
LVM202RY-6B-Q
LVM205R-5A-10-Q
LVM205R-5A-6-Q
LVM20R3Y-5B-10-Q
LVM20R3Y-5B-6-Q
LVM20R3Y-5B-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type à commutation Type de connexion Diam. du tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Type d'ouverture de tuyau (détails) Tension Consommation d'énergie
(W)
Longueur du fil de sortie
(mm)
Matériau des pièces en contact avec des liquides Fonctions Spécifications de l'embase Conformité CE Nombre de ports

83.45 €

1 26 jours UniverselRaccord de tubeØ3.4-0~ 50Type à port sur le corps12VDCAppel: 4/Tenir: 0,6300Dimensions: PEEK, Diaphragme: FKMAvec circuit à économie d'énergieSans embaseProduit conforme CE3

66.02 €

1 26 jours UniverselAutres-20~ 50Type monté sur base24VDC2.51 000Plaque : PEEK / Diaphragme : EPDMType standardSans embaseConformité CE-

65.19 €

1 26 jours UniverselAutres-20~ 50Type monté sur base24VDC2.5600Plaque : PEEK / Diaphragme : EPDMType standardSans embaseConformité CE-

86.15 €

1 26 jours Normalement fermésAutres-20~ 50Type monté sur base24VDCAppel: 4/ Tenir: 0,61 000Plaque : PEEK / Diaphragme : FKMAvec circuit à économie d'énergieSans embaseConformité CE-

85.34 €

1 26 jours Normalement fermésAutres-20~ 50Type monté sur base24VDCAppel: 4/ Tenir: 0,6600Plaque : PEEK / Diaphragme : FKMAvec circuit à économie d'énergieSans embaseConformité CE-

83.44 €

1 26 jours Normalement fermésAutres-20~ 50Type monté sur base24VDCAppel: 4/ Tenir: 0,6300Plaque : PEEK / Diaphragme : FKMAvec circuit à économie d'énergieSans embaseConformité CE-

Assistance technique