Cliquez sur cette image pour l'agrandir.
Cliquez sur cette image pour l'agrandir.
Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
IRV10-LC08LG
Model | IRV10 | IRV20 | |
---|---|---|---|
Usable fluids | Air | ||
Set pressure rangeNote 1) | -100 to -1.3 kPa | ||
Withstand pressureNote 2) | 100 kPa (except with pressure gauge) | ||
Atmospheric intake consumptionNote 3) | 0.6 L/min (ANR) or less | ||
Knob resolution | 0.13 kPa or less | ||
Ambient and fluid temperature | 5 to 60°C | ||
VAC side tubing outer diameter | ø6 (diameter 6 mm), ø8 (diameter 8 mm) ø1/4" (diameter 1/4" mm), ø5/16" (diameter 5/16" mm) | ø6 (diameter 6 mm), ø8 (diameter 8 mm), ø10 (diameter 10 mm) ø1/4" (diameter 1/4" mm), ø5/16" (diameter 5/16" mm), ø3/8" (diameter 3/8" mm) | |
SET side tubing outer diameter | |||
Weight (without accessories) | Standard connections | 135 g (IRV10-C08) | 250 g (IRV20-C10) |
Single-sided connections | 125 g (IRV10A-C08) | 250 g (IRV20A-C10) |
Note 1) Varies depending on the pressure of the vacuum pump.
Note 2) Supplying positive pressure to vacuum regulators equipped with a pressure gauge may damage the pressure gauge. Application of positive pressure will not damage the vacuum regulator; however, the main valve will open and positive pressure will enter the vacuum pump, which may cause malfunction of the vacuum pump. When using the vacuum regulator in a suction transport system, etc., refer to the following piping example so as to avoid supplying positive pressure to the vacuum pump. This vacuum regulator is not capable of adjusting positive pressure.
Note 3) Constantly intakes the atmospheric air.
Structural Diagram
Working Principle
When the knob is turned to the right (clockwise), the adjusting spring’s generated force pushes down the diaphragm and the valve. This connects the VAC side and SET side, and the degree of vacuum on the SET side increases (becomes closer to an absolute vacuum).
Furthermore, the SET side vacuum pressure moves through the air passage into the vacuum chamber, where it is applied to the top side of the diaphragm and counters the adjusting spring’s compression force; and this adjusts the SET side pressure. When the degree of vacuum on the SET side is higher than the designated setting value (becomes closer to an absolute vacuum), the balance between the adjusting spring and the SET side pressure in the vacuum chamber is lost, and the diaphragm is pushed up. This causes the valve to close and the atmospheric intake valve to open, which lets atmospheric air into the SET side. When the adjusting spring’s compression force and the SET side pressure are balanced, the SET side pressure is set. Also, when the degree of vacuum of the SET side pressure is lower than the designated setting value (becomes closer to the atmosphere), the balance between the adjusting spring and the vacuum chamber is lost, and the diaphragm is pushed down.
This causes the atmospheric intake valve to close and the valve to open, which lets air into the VAC side. When the adjusting spring's compression force and the SET side pressure are balanced, the SET side pressure is set.
(Unit: mm)
IRV10: Standard Connections Drawing
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | |||
---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | |
R | S | T | U | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 3 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 6 |
IRV10-□□□Z (N/P/A/B): drawing with digital pressure switch
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | |||
---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | |
R | S | T | U | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 3 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 6 |
(Unit: mm)
IRV10A-□□□G: drawing with pressure gauge
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | ||||
---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Elbow | |
R | S | T | U | V | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 7.5 | 11 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 10.5 | 14 |
(Unit: mm)
IRV10A-□□□Z (N/P/A/B): drawing with digital pressure switch
Fitting part dimensions
(Unit: mm)
Fitting size | VAC/SET | ||||
---|---|---|---|---|---|
Straight | Elbow | Elbow | Elbow | Elbow | |
R | S | T | U | V | |
ø6 (diameter 6 mm), ø1/4" (diameter 1/4" mm) | 10 | 19 | 26 | 7.5 | 11 |
ø8 (diameter 8mm), ø5/16" (diameter 5/16" mm) | 12 | 20 | 28 | 10.5 | 14 |
*Please refer to the manufacturer's catalog for other models and specifications.
Référence pièce
|
---|
IRV10-LC08LG |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Débit de service (l/min) | Côté alimentation, type de connexion | Supply Side, Nominal Designation of Piping Thread | Côté alimentation, diamètre de tube de connexion | Côté commande, types de connexions | Côté commande, filetages nominaux de tuyau | Côté commande, diamètre de tube de connexion | Plage de pression de réglage (kPa) | Spécifications de tuyauterie | Accessoires | Spécifications personnalisées | Forme du raccord côté alimentation | Forme du raccord côté commande | Support | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.87 € | 1 | 5 jours | 140 | Tuyau à simple effet | - | Ø8 | Tuyau à simple effet | - | Ø8 | -100~ -1.3 | Connexions standard | Jauge de pression (GZ33-K-01) | Non | Coude | Coude | Avec pédalier |
Loading...
Type | Régulateur de vide | Méthode de contrôle | Linéaire | Forme | Standard |
---|
Vous vous trouvez sur la page de IRV10 / 20, Régulateur de vide, le numéro d'article est le suivant: IRV10-LC08LG.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article IRV10-LC08LG.
Configurer
Propriétés de base
Supply Side, Nominal Designation of Piping Thread
Côté commande, filetages nominaux de tuyau
Type
Débit de service(l/min)
Côté alimentation, type de connexion
Côté alimentation, diamètre de tube de connexion
Côté commande, types de connexions
Côté commande, diamètre de tube de connexion
Spécifications de tuyauterie
Accessoires
Spécifications personnalisées
Forme du raccord côté alimentation
Forme du raccord côté commande
Support
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
IRV10-02-X3 |
IRV10-02B-X3 |
IRV10-02BG-X3 |
IRV10-LC08LZB |
IRV10-LC08LZN |
IRV10-LC08ZN |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Débit de service (l/min) | Côté alimentation, type de connexion | Supply Side, Nominal Designation of Piping Thread | Côté alimentation, diamètre de tube de connexion | Côté commande, types de connexions | Côté commande, filetages nominaux de tuyau | Côté commande, diamètre de tube de connexion | Plage de pression de réglage (kPa) | Spécifications de tuyauterie | Accessoires | Spécifications personnalisées | Forme du raccord côté alimentation | Forme du raccord côté commande | Support |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.56 € | 1 | Devis | 140 | Rc (R) | 1/4 | - | Rc (R) | 1/4 | - | -100~ -1.3 | Connexions standard | Non | Prend en charge les filetages femelles | - | - | Non | ||
109.46 € | 1 | 6 jours | 140 | Rc (R) | 1/4 | - | Rc (R) | 1/4 | - | -100~ -1.3 | Connexions standard | Non | Prend en charge les filetages femelles | - | - | Avec support | ||
129.65 € | 1 | 26 jours | 140 | Rc (R) | 1/4 | - | Rc (R) | 1/4 | - | -100~ -1.3 | Connexions standard | Jauge de pression (GZ33-K-01) | Prend en charge les filetages femelles | - | - | Avec support | ||
201.73 € | 1 | 26 jours | 140 | Tuyau à simple effet | - | Ø8 | Tuyau à simple effet | - | Ø8 | -100~ -1.3 | Connexions standard | Interrupteur numérique (collecteur ouvert PNP 2 sorties) | Non | Coude | Coude | Avec pédalier | ||
201.73 € | 1 | 26 jours | 140 | Tuyau à simple effet | - | Ø8 | Tuyau à simple effet | - | Ø8 | -100~ -1.3 | Connexions standard | Interrupteur numérique (sortie collecteur ouvert NPN 1) | Non | Coude | Coude | Avec pédalier | ||
196.89 € | 1 | 26 jours | 140 | Tuyau à simple effet | - | Ø8 | Tuyau à simple effet | - | Ø8 | -100~ -1.3 | Connexions standard | Interrupteur numérique (sortie collecteur ouvert NPN 1) | Non | Coude | Coude | Non |