Électrovanne 2 ports à commande directe gamme VX21 / 22 / 23 (Numéros de référence - Téléchargement CAO)

Électrovanne 2 ports à commande directe gamme VX21 / 22 / 23

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

  • En promotion jusqu’au 30/11/2024
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability

(i)Remarque

  • Les images de produits peuvent être des images représentatives. Reportez-vous au catalogue pour plus de détails.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VX2B0BZ2G

Direct Operated 2 Port Solenoid Valve VX21/VX22/VX23 Series Features

Valve SpecificationsValve ConstructionDirect operated poppet
Withstand Pressure2.0 MPa (resin body type: 1.5 MPa)
Body MaterialAluminum, resin, C37, Stainless steel
Seal Material*3NBR, FKM
EnclosureDustproof, water-jet-proof type (IP65)*1, *4
EnvironmentLocations without corrosive or explosive gases
Coil SpecificationsRated VoltageAC100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2
DC24 V DC, (12 V DC)*2
Allowable Voltage Fluctuation±10% of rated voltage
Allowable Leakage VoltageAC5% or less of rated voltage
DC2% or less of rated voltage
Coil Insulation TypeClass B, class H

*1 Electrical entry "Faston" type terminal is IP40 compliant.
*2 Voltage inside () indicates special voltage.
*3 Refer to X332 regarding seal material / EPDM.
*4 See glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

  • *Be sure to read the individual product precautions before use.

For Air Single Unit Specifications

N.C. type flow passage symbol

N.C. type flow passage symbol

N.C. type external appearance

N.C. type external appearance

Aluminum Body Type

SizePort Sizeø(Orifice Diameter mm)*1ModelFlow Rate Characteristics*2 Maximum Operating Pressure Differential MPa *4Maximum System Pressure MPa *4Weight*3 (g)
C [dm3/(s·bar)]bCv
11/8, 1/42VX2100.630.630.231.01.0220
31.050.680.410.6220
52.200.390.620.2220
21/4, 3/84VX2201.900.520.621.0340
73.990.441.080.15340
31/4, 3/85VX2301.960.550.751.0450
85.670.331.580.3450
105.740.642.210.1450
1/2108.420.392.210.1470

Resin Body Type (Built-In One-Touch Fitting)

SizePort Sizeø(Orifice Diameter mm)*1ModelFlow Rate Characteristics*2Maximum Operating Pressure Differential MPa *4Maximum System Pressure MPa *4Weight*3 (g)
C [dm3/(s·bar)]bCv
1ø6 mm2VX2100.820.440.231.01.0220
31.250.340.350.6220
51.450.430.400.2220
ø8 mm20.820.440.231.0220
31.810.400.410.6220
52.110.320.560.2220
2ø8 mm4VX2201.690.400.471.0340
73.140.340.840.15340
ø10 mm41.680.490.501.0340
73.540.360.900.15340
3ø10 mm5VX2302.500.440.701.0460
82.770.821.220.3460
105.690.461.540.1460
ø12 mm52.500.440.701.0460
82.560.881.380.3460
105.690.641.760.1460

*1: Orifice sizes are for reference. Check the flow rate characteristics (conversion Cv).
*2: There are variations in the flow rate characteristics of the product.
If high precision flow rate control is needed for the system, adjust accordingly by selecting an orifice that is at least 1.3 times larger in diameter and use a diaphragm, etc., on the secondary side of the solenoid valve.
*3: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for conduit terminals respectively.
*4: See the glossary for details on the maximum operating pressure differential and the maximum system pressure.

Fluid Temperature and Ambient Temperature

  • Fluid temperature: -10 to +60°C *: Dew point temperature: -10°C or less
  • Ambient temperature: -20 to +60°C

Valve Leakage Rate

Internal Leakage

Seal material*2Leakage Rate (Air)*1
NBR (FKM)1 cm3/min or less (aluminum body type)
15 cm3/min or less (resin body type)

Exterior Leakage

Seal material*2Leakage Rate (Air)*1
NBR (FKM)1 cm3/min or less (aluminum body type)
15 cm3/min or less (resin body type)

*1: The leakage rate is at an ambient temperature of 20°C.
*2: See the special options in the catalog for FKM sealing material.
*3: The leakage amount is at 20°C and with a differential pressure of 0.01 MPa or more. Contact the SMC support center when the differential pressure is less than 0.01 MPa.

  • *Refer to the SMC catalog for other part numbers.
Référence pièce
VX2B0BZ2G
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Fluide applicable Environnement de fonctionnement Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. du tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Plage de différentiel de pression de fonctionnement
(MPa)
Application Classe d'isolation Tension Matériel d'étanchéité Direction de sortie du fil de sortie Option Matériau du corps Support Consommation d'énergie
(W)
Fonctions Entrée électrique du fil de sortie Puissance apparente
(VA)
Fabrication conforme aux spécifications de la commande

41.69 €

1 26 jours AirAnti-poussièreNormalement fermés---7-20~ 60nul~0.15Multi-portsB220 V ACNBRCôté ENTRÉE (standard)AucunRésineAucun-Avec témoinBorne DIN (avec suppresseur de surtension)9.5-

Loading...

  1. 1

Informations de base

Type Type électromagnétique Type d'entraînement Type à mouvement linéaire Nombre de solénoïdes Solénoïde simple
IP IP65

Vous vous trouvez sur la page de Électrovanne 2 ports à commande directe gamme VX21 / 22 / 23, le numéro d'article est le suivant: VX2B0BZ2G.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VX2B0BZ2G.

Variantes de ce produit

Référence pièce
VX210AAAXNB
VX210AAAXNBB
VX210AAB
VX2B0BZ2V
VX2B0BZ3A
VX2B0BZ3C
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Fluide applicable Environnement de fonctionnement Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. du tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Plage de différentiel de pression de fonctionnement
(MPa)
Application Classe d'isolation Tension Matériel d'étanchéité Direction de sortie du fil de sortie Option Matériau du corps Support Consommation d'énergie
(W)
Fonctions Entrée électrique du fil de sortie Puissance apparente
(VA)
Fabrication conforme aux spécifications de la commande

22.61 €

1 26 jours AirAnti-poussièreNormalement fermésG1/8-2-20~ 60nul~1Article seulB24VDCNBRCôté ENTRÉE (standard)Avec trous de montage au bas du corpsAluminiumAucun4.5AucunPasse-fils--

24.76 €

1 26 jours AirAnti-poussièreNormalement fermésG1/8-2-20~ 60nul~1Article seulB24VDCNBR180°Avec trous de montage au bas du corpsAluminiumAucun4.5AucunPasse-fils--

21.23 €

1 26 jours AirAnti-poussièreNormalement fermésNPT1/8-2-20~ 60nul~1Article seulB24VDCNBRCôté ENTRÉE (standard)AucunAluminiumAucun4.5AucunPasse-fils--

41.69 €

1 26 jours AirAnti-poussièreNormalement fermés---7-20~ 60nul~0.15Multi-portsB24VDCNBRCôté ENTRÉE (standard)AucunRésineAucun-Avec témoinBorne DIN (avec suppresseur de surtension)9.5-

31.81 €

1 26 jours AirAnti-poussièreNormalement fermés---7-20~ 60nul~0.15Multi-portsB24VDCNBRCôté ENTRÉE (standard)AucunRésineAucun7Sans connecteur DINBorne DIN (avec suppresseur de surtension)--

31.81 €

1 26 jours AirAnti-poussièreNormalement fermés---7-20~ 60nul~0.15Multi-portsB110VACNBRCôté ENTRÉE (standard)AucunRésineAucun-Sans connecteur DINBorne DIN (avec suppresseur de surtension)9.5-

Assistance technique