Cliquez sur cette image pour l'agrandir.
Cliquez sur cette image pour l'agrandir.
Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VX2C0AE
Valve Specifications | Valve Construction | Direct operated poppet | |
---|---|---|---|
Withstand Pressure | 2.0 MPa (resin body type: 1.5 MPa) | ||
Body Material | Aluminum, resin, C37, Stainless steel | ||
Seal Material*3 | NBR, FKM | ||
Enclosure | Dustproof, water-jet-proof type (IP65)*1, *4 | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2 |
DC | 24 V DC, (12 V DC)*2 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC | 5% or less of rated voltage | |
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
*1 Electrical entry "Faston" type terminal is IP40 compliant.
*2 Voltage inside () indicates special voltage.
*3 Refer to X332 regarding seal material / EPDM.
*4 See glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
N.C. type flow passage symbol
N.C. type external appearance
Aluminum Body Type
Size | Port Size | ø(Orifice Diameter mm)*1 | Model | Flow Rate Characteristics*2 | Maximum Operating Pressure Differential MPa *4 | Maximum System Pressure MPa *4 | Weight*3 (g) | ||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | |||||||
1 | 1/8, 1/4 | 2 | VX210 | 0.63 | 0.63 | 0.23 | 1.0 | 1.0 | 220 |
3 | 1.05 | 0.68 | 0.41 | 0.6 | 220 | ||||
5 | 2.20 | 0.39 | 0.62 | 0.2 | 220 | ||||
2 | 1/4, 3/8 | 4 | VX220 | 1.90 | 0.52 | 0.62 | 1.0 | 340 | |
7 | 3.99 | 0.44 | 1.08 | 0.15 | 340 | ||||
3 | 1/4, 3/8 | 5 | VX230 | 1.96 | 0.55 | 0.75 | 1.0 | 450 | |
8 | 5.67 | 0.33 | 1.58 | 0.3 | 450 | ||||
10 | 5.74 | 0.64 | 2.21 | 0.1 | 450 | ||||
1/2 | 10 | 8.42 | 0.39 | 2.21 | 0.1 | 470 |
Resin Body Type (Built-In One-Touch Fitting)
Size | Port Size | ø(Orifice Diameter mm)*1 | Model | Flow Rate Characteristics*2 | Maximum Operating Pressure Differential MPa *4 | Maximum System Pressure MPa *4 | Weight*3 (g) | ||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | |||||||
1 | ø6 mm | 2 | VX210 | 0.82 | 0.44 | 0.23 | 1.0 | 1.0 | 220 |
3 | 1.25 | 0.34 | 0.35 | 0.6 | 220 | ||||
5 | 1.45 | 0.43 | 0.40 | 0.2 | 220 | ||||
ø8 mm | 2 | 0.82 | 0.44 | 0.23 | 1.0 | 220 | |||
3 | 1.81 | 0.40 | 0.41 | 0.6 | 220 | ||||
5 | 2.11 | 0.32 | 0.56 | 0.2 | 220 | ||||
2 | ø8 mm | 4 | VX220 | 1.69 | 0.40 | 0.47 | 1.0 | 340 | |
7 | 3.14 | 0.34 | 0.84 | 0.15 | 340 | ||||
ø10 mm | 4 | 1.68 | 0.49 | 0.50 | 1.0 | 340 | |||
7 | 3.54 | 0.36 | 0.90 | 0.15 | 340 | ||||
3 | ø10 mm | 5 | VX230 | 2.50 | 0.44 | 0.70 | 1.0 | 460 | |
8 | 2.77 | 0.82 | 1.22 | 0.3 | 460 | ||||
10 | 5.69 | 0.46 | 1.54 | 0.1 | 460 | ||||
ø12 mm | 5 | 2.50 | 0.44 | 0.70 | 1.0 | 460 | |||
8 | 2.56 | 0.88 | 1.38 | 0.3 | 460 | ||||
10 | 5.69 | 0.64 | 1.76 | 0.1 | 460 |
*1: Orifice sizes are for reference. Check the flow rate characteristics (conversion Cv).
*2: There are variations in the flow rate characteristics of the product.
If high precision flow rate control is needed for the system, adjust accordingly by selecting an orifice that is at least 1.3 times larger in diameter and use a diaphragm, etc., on the secondary side of the solenoid valve.
*3: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for conduit terminals respectively.
*4: See the glossary for details on the maximum operating pressure differential and the maximum system pressure.
Internal Leakage
Seal material*2 | Leakage Rate (Air)*1 |
---|---|
NBR (FKM) | 1 cm3/min or less (aluminum body type) |
15 cm3/min or less (resin body type) |
Exterior Leakage
Seal material*2 | Leakage Rate (Air)*1 |
---|---|
NBR (FKM) | 1 cm3/min or less (aluminum body type) |
15 cm3/min or less (resin body type) |
*1: The leakage rate is at an ambient temperature of 20°C.
*2: See the special options in the catalog for FKM sealing material.
*3: The leakage amount is at 20°C and with a differential pressure of 0.01 MPa or more. Contact the SMC support center when the differential pressure is less than 0.01 MPa.
Référence pièce
|
---|
VX2C0AE |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Fluide applicable | Environnement de fonctionnement | Type à commutation | Type de connexion | Filetage nominal de tuyauterie | Diam. du tube | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Plage de différentiel de pression de fonctionnement (MPa) | Application | Classe d'isolation | Tension | Matériel d'étanchéité | Direction de sortie du fil de sortie | Option | Matériau du corps | Support | Consommation d'énergie (W) | Fonctions | Entrée électrique du fil de sortie | Puissance apparente (VA) | Fabrication conforme aux spécifications de la commande | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.11 € | 1 | 26 jours | Air | Anti-poussière | Normalement fermés | - | - | - | 5 | -20~ 60 | nul~1 | Multi-ports | B | 230VDC | NBR | Côté ENTRÉE (standard) | Aucun | Résine | Aucun | - | Aucun | Passe-fil (avec suppresseur de surtension) | 12 | - |
Loading...
Type | Type électromagnétique | Type d'entraînement | Type à mouvement linéaire | Nombre de solénoïdes | Solénoïde simple |
---|---|---|---|---|---|
IP | IP65 |
Vous vous trouvez sur la page de Électrovanne 2 ports à commande directe gamme VX21 / 22 / 23, le numéro d'article est le suivant: VX2C0AE.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VX2C0AE.
Configurer
Propriétés de base
Type de connexion
Filetage nominal de tuyauterie
Diam. du tube
Consommation d'énergie(W)
Fabrication conforme aux spécifications de la commande
Type
Fluide applicable
Environnement de fonctionnement
Type à commutation
Diam. d'orifice(Ø)
Tension
Matériel d'étanchéité
Direction de sortie du fil de sortie
Option
Matériau du corps
Support
Fonctions
Entrée électrique du fil de sortie
Puissance apparente(VA)
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VX210AAAXNB |
VX210AAAXNBB |
VX210AAB |
VX2C0AF |
VX2C0AG |
VX2C0AGH |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Fluide applicable | Environnement de fonctionnement | Type à commutation | Type de connexion | Filetage nominal de tuyauterie | Diam. du tube | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Plage de différentiel de pression de fonctionnement (MPa) | Application | Classe d'isolation | Tension | Matériel d'étanchéité | Direction de sortie du fil de sortie | Option | Matériau du corps | Support | Consommation d'énergie (W) | Fonctions | Entrée électrique du fil de sortie | Puissance apparente (VA) | Fabrication conforme aux spécifications de la commande |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.61 € | 1 | 26 jours | Air | Anti-poussière | Normalement fermés | G | 1/8 | - | 2 | -20~ 60 | nul~1 | Article seul | B | 24VDC | NBR | Côté ENTRÉE (standard) | Avec trous de montage au bas du corps | Aluminium | Aucun | 4.5 | Aucun | Passe-fils | - | - | ||
24.76 € | 1 | 26 jours | Air | Anti-poussière | Normalement fermés | G | 1/8 | - | 2 | -20~ 60 | nul~1 | Article seul | B | 24VDC | NBR | 180° | Avec trous de montage au bas du corps | Aluminium | Aucun | 4.5 | Aucun | Passe-fils | - | - | ||
21.23 € | 1 | 26 jours | Air | Anti-poussière | Normalement fermés | NPT | 1/8 | - | 2 | -20~ 60 | nul~1 | Article seul | B | 24VDC | NBR | Côté ENTRÉE (standard) | Aucun | Aluminium | Aucun | 4.5 | Aucun | Passe-fils | - | - | ||
38.89 € | 1 | 26 jours | Air | Anti-poussière | Normalement fermés | - | - | - | 5 | -20~ 60 | nul~1 | Multi-ports | B | 24VDC | NBR | Côté ENTRÉE (standard) | Aucun | Résine | Aucun | 10.5 | Aucun | Passe-fil (avec suppresseur de surtension) | - | - | ||
39.61 € | 1 | 26 jours | Air | Anti-poussière | Normalement fermés | - | - | - | 5 | -20~ 60 | nul~1 | Multi-ports | B | 24VDC | NBR | Côté ENTRÉE (standard) | Aucun | Résine | Aucun | 10.5 | Aucun | Borne DIN (avec suppresseur de surtension) | - | - | ||
45.24 € | 1 | 26 jours | Air | Anti-poussière | Normalement fermés | - | - | - | 5 | -20~ 60 | nul~1 | Multi-ports | B | 24VDC | FKM | Côté ENTRÉE (standard) | Compatible avec l'ozone à faible concentration, l'eau déionisée, etc. / Spécification sans huile | Résine | Aucun | 10.5 | Aucun | Borne DIN (avec suppresseur de surtension) | - | - |