VXD, Electrovanne 2 / 2, unité individuelle, membrane asservie (Numéros de référence - Téléchargement CAO)

VXD, Electrovanne 2 / 2, unité individuelle, membrane asservie
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Low noise construction
· Piping variations
· Clearance
· Improved armature durability

(i)Remarque

  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VXD2A0AG

Pilot Operated 2 Port Solenoid Valve VXD Series Features

Valve Specifications Valve Structure Pilot operated 2 port diaphragm type
Withstand Pressure 2.0 MPa (resin body type: 1.5 MPa)
Body Material Aluminum, resin, C37, SUS, CAC408
Seal Materials NBR, FKM, EPDM*3
Enclosure Dustproof, jetproof (IP65)*1, *4
Environment Locations without corrosive or explosive gases
Coil Specifications Rated Voltage AC 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2
DC 24 V DC, (12 V DC)*2
Allowable Voltage Fluctuation ±10% of rated voltage
Allowable Leakage Voltage AC 5% or less of rated voltage
DC 2% or less of rated voltage
Coil Insulation Type Class B, class H

*1: Electrical entry "Faston" type terminal is IP40 compliant
*2 Voltage inside () indicates special voltage. (See the SMC catalog)
*3: See the catalog regarding seal material EPDM.
*4: See the SMC catalog glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

  • *Be sure to read the individual product precautions before use.

Diagram

Normally closed (N.C.)

VXD23 diagram

VXD23 diagram

VXD24 diagram

VXD24 diagram

VXD25/26 diagram

VXD25/26 diagram

VXD27/28/29 diagram

VXD27/28/29 diagram

Component Part Materials

Number Part Name Model Material
1 Body VXD23 C37, SUS, Aluminum, resin (PBT)
VXD24 to 26 C37, SUS
VXD27 to 29 CAC408
2 Bonnet VXD23/24 SUS
VXD25, 26 C37, SUS
VXD27 to 29 CAC408
3 Diaphragm Assembly VXD23 to 29 SUS, NBR, FKM, EPDM
4 Spring VXD23 to 29 SUS
5 O-Ring VXD23 to 26 NBR, FKM, EPDM
6 Buffer VXD23/24 PPS
7 Stopper VXD23 to 29 NBR, FKM, EPDM
8 Armature Core Fe
9 Tube SUS
10 Spring SUS
11 Armature Assembly SUS, NBR, FKM, EPDM, resin (PPS)
12 Solenoid Coil Cu + Fe + resin

Operation

  • Valve Opening
    When the coil (12) is energized, the armature assembly (11) is attracted by the core (8), opening the pilot valve (A).
    When (A) is opened, the pressure in the pressure action chamber (B) falls, opening the main valve (C).
  • Valve Closing
    When the coil (12) is not energized, the pilot valve (A) closes and the pressure in the pressure action chamber (B) increases, closing the main valve (C).

Normally Open (N.O.)

VXD2A diagram

VXD2A diagram

VXD2B diagram

VXD2B diagram

VXD2C/2D diagram

VXD2C/2D diagram

VXD2E, 2F, 2G diagram

VXD2E, 2F, 2G diagram

Component Part Materials

Number Part Name Model Material
1 Body VXD2A C37, SUS, Aluminum, resin (PBT)
VXD2B to 2D C37, SUS
VXD2E to 2G CAC408
2 Bonnet VXD2A, 2B SUS
VXD2C, 2D C37, SUS
VXD2E to 2G CAC408
3 Diaphragm Assembly VXD2A to 2G SUS, NBR, FKM, EPDM
4 Spring VXD2A to 2G SUS
5 O-Ring VXD2A to 2D NBR, FKM, EPDM
6 Buffer VXD2A, 2B PPS
7 Sleeve Assembly VXD2A to 2G SUS, resin (PPS)
8 Push Rod Assembly Resin (PPS), SUS, NBR, FKM, EPDM
9 Spring SUS
10 O-Ring A NBR, FKM, EPDM
11 O-Ring B NBR, FKM, EPDM
12 Adapter Resin (PPS)
13 O-Ring C NBR, FKM, EPDM
14 Solenoid Coil Cu + Fe + resin

Operation

  • Valve Opening
    When the coil (14) is energized, the opened pilot valve (A) closes and the pressure in the pressure action chamber (B) increases, closing the main valve (C).
  • Valve Closing
    When the coil (14) is not energized, the closed pilot valve (A) opens and the pressure in the pressure action chamber (B) drops, opening the main valve (C).
  • *See the SMC catalog for other models.
Référence pièce
VXD2A0AG
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Fluide applicable Environnement de fonctionnement Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. du tube Embase nominale de tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Plage de différentiel de pression de fonctionnement
(MPa)
Classe d'isolation Type d'ouverture de tuyau (détails) Tension Matériel d'étanchéité Direction de sortie du fil de sortie Option Matériau du corps Support Type détaillé Fonctions Entrée électrique du fil de sortie

57.06 €

1 Devis AirStandard / Anti-poussièreNormalement ouvert[Rc (R)] Rc1/4--10-20~ 600.02~0.4BAucun24VDCNBRAucunAucunAluminiumAucun-AucunBorne DIN (avec suppresseur de surtension)

Loading...

  1. 1

Informations de base

Type Type électromagnétique Type d'entraînement Type pilote Nombre de solénoïdes Solénoïde simple
Application Article seul IP IP65

Vous vous trouvez sur la page de VXD, Electrovanne 2 / 2, unité individuelle, membrane asservie, le numéro d'article est le suivant: VXD2A0AG.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VXD2A0AG.

Variantes de ce produit

Référence pièce
VXD230AAB
VXD230AABXB
VXD230AABXCC
VXD2A0AGA
VXD2A0AGAXB
VXD2A0AGB
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Fluide applicable Environnement de fonctionnement Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. du tube Embase nominale de tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Plage de différentiel de pression de fonctionnement
(MPa)
Classe d'isolation Type d'ouverture de tuyau (détails) Tension Matériel d'étanchéité Direction de sortie du fil de sortie Option Matériau du corps Support Type détaillé Fonctions Entrée électrique du fil de sortie

33.89 €

1 Devis AirStandard / Anti-poussièreNormalement fermésNPT1/4--10-20~ 600.02~ 0.7BAucun24VDCNBRAucunAucunAluminiumAucun-AucunPasse-fils

35.68 €

1 Devis AirStandard / Anti-poussièreNormalement fermésNPT1/4--10-20~ 600.02~ 0.7BAucun24VDCNBRNormeAucunAluminiumInclus-AucunPasse-fils

35.68 €

1 Devis AirStandard / Anti-poussièreNormalement fermésNPT1/4--10-20~ 600.02~ 0.7BAucun24VDCNBR270°AucunAluminiumAucun-AucunPasse-fils

57.06 €

1 Devis AirStandard / Anti-poussièreNormalement ouvertG1/4--10-20~ 600.02~0.4BAucun24VDCNBRAucunAucunAluminiumAucun-AucunBorne DIN (avec suppresseur de surtension)

58.85 €

1 Devis AirStandard / Anti-poussièreNormalement ouvertG1/4--10-20~ 600.02~0.4BAucun24VDCNBRNormeAucunAluminiumInclus-AucunBorne DIN (avec suppresseur de surtension)

57.06 €

1 Devis AirStandard / Anti-poussièreNormalement ouvertNPT1/4--10-20~ 600.02~0.4BAucun24VDCNBRAucunAucunAluminiumAucun-AucunBorne DIN (avec suppresseur de surtension)

Assistance technique