Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VXZ2B0FGA
*Can also be used for low vacuums (up to 133 Pa.abs).
For air (N.C. type) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3
Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
*4: If using for low vacuum specifications (up to 133 Pa.abs) pay attention to the leakage amount detailed above.
For air (N.O. type) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3
Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
*Can also be used for air (vacuums up to 133 Pa.abs). However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the air-use type.
For water (N.C. type) external appearance
Fluid and Ambient Temperature
*No freezing
Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3
Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
For water (N.O. type) external appearance
Fluid and Ambient Temperature
*No freezing
Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3
Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
For oil (N.C. type) external appearance
Fluid and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM
Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
For oil (N.O. type) external appearance
Fluid and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM
Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM
*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*Lists information for only some products.
Valve Specifications | Valve Structure | Zero differential pressure type pilot-operated 2 port diaphragm type | |
---|---|---|---|
Withstand Pressure | 2.0 MPa (resin body type: 1.5 MPa) | ||
Body Material | Aluminum, resin, C37, SUS *1 | ||
Seal Materials | NBR, FKM, EPDM | ||
Enclosure | Dustproof, jetproof (IP65)*2, *4 | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*3 |
DC | 24 V DC, (12 V DC)*1 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC (Built-In Full Wave Rectifier Type) | 5% or less of rated voltage | |
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B (for air/water/oil), class H (for high temperature water / high temperature oil) |
*1: Body material: aluminum. Only VXZ23/VXZ2A use resin.
*2: Electrical entry "Faston" type terminal is IP40 compliant.
*3: Voltage inside () indicates special voltage. (See the SMC catalog)
*4: See the SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
(Units: mm)
Grommet dimensional drawing
(Units: mm)
Grommet (with surge voltage suppressor) dimensional drawing
(Units: mm)
DIN terminal dimensional drawing
(Units: mm)
Conduit terminal dimensional drawing
(Units: mm)
Model | One-Touch Fitting P | B | B1 | C | D | E | F | Bracket Mounting Method | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
U | U1 | W | X | X1 | Y | ||||||||
VXZ23 VXZ2A | ø10 mm, ø3/8", ø12 mm | 69 | 37.5 | 90 (96.5) | 35 | 15.5 | 22 | 54 | 27 | 44 | 65 | 32.5 | 56 |
(Units: mm)
Model | One-Touch Fitting P | Electrical Entry | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Grommet (With Surge Voltage Suppressor) | DIN Terminal | Conduit terminal | |||||||||
Q | R | Q | R | Q | R | S | Q | R | S | T | ||
VXZ23 VXZ2A | ø10 mm, ø3/8", ø12 mm | 29.5 | 63.5 (70) | 32.5 | 50 (56.5) | 67 | 55.5 (62) | 55 | 102 | 57.5 (64) | 71 | 105 (111.5) |
*Values in ( ) are the dimensions for the normally open (N.O.) type.
Référence pièce
|
---|
VXZ2B0FGA |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Fluide applicable | Environnement de fonctionnement | Type à commutation | Type de connexion | Filetage nominal de tuyauterie | Diam. du tube | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Plage de différentiel de pression de fonctionnement (MPa) | Classe d'isolation | Type d'ouverture de tuyau (détails) | Tension | Matériel d'étanchéité | Direction de sortie du fil de sortie | Option | Matériau du corps | Support | Type détaillé | Fonctions | Entrée électrique du fil de sortie | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
110.69 € | 1 | 26 jours | Air | Standard / Anti-poussière | Normalement ouvert | G | 1/2 | - | 15 | -20~ 60 | 0~ 0.6 | B | Aucun | 24VDC | NBR | - | Aucun | C37 | Aucun | - | Aucun | Borne DIN (avec suppresseur de surtension) |
Loading...
Type | Type électromagnétique | Type d'entraînement | Type à suspension pilotée | Nombre de solénoïdes | Solénoïde simple |
---|---|---|---|---|---|
Application | Article seul | IP | IP65 |
Vous vous trouvez sur la page de Électrovanne 2 ports à pilote de type pression différentielle nulle gamme VXZ, le numéro d'article est le suivant: VXZ2B0FGA.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VXZ2B0FGA.
Configurer
Propriétés de base
Environnement de fonctionnement
Diam. du tube
Direction de sortie du fil de sortie
Type détaillé
Type
Fluide applicable
Type à commutation
Type de connexion
Filetage nominal de tuyauterie
Diam. d'orifice(Ø)
Type d'ouverture de tuyau (détails)
Tension
Matériel d'étanchéité
Option
Matériau du corps
Support
Fonctions
Entrée électrique du fil de sortie
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VXZ230AAB |
VXZ230AABXB |
VXZ230AAC |
VXZ2B0FGAXB |
VXZ2B0FGB |
VXZ2B0FGD |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Fluide applicable | Environnement de fonctionnement | Type à commutation | Type de connexion | Filetage nominal de tuyauterie | Diam. du tube | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Plage de différentiel de pression de fonctionnement (MPa) | Classe d'isolation | Type d'ouverture de tuyau (détails) | Tension | Matériel d'étanchéité | Direction de sortie du fil de sortie | Option | Matériau du corps | Support | Type détaillé | Fonctions | Entrée électrique du fil de sortie |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.55 € | 1 | 26 jours | Air | Standard / Anti-poussière | Normalement fermés | NPT | 1/4 | - | 10 | -20~ 60 | 0~ 0.7 | B | Aucun | 24VDC | NBR | - | Aucun | Aluminium | Aucun | - | Aucun | Passe-fils | ||
54.44 € | 1 | 26 jours | Air | Standard / Anti-poussière | Normalement fermés | NPT | 1/4 | - | 10 | -20~ 60 | 0~ 0.7 | B | Aucun | 24VDC | NBR | Norme | Aucun | Aluminium | Inclus | - | Aucun | Passe-fils | ||
61.03 € | 1 | 26 jours | Air | Standard / Anti-poussière | Normalement fermés | [Rc (R)] Rc | 1/4 | - | 10 | -20~ 60 | 0~ 0.7 | B | Aucun | 24VDC | NBR | - | Compatible avec l'ozone à faible concentration, l'eau déionisée, etc. | Aluminium | Aucun | - | Aucun | Passe-fils | ||
113.58 € | 1 | 26 jours | Air | Standard / Anti-poussière | Normalement ouvert | G | 1/2 | - | 15 | -20~ 60 | 0~ 0.6 | B | Aucun | 24VDC | NBR | Norme | Aucun | C37 | Inclus | - | Aucun | Borne DIN (avec suppresseur de surtension) | ||
110.69 € | 1 | 26 jours | Air | Standard / Anti-poussière | Normalement ouvert | NPT | 1/2 | - | 15 | -20~ 60 | 0~ 0.6 | B | Aucun | 24VDC | NBR | - | Aucun | C37 | Aucun | - | Aucun | Borne DIN (avec suppresseur de surtension) | ||
112.06 € | 1 | 26 jours | Air | Standard / Sans huile / Anti-poussière | Normalement ouvert | G | 1/2 | - | 15 | -20~ 60 | 0~ 0.6 | B | Aucun | 24VDC | NBR | - | Sans huile | C37 | Aucun | - | Aucun | Borne DIN (avec suppresseur de surtension) |