Électrovanne 2 ports à pilote de type pression différentielle nulle gamme VXZ (Numéros de référence - Téléchargement CAO)

Électrovanne 2 ports à pilote de type pression différentielle nulle gamme VXZ
SMC Solenoid Valve.
[Features]
· IP65 protective enclosure
· UL94V-0 conforming flame resistance
· Piping variations
· Clearance
· Improved armature durability
· Low noise construction

(i)Remarque

  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VXZ2B0GGHXB

Zero Differential Pressure Type Pilot Operated 2 Port Solenoid Valve VXZ Series Specifications

For Air (N.C. Type)

*Can also be used for low vacuums (up to 133 Pa.abs).

For air (N.C. type) external appearance

For air (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.
*4: If using for low vacuum specifications (up to 133 Pa.abs) pay attention to the leakage amount detailed above.

 

For Air (N.O. Type)

For air (N.O. type) external appearance

For air (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -10* to +60°C
  • Ambient temperature: -20 to +60°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Air*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

Valve Leakage Amount (Air*1) External Leakage / Seal Material: NBR (FKM)*3

  • Aluminum body type: 15 cm3/min or less
  • Resin body type: 15 cm3/min or less
  • Metal body type: 1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Water (N.C. Type)

*Can also be used for air (vacuums up to 133 Pa.abs). However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the air-use type.

For water (N.C. type) external appearance

For water (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Water (N.O. Type)

For water (N.O. type) external appearance

For water (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: 1 to 60°C
  • Ambient temperature: -20 to +60°C

*No freezing

Valve Leakage Amount (Water*1, *2) Internal Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

Valve Leakage Amount (Water*1) External Leakage / Seal Material: NBR (FKM)*3

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.
*3: See the SMC catalog regarding FKM sealing material and then select based on the other options.

 

For Oil (N.C. Type)

  • *Can also be used for air or water. However, be aware that the maximum operating pressure differential and flow rate characteristics will be limited to the specifications range for the respective types of fluid being used.
  • *When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less. The special construction of the armature adopted in the built-in full wave rectifier type gives an improvement in the OFF response by providing clearance on the adsorbed surface when it is switched ON.
For oil (N.C. type) external appearance

For oil (N.C. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.

 

For Oil (N.O. Type)

For oil (N.O. type) external appearance

For oil (N.O. type) external appearance

Fluid and Ambient Temperature

  • Fluid temperature: -5* to +60°C
  • Ambient temperature: -20 to +60°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Oil*1, *2) Internal Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

Valve Leakage Amount (Oil*1) External Leakage / Seal Material: FKM

  • 0.1 cm3/min or less

 

*1: The leakage rate is at an ambient temperature of 20°C.
*2: The leakage rate is at a pressure differential of 0.01 MPa up to the maximum operating pressure differential.

 

*Lists information for only some products.

VXZ Series Common Items

Standard Specification

Valve Specifications Valve Structure Zero differential pressure type pilot-operated 2 port diaphragm type
Withstand Pressure 2.0 MPa (resin body type: 1.5 MPa)
Body Material Aluminum, resin, C37, SUS *1
Seal Materials NBR, FKM, EPDM
Enclosure Dustproof, jetproof (IP65)*2, *4
Environment Locations without corrosive or explosive gases
Coil Specifications Rated Voltage AC 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*3
DC 24 V DC, (12 V DC)*1
Allowable Voltage Fluctuation ±10% of rated voltage
Allowable Leakage Voltage AC (Built-In Full Wave Rectifier Type) 5% or less of rated voltage
DC 2% or less of rated voltage
Coil Insulation Type Class B (for air/water/oil), class H (for high temperature water / high temperature oil)

*1: Body material: aluminum. Only VXZ23/VXZ2A use resin.
*2: Electrical entry "Faston" type terminal is IP40 compliant.
*3: Voltage inside () indicates special voltage. (See the SMC catalog)
*4: See the SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

For Air Type Dimensions / Body Material: Resin (One-Touch Fitting Type)

 

(Units: mm)

 

Grommet dimensional drawing

Grommet dimensional drawing

 

(Units: mm)

 

Grommet (with surge voltage suppressor) dimensional drawing

Grommet (with surge voltage suppressor) dimensional drawing

 

(Units: mm)

 

DIN terminal dimensional drawing

DIN terminal dimensional drawing

 

(Units: mm)

 

Conduit terminal dimensional drawing

Conduit terminal dimensional drawing

 

(Units: mm)

 

Model One-Touch Fitting
P
B B1 C D E F Bracket Mounting Method
U U1 W X X1 Y
VXZ23
VXZ2A
ø10 mm, ø3/8", ø12 mm 69 37.5 90
(96.5)
35 15.5 22 54 27 44 65 32.5 56

 

(Units: mm)

 

Model One-Touch Fitting
P
Electrical Entry
Grommet Grommet
(With Surge Voltage Suppressor)
DIN Terminal Conduit terminal
Q R Q R Q R S Q R S T
VXZ23
VXZ2A
ø10 mm, ø3/8", ø12 mm 29.5 63.5
(70)
32.5 50
(56.5)
67 55.5
(62)
55 102 57.5
(64)
71 105
(111.5)

*Values in ( ) are the dimensions for the normally open (N.O.) type.

Precautions

  • *Be sure to read the individual product precautions in the SMC catalog before use.
  • *When used at low flow rates with a pressure differential of less than 0.01 MPa, operations may become unstable. In such a case, contact the SMC support center.
  • *See the SMC catalog for details on handling one-touch fittings and applicable tubing.
  • *See the SMC catalog for information other than that detailed above.
Référence pièce
VXZ2B0GGHXB
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Fluide applicable Environnement de fonctionnement Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. du tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Plage de différentiel de pression de fonctionnement
(MPa)
Classe d'isolation Type d'ouverture de tuyau (détails) Tension Matériel d'étanchéité Direction de sortie du fil de sortie Option Matériau du corps Support Type détaillé Fonctions Entrée électrique du fil de sortie

254.65 €

1 26 jours AirStandard / Anti-poussièreNormalement ouvert[Rc (R)] Rc1/2-15-20~ 600~ 0.6BAucun24VDCNBRNormeCompatible avec l'ozone à faible concentration, l'eau déionisée, etc. / Sans huileSUSInclus-AucunBorne DIN (avec suppresseur de surtension)

Loading...

  1. 1

Informations de base

Type Type électromagnétique Type d'entraînement Type à suspension pilotée Nombre de solénoïdes Solénoïde simple
Application Article seul IP IP65

Vous vous trouvez sur la page de Électrovanne 2 ports à pilote de type pression différentielle nulle gamme VXZ, le numéro d'article est le suivant: VXZ2B0GGHXB.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VXZ2B0GGHXB.

Variantes de ce produit

Référence pièce
VXZ230AAB
VXZ230AABXB
VXZ230AAC
VXZ2B0GGL
VXZ2B0GGLXB
VXZ2B0GGXB
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Fluide applicable Environnement de fonctionnement Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. du tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Plage de différentiel de pression de fonctionnement
(MPa)
Classe d'isolation Type d'ouverture de tuyau (détails) Tension Matériel d'étanchéité Direction de sortie du fil de sortie Option Matériau du corps Support Type détaillé Fonctions Entrée électrique du fil de sortie

51.55 €

1 26 jours AirStandard / Anti-poussièreNormalement fermésNPT1/4-10-20~ 600~ 0.7BAucun24VDCNBR-AucunAluminiumAucun-AucunPasse-fils

54.44 €

1 26 jours AirStandard / Anti-poussièreNormalement fermésNPT1/4-10-20~ 600~ 0.7BAucun24VDCNBRNormeAucunAluminiumInclus-AucunPasse-fils

61.03 €

1 26 jours AirStandard / Anti-poussièreNormalement fermés[Rc (R)] Rc1/4-10-20~ 600~ 0.7BAucun24VDCNBR-Compatible avec l'ozone à faible concentration, l'eau déionisée, etc.AluminiumAucun-AucunPasse-fils

251.74 €

1 26 jours AirStandard / Anti-poussièreNormalement ouvertNPT1/2-15-20~ 600~ 0.6BAucun24VDCNBR-Compatible avec l'ozone à faible concentration, l'eau déionisée, etc. / Sans huileSUSAucun-AucunBorne DIN (avec suppresseur de surtension)

254.65 €

1 26 jours AirStandard / Anti-poussièreNormalement ouvertNPT1/2-15-20~ 600~ 0.6BAucun24VDCNBRNormeCompatible avec l'ozone à faible concentration, l'eau déionisée, etc. / Sans huileSUSInclus-AucunBorne DIN (avec suppresseur de surtension)

235.02 €

1 26 jours AirStandard / Anti-poussièreNormalement ouvert[Rc (R)] Rc1/2-15-20~ 600~ 0.6BAucun24VDCNBRNormeAucunSUSInclus-AucunBorne DIN (avec suppresseur de surtension)

Assistance technique