Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VXE2111V-00-5DO1
For air, single unit (non-leak / medium vacuum / N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM
Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM
*The value is for options V and M non-leak and a medium vacuum.
For air, manifold (non-leak / medium vacuum / N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM
Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM
*The value is for options V and M non-leak and a medium vacuum.
For water, single unit (N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*No freezing
Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM
Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM
For water, manifold (N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*No freezing
Valve Leakage Amount (Internal Leakage) Seal Material: NBR, FKM
Valve Leakage Amount (External Leakage) Seal Material: NBR, FKM
For oil, single unit (N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Internal Leakage) Seal Material: FKM
Valve Leakage Amount (External Leakage) Seal Material: FKM
*When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less.
For oil, manifold (N.C. type) external appearance
Fluid Temperature and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Internal Leakage) Seal Material: FKM
Valve Leakage Amount (External Leakage) Seal Material: FKM
*When the fluid is oil ensure the kinematic viscosity is 50 mm2/s or less.
Valve Specifications | Valve Structure | Direct operated poppet |
---|---|---|
Valve Type | N.C. | |
Withstand Pressure | 5.0 MPa | |
Body Material | C37, SUS | |
Seal Materials | NBR, FKM, EPDM, PTFE | |
Enclosure | Dustproof, jetproof (IP65) | |
Environment | Locations without corrosive or explosive gases | |
Coil Specifications | Rated Voltage | 24 V DC, 12 V DC |
Allowable Voltage Fluctuation | ±10% of rated voltage | |
Allowable Leakage Voltage | 2% or less of rated voltage | |
Coil Insulation Type | Class B | |
Surge Protection | Built-in surge voltage suppressor |
Model | Power Consumption (W) (Holding) | Inrush Current (A) (Inrush Time: 200 ms)*1 | Temperature Increase (°C)*2 | |
---|---|---|---|---|
24 V DC | 12 V DC | |||
VXE21 | 1.5 | 0.19 | 0.38 | 25 |
VXE22 | 2.3 | 0.29 | 0.58 | 25 |
VXE23 | 3 | 0.44 | 0.88 | 30 |
*1 Set the energized time to at least 200 ms.
*2 Ambient temperature is 20°C. Value is for when rated voltage is applied.
Grommet: G dimensional drawing
Conduit: C dimensional drawing
DIN terminal: D dimensional drawing
Conduit terminal: T dimensional drawing
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | A | B | C | D | E | F | H |
---|---|---|---|---|---|---|---|---|---|
Normally Closed | |||||||||
VXE21□0 | ø2 mm, ø3 mm, ø4.5 mm | 1/8, 1/4 | 18 | 40 | 68 | 30 | 9 | 19.5 | 27 |
VXE22□0 | ø3 mm, ø4.5 mm, ø6 mm | 1/4, 3/8 | 22 | 45 | 78 | 35 | 10.5 | 22.5 | 32 |
VXE22□0 | ø8 mm, ø10 mm | 1/4, 3/8, 1/2 | 30 | 50 | 85 | 14 | |||
VXE23□0 | ø3 mm, ø4.5 mm, ø6 mm | 1/4, 3/8 | 22 | 45 | 85.5 | 40 | 10.5 | 25 | 36 |
VXE23□0 | ø8 mm, ø10 mm | 1/4, 3/8, 1/2 | 30 | 50 | 92 | 14 |
Model | Mounting Dimensions | Electrical Entry | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | |||||||||||
Normally Closed | J | K | M | Q | R | Q | R | Q | R | S | Q | R | S | T |
VXE21□0 | M4 | 6 | 12.8 | 30 | 46 | 48.5 | 41 | 65.5 | 42 | 53.5 | 100.5 | 41 | 69.5 | 82 |
VXE22□0 | M5 | 8 | 19 | 33 | 56 | 51.5 | 51 | 68.5 | 52 | 56.5 | 103.5 | 51 | 72.5 | 93.5 |
VXE22□0 | M5 | 8 | 23 | 33 | 59 | 51.5 | 54 | 68.5 | 55 | 56.5 | 103.5 | 54 | 72.5 | 100 |
VXE23□0 | M5 | 8 | 19 | 36 | 62 | 54 | 57 | 71 | 58 | 59 | 106 | 57 | 75 | 99.5 |
VXE23□0 | M5 | 8 | 23 | 36 | 65 | 54 | 60 | 71 | 61 | 59 | 106 | 60 | 75 | 106 |
*See the SMC catalog for information other than that detailed above.
Référence pièce
|
---|
VXE2111V-00-5DO1 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Fluide applicable | Environnement de fonctionnement | Type de connexion | Filetage nominal de tuyauterie | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Application | Tension | Matériel d'étanchéité | Matériau du corps | Support | Type détaillé | Consommation d'énergie (W) | Fonctions | Entrée électrique du fil de sortie | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.31 € | 1 | 26 jours | Air / Vide | Standard / Anti-poussière | - | - | 2 | -20~ 60 | Multi-ports | B : 24VDC | FKM | Aluminium | Aucun | Standard | 1.5 | Avec témoin | Pour borne DIN (sans connecteur, joint statique inclus) |
Loading...
Type | Type électromagnétique | Type à commutation | Normalement fermés | Type d'entraînement | Type à mouvement linéaire |
---|---|---|---|---|---|
Nombre de solénoïdes | Solénoïde simple | IP | IP65 | Classe d'isolation | B |
Vous vous trouvez sur la page de Électrovanne 2 ports à commande directe de type économie d'énergie gamme VXE21/22/23, le numéro d'article est le suivant: VXE2111V-00-5DO1.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VXE2111V-00-5DO1.
Configurer
Propriétés de base
Fluide applicable
Environnement de fonctionnement
Type de connexion
Filetage nominal de tuyauterie
Type
Diam. d'orifice(Ø)
Tension
Matériel d'étanchéité
Matériau du corps
Support
Type détaillé
Consommation d'énergie(W)
Fonctions
Entrée électrique du fil de sortie
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VXE2110-01-6D1 |
VXE2110-01-6G1 |
VXE2110-01F-5D1 |
VXE2111V-00-5G1 |
VXE2111Z-00-5D1 |
VXE2111Z-00-5G1 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Fluide applicable | Environnement de fonctionnement | Type de connexion | Filetage nominal de tuyauterie | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Application | Tension | Matériel d'étanchéité | Matériau du corps | Support | Type détaillé | Consommation d'énergie (W) | Fonctions | Entrée électrique du fil de sortie |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.11 € | 1 | 26 jours | Air / Eau | Standard / Anti-poussière | [Rc (R)] Rc | 1/8 | 2 | -20~ 60 | Article seul | une: 12 V DC | NBR | C37 | Aucun | Standard | 1.5 | Aucun | Borne DIN | ||
33.21 € | 1 | 26 jours | Air / Eau | Standard / Anti-poussière | [Rc (R)] Rc | 1/8 | 2 | -20~ 60 | Article seul | une: 12 V DC | NBR | C37 | Aucun | Standard | 1.5 | Aucun | Passe-fils | ||
46.11 € | 1 | 26 jours | Air / Eau | Standard / Anti-poussière | G | 1/8 | 2 | -20~ 60 | Article seul | B : 24VDC | NBR | C37 | Aucun | Standard | 1.5 | Avec témoin | Borne DIN | ||
48.10 € | 1 | 26 jours | Air / Vide | Standard / Anti-poussière | - | - | 2 | -20~ 60 | Multi-ports | B : 24VDC | FKM | Aluminium | Aucun | Standard | 1.5 | Avec témoin | Passe-fils | ||
47.45 € | 1 | 26 jours | Air | Standard / Sans huile / Anti-poussière | - | - | 2 | -20~ 60 | Multi-ports | B : 24VDC | NBR | Aluminium | Aucun | Sans huile | 1.5 | Avec témoin | Borne DIN | ||
34.53 € | 1 | 26 jours | Air | Standard / Sans huile / Anti-poussière | - | - | 2 | -20~ 60 | Multi-ports | B : 24VDC | NBR | Aluminium | Aucun | Sans huile | 1.5 | Avec témoin | Passe-fils |