Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VX3240G-03-5GS1-B
For air, single unit (non-leak / medium vacuum) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM
*Leakage amount for options V and M (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.
For air, manifold (non-leak / medium vacuum) external appearance
Fluid and Ambient Temperature
*Dew point temperature: -10°C or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM
*Leakage amount for option V (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.
For water / single unit external appearance
Fluid and Ambient Temperature
*No freezing
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM, EPDM
For oil / single unit external appearance
Fluid and Ambient Temperature
*Kinematic viscosity: 50 mm2/s or less
Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: FKM
*Lists information for only some products.
Valve Specifications | Valve Structure | Direct operated poppet | |
---|---|---|---|
Withstand Pressure MPa | 3.0 | ||
Body Material | C37, SUS | ||
Seal Materials | NBR, FKM, EPDM, PTFE, FFKM | ||
Enclosure | Dustproof, jetproof (IP65)* | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC (Class B: Built-In Full Wave Rectifier Type) | 100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC |
AC (Class H) | |||
DC | 24 V DC, 12 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC (Class B: Built-In Full Wave Rectifier Type) | 5% or less of rated voltage | |
AC (Class H) | 20% or less of rated voltage | ||
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
*Electrical entry, grommet with surge voltage suppressor (GS) has an IP40 rating. See SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
DC Specification
Model | Apparent Power (W) | Temperature Increase (°C)* |
---|---|---|
VX31 | 4.5 | 45 |
VX32 | 7 | 45 |
VX33 | 10.5 | 60 |
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
AC Specification (Class B: Built-In Full Wave Rectifier Type)
Model | Apparent Power (VA)* | Temperature Increase (°C)* |
---|---|---|
VX31 | 7 | 55 |
VX32 | 9.5 | 60 |
VX33 | 12 | 65 |
*AC (class B) employs a rectifier circuit, so there is no apparent power fluctuations caused by frequency and inrush/holding.
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
AC Specification (Class H)
Model | - | Frequency (Hz) | Temperature Increase (°C)* | |
---|---|---|---|---|
Frequency (Hz) | Inrush | Holding | ||
VX31 | 50 | 33 | 14 | 65 |
60 | 28 | 12 | 60 | |
VX32 | 50 | 65 | 33 | 100 |
60 | 55 | 27 | 95 | |
VX33 | 50 | 94 | 50 | 120 |
60 | 79 | 41 | 115 |
*Ambient temperature is 20°C. Value is for when rated voltage is applied.
Normally closed (N.C.): VX31□0/VX32□0/VX33□0
Normally open (N.O.): VX31□2/VX32□2/VX33□2
Common type (COM): VX31□4/VX32□4/VX33□4
(Units: mm)
Grommet: G dimensional drawing
(Units: mm)
Conduit: C dimensional drawing
(Units: mm)
DIN terminal: D dimensional drawing
(Units: mm)
Conduit terminal: T dimensional drawing
(Units: mm)
With bracket specification dimensional drawing
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | Electrical Entry (AC / Class B) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | ||||||||||
N.C., N.O., COM. | J | K | J | K | J | K | M | J | K | M | N | ||
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/8 | 30 | 46 | 48.5 | 41 | 65.5 | 42 | 53.5 | 100.5 | 41 | 69.5 | 91.5 |
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/4 | |||||||||||
VX32□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 33 | 56 | 51.5 | 51 | 68.5 | 52 | 56.5 | 103.5 | 51 | 72.5 | 105 |
VX33□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 36 | 64.5 | 54 | 59.5 | 71 | 60.5 | 59 | 106 | 59.5 | 75 | 113 |
(Units: mm)
Model | Orifice Diameter | Piping Connection Port Diameter P | A | B | C | D | E | F | H | |
---|---|---|---|---|---|---|---|---|---|---|
N.C., N.O., COM. | B1 | B2 | ||||||||
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/8 | 22 | 36 | 18 | 76.5 | 30 | 19 | 19.5 | 27 |
VX31□□ | ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) | 1/4 | 41 | 20.5 | ||||||
VX32□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 24 | 42 | 21 | 90 | 35 | 22 | 22.5 | 32 |
VX33□□ | ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) | 1/4, 3/8 | 24 | 42 | 21 | 98 | 40 | 22 | 25 | 36 |
Model | Electrical Entry (DC, AC / Class H) | Bracket Mounting Dimensions | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Grommet | Conduit | DIN Terminal | Conduit terminal | ||||||||||||
N.C., N.O., COM. | J | K | J | K | J | K | M | J | K | M | N | Q | R | S | T |
VX31□□ | 19.5 | 50 | 40 | 42.5 | 58.5 | 42 | 46.5 | 92 | 42.5 | 61 | 93 | 17.5 | 40 | 50 | 75.5 |
VX31□□ | |||||||||||||||
VX32□□ | 22.5 | 60 | 43 | 52.5 | 61.5 | 52 | 49.5 | 95 | 52.5 | 64 | 106.5 | 21 | 47 | 57 | 89 |
VX33□□ | 25.5 | 68.5 | 46 | 61 | 64 | 60.5 | 52 | 98 | 61 | 66.5 | 114.5 | 21 | 47 | 57 | 97 |
*See the SMC catalog for information other than that detailed above.
Référence pièce
|
---|
VX3240G-03-5GS1-B |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Fluide applicable | Environnement de fonctionnement | Type à commutation | Type de connexion | Filetage nominal de tuyauterie | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Plage de différentiel de pression de fonctionnement (MPa) | Application | Classe d'isolation | Normes acquises | Tension | Matériel d'étanchéité | Option | Matériau du corps | Support | Type détaillé | Consommation d'énergie (W) | Fonctions | Entrée électrique du fil de sortie | Puissance apparente (VA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.90 € | 1 | 26 jours | Air / Eau | Anti-poussière | Normalement fermés | [Rc (R)] Rc | 3/8 | 4 | -20~40 | nul~0.3 | Article seul | B | - | 24VDC | NBR | Aucun | SUS | Inclus | Aucun | 7 | Aucun | Passe-fil (avec suppresseur de surtension) | - |
Loading...
Type | Type électromagnétique | Type d'entraînement | Type à mouvement linéaire | IP | IP65 |
---|
Vous vous trouvez sur la page de Électrovanne 3 ports à commande directe gamme VX31 / 32 / 33, le numéro d'article est le suivant: VX3240G-03-5GS1-B.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VX3240G-03-5GS1-B.
Configurer
Propriétés de base
Fluide applicable
Type de connexion
Puissance apparente(VA)
Type
Environnement de fonctionnement
Type à commutation
Filetage nominal de tuyauterie
Diam. d'orifice(Ø)
Tension
Matériel d'étanchéité
Option
Matériau du corps
Support
Type détaillé
Consommation d'énergie(W)
Fonctions
Entrée électrique du fil de sortie
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VX3110-01-5D1-B |
VX3110-01-5DL1 |
VX3110-01-5DO1 |
VX3240G-03F-5D1 |
VX3240G-03F-5DZ1 |
VX3240H-02F-5D1 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Fluide applicable | Environnement de fonctionnement | Type à commutation | Type de connexion | Filetage nominal de tuyauterie | Diam. d'orifice (Ø) | Plage de températures de fonctionnement (°C) | Plage de différentiel de pression de fonctionnement (MPa) | Application | Classe d'isolation | Normes acquises | Tension | Matériel d'étanchéité | Option | Matériau du corps | Support | Type détaillé | Consommation d'énergie (W) | Fonctions | Entrée électrique du fil de sortie | Puissance apparente (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.68 € | 1 | 26 jours | Air / Eau | Anti-poussière | Normalement fermés | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | nul~1 | Article seul | B | CE | 24VDC | NBR | Aucun | C37 | Inclus | Aucun | 4.5 | Aucun | Borne DIN | - | ||
57.16 € | 1 | 26 jours | Air / Eau | Anti-poussière | Normalement fermés | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | nul~1 | Article seul | B | CE | 24VDC | NBR | Aucun | C37 | Aucun | Aucun | 4.5 | Aucun | Borne DIN / Avec lumière | - | ||
47.44 € | 1 | 26 jours | Air / Eau | Anti-poussière | Normalement fermés | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | nul~1 | Article seul | B | CE | 24VDC | NBR | Aucun | C37 | Aucun | Aucun | 4.5 | Aucun | Pour borne DIN (sans connecteur, joint statique inclus) | - | ||
115.15 € | 1 | 26 jours | Air / Eau | Anti-poussière | Normalement fermés | G | 3/8 | 4 | -20~40 | nul~0.3 | Article seul | B | - | 24VDC | NBR | Aucun | SUS | Aucun | Aucun | 7 | Aucun | Borne DIN | - | ||
123.48 € | 1 | 26 jours | Air / Eau | Anti-poussière | Normalement fermés | G | 3/8 | 4 | -20~40 | nul~0.3 | Article seul | B | - | 24VDC | NBR | Aucun | SUS | Aucun | Aucun | 7 | Aucun | Borne DIN avec suppresseur de surtension et témoin | - | ||
124.85 € | 1 | 26 jours | Huile | Anti-poussière | Normalement fermés | G | 1/4 | 4 | -20~40 | nul~0.3 | Article seul | B | - | 24VDC | FKM | Aucun | SUS | Aucun | Aucun | 7 | Aucun | Borne DIN | - |