Électrovanne 3 ports à commande directe gamme VX31 / 32 / 33 (Numéros de référence - Téléchargement CAO)

Électrovanne 3 ports à commande directe gamme VX31 / 32 / 33
SMC Solenoid Valve.
[Features]
· Solenoid valves that can be used with various fluids in a wide variety of applications
· Improved corrosion resistance
· Enclosure: Equivalent to IP65
· Low noise construction
· Reduced power consumption
· UL94V-0 conforming flame resistance
· Improved maintenance performance

(i)Remarque

  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VX3114J-01-5D1

Direct Operated 3 Port Solenoid Valve VX31/VX32/VX33 Series For Air, Water, Oil and Steam Specifications

For Air / Single Unit

For air, single unit (non-leak / medium vacuum) external appearance

For air, single unit (non-leak / medium vacuum) external appearance

Fluid and Ambient Temperature

  • Fluid temperature (no symbol, G): AC -10* to +60°C / DC -10* to +60°C
  • Fluid temperature (V/M): AC -10* to +40°C / DC -10* to +40°C
  • Ambient temperature: AC -20 to +60°C / DC -20 to +40°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM

  • Maximum operating pressure differential (no greater than 0 to 1 MPa): air 1 cm3/min or less, non-leak, medium vacuum* 10-6 Pa·m3/sec or less
  • Maximum operating pressure differential (1 MPa or higher): air 2 cm3/min or less, non-leak, medium vacuum* 10-6 Pa·m3/sec or less

*Leakage amount for options V and M (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.

For Air / Manifold

For air, manifold (non-leak / medium vacuum) external appearance

For air, manifold (non-leak / medium vacuum) external appearance

Fluid and Ambient Temperature

  • Fluid temperature (no symbol): AC -10* to +60°C / DC -10* to +60°C
  • Fluid temperature (V): AC -10* to +40°C / DC -10* to +40°C
  • Ambient temperature: AC -20 to +60°C / DC -20 to +40°C

*Dew point temperature: -10°C or less

Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM

  • Maximum operating pressure differential (no greater than 0 to 1 MPa): air 1 cm3/min or less, non-leak, medium vacuum* 10-6 Pa·m3/sec or less
  • Maximum operating pressure differential (1 MPa or higher): air 2 cm3/min or less, non-leak, medium vacuum* 10-6 Pa·m3/sec or less

*Leakage amount for option V (10-6 Pa·m3/sec) is for a pressure differential of 0.1 MPa.

For Water / Single Unit

For water / single unit external appearance

For water / single unit external appearance

Fluid and Ambient Temperature

  • Fluid temperature (no symbol, G, H): AC 1 to 60°C / DC 1 to 40°C
  • Fluid temperature (E/P): AC 1 to 99°C / DC NA
  • Ambient temperature: AC -20 to +60°C / DC -20 to +40°C

*No freezing

Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: NBR, FKM, EPDM

  • Maximum operating pressure differential (no more than 0 to 1 MPa): water 0.1 cm3/min or less
  • Maximum operating pressure differential (1 MPa or more): water 0.2 cm3/min or less

For Oil / Single Unit

For oil / single unit external appearance

For oil / single unit external appearance

Fluid and Ambient Temperature

  • Fluid temperature (A/H): AC -5* to +60°C / DC -5* to +40°C
  • Fluid temperature (D/N): AC -5* to +120°C / DC NA
  • Ambient temperature: AC -20 to +60°C / DC -20 to +40°C

*Kinematic viscosity: 50 mm2/s or less

Valve Leakage Amount (Internal Leakage / External Leakage) Seal Material: FKM

  • Maximum operating pressure differential (no more than 0 to 1 MPa): oil 0.1 cm3/min or less
  • Maximum operating pressure differential (1 MPa or more): oil 0.2 cm3/min or less

*Lists information for only some products.

VX31/VX32/VX33 Series Common Specifications

Standard Specification

Valve Specifications Valve Structure Direct operated poppet
Withstand Pressure MPa 3.0
Body Material C37, SUS
Seal Materials NBR, FKM, EPDM, PTFE, FFKM
Enclosure Dustproof, jetproof (IP65)*
Environment Locations without corrosive or explosive gases
Coil Specifications Rated Voltage AC (Class B: Built-In Full Wave Rectifier Type) 100 V AC, 200 V AC, 110 V AC, 220 V AC, 230 V AC, 240 V AC, 48 V AC
AC (Class H)
DC 24 V DC, 12 V DC
Allowable Voltage Fluctuation ±10% of rated voltage
Allowable Leakage Voltage AC (Class B: Built-In Full Wave Rectifier Type) 5% or less of rated voltage
AC (Class H) 20% or less of rated voltage
DC 2% or less of rated voltage
Coil Insulation Type Class B, class H

*Electrical entry, grommet with surge voltage suppressor (GS) has an IP40 rating. See SMC catalog for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.

Solenoid Coil Specifications

DC Specification

Model Apparent Power (W) Temperature Increase (°C)*
VX31 4.5 45
VX32 7 45
VX33 10.5 60

*Ambient temperature is 20°C. Value is for when rated voltage is applied.

AC Specification (Class B: Built-In Full Wave Rectifier Type)

Model Apparent Power (VA)* Temperature Increase (°C)*
VX31 7 55
VX32 9.5 60
VX33 12 65

*AC (class B) employs a rectifier circuit, so there is no apparent power fluctuations caused by frequency and inrush/holding.
*Ambient temperature is 20°C. Value is for when rated voltage is applied.

AC Specification (Class H)

Model - Frequency (Hz) Temperature Increase (°C)*
Frequency (Hz) Inrush Holding
VX31 50 33 14 65
60 28 12 60
VX32 50 65 33 100
60 55 27 95
VX33 50 94 50 120
60 79 41 115

*Ambient temperature is 20°C. Value is for when rated voltage is applied.

Drawing / Single Unit / Body Material: C37, SUS

Normally closed (N.C.): VX31□0/VX32□0/VX33□0
Normally open (N.O.): VX31□2/VX32□2/VX33□2
Common type (COM): VX31□4/VX32□4/VX33□4

 

(Units: mm)

 

Grommet: G dimensional drawing

Grommet: G dimensional drawing

 

(Units: mm)

 

Conduit: C dimensional drawing

Conduit: C dimensional drawing

 

(Units: mm)

 

DIN terminal: D dimensional drawing

DIN terminal: D dimensional drawing

 

(Units: mm)

 

Conduit terminal: T dimensional drawing

Conduit terminal: T dimensional drawing

 

(Units: mm)

 

With bracket specification dimensional drawing

With bracket specification dimensional drawing

 

(Units: mm)

 

Model Orifice Diameter Piping Connection Port Diameter
P
Electrical Entry (AC / Class B)
Grommet Conduit DIN Terminal Conduit terminal
N.C., N.O., COM. J K J K J K M J K M N
VX31□□ ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) 1/8 30 46 48.5 41 65.5 42 53.5 100.5 41 69.5 91.5
VX31□□ ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) 1/4
VX32□□ ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) 1/4, 3/8 33 56 51.5 51 68.5 52 56.5 103.5 51 72.5 105
VX33□□ ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) 1/4, 3/8 36 64.5 54 59.5 71 60.5 59 106 59.5 75 113
 

 

(Units: mm)

 

Model Orifice Diameter Piping Connection Port Diameter P A B C D E F H
N.C., N.O., COM. B1 B2
VX31□□ ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) 1/8 22 36 18 76.5 30 19 19.5 27
VX31□□ ø1.5 mm (orifice diameter), ø2.2 mm (orifice diameter), ø3 mm (orifice diameter) 1/4 41 20.5
VX32□□ ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) 1/4, 3/8 24 42 21 90 35 22 22.5 32
VX33□□ ø2.2 mm (orifice diameter), ø3 mm (orifice diameter), ø4 mm (orifice diameter) 1/4, 3/8 24 42 21 98 40 22 25 36
Model Electrical Entry (DC, AC / Class H) Bracket Mounting Dimensions
Grommet Conduit DIN Terminal Conduit terminal
N.C., N.O., COM. J K J K J K M J K M N Q R S T
VX31□□ 19.5 50 40 42.5 58.5 42 46.5 92 42.5 61 93 17.5 40 50 75.5
VX31□□
VX32□□ 22.5 60 43 52.5 61.5 52 49.5 95 52.5 64 106.5 21 47 57 89
VX33□□ 25.5 68.5 46 61 64 60.5 52 98 61 66.5 114.5 21 47 57 97

*See the SMC catalog for information other than that detailed above.

Référence pièce
VX3114J-01-5D1
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Fluide applicable Environnement de fonctionnement Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Plage de différentiel de pression de fonctionnement
(MPa)
Application Classe d'isolation Normes acquises Tension Matériel d'étanchéité Option Matériau du corps Support Type détaillé Consommation d'énergie
(W)
Fonctions Entrée électrique du fil de sortie Puissance apparente
(VA)

93.44 €

1 26 jours -Anti-poussière3 ports universels[Rc (R)] Rc1/81.5-20~40nul~0.7Article seulB-24VDCEPKMAucunSUSAucunAucun4.5AucunBorne DIN-

Loading...

  1. 1

Informations de base

Type Type électromagnétique Type d'entraînement Type à mouvement linéaire IP IP65

Assistance technique