Vanne de processus, vanne à 2 ports pour le contrôle du circuit d'air comprimé et d'air-hydro gamme VNA (Numéros de référence - Téléchargement CAO)

Vanne de processus, vanne à 2 ports pour le contrôle du circuit d'air comprimé et d'air-hydro gamme VNA
A 2 port valve for compressed air and air-hydro circuit control made by SMC.
[Features]
· A universal 2 port valve exclusively for controlling air pressure systems and air-hydro circuits
· Cylinder actuation by external pilot air
· Balance poppet type that allows normal and reverse flow
· Can be operated at 0 MPa
· Wide variations

(i)Remarque

  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VNA103B-F6A-B

Process Valve, 2 Port Valve For Air-Hydro Circuit Control VNA Series Specifications

VNA Series external pilot solenoid type external appearance

VNA Series external pilot solenoid type external appearance

VNA Series air-operated type external appearance

VNA Series air-operated type external appearance

VNA□01 JIS symbol

VNA□01 JIS symbol

VNA□02 JIS symbol

VNA□02 JIS symbol

VNA□03 JIS symbol

VNA□03 JIS symbol

VNA□11 JIS symbol

VNA□11 JIS symbol

Fluid Temperature VNA□□□A *1 -5 to +60°C
VNA□□□B
VNA□□□C
*1: -5 to +99°C
(air-operated type only)
Ambient Temperature *1 -5 to +50°C (60°C for air-operated type)
Proof Pressure 1.5 MPa
Operating Pressure Range 0 to 1 MPa
External Pilot Air Pressure Range 0.2 to 0.7 MPa
Lubrication Not required (if lubricating, use turbine oil class 1 ISO VG32 *2)
Temperature *1: -5 to +50°C (60°C for air-operated type)
Mounting Orientation *3: Unrestricted

*1: No freezing.
*2: Do not lubricate if seal material is EPR.
*3: However, if the external pilot is a solenoid type, SMC recommends mounting the pilot solenoid valve in an upward facing vertical or horizontal orientation.

Model

Model Piping Connection Port Diameter
Thread
Orifice Diameter
ø(mm)
Flow Rate Characteristics Weight (kg)
Measured with Air Measured with Water*
C
(dm3/(bar·sec)]
b Cv Kv Conversion Cv Air Operated Type External Pilot Solenoid Type
VNA1□□□-6A 1/8 10 3.5 0.35 0.88 0.9 1.0 0.1 0.2
VNA1□□□-8A 1/4 5.9 0.24 1.5 1.5 1.7
VNA1□□□-10A 3/8 7.9 0.16 1.9 1.8 2.1
VNA2□□□-10A 15 16 0.35 3.8 3.9 4.5 0.3 0.4
VNA2□□□-15A 1/2 23 0.25 4.8 4.6 5.4
VNA3□□□-20A 3/4 20 34 0.16 7.5 7.5 8.7 0.5 0.6

*This product cannot be used for water.

Model Piping Connection Port Diameter
Thread
Orifice Diameter
ø(mm)
Flow Rate Characteristics Weight (kg)
Measured with Air Measured with Water Air Operated Type External Pilot Solenoid Type
Effective Area
(mm2)
Kv Conversion Cv
VNA4□□□-25A 1 25 220 10.4 12 0.8 0.9
VNA5□□□-32A 1 1/4 32 320 15.6 18 1.3 1.4
VNA6□□□-40A 1 1/2 40 500 24.2 28 2.1 2.2
VNA7□□□-50A 2 50 770 37.2 43 3.1 3.2

Pilot Solenoid Valve Specifications

Piping Connection Port Diameter 6A to 25A 32 A to 50 A
Pilot Solenoid Valve SF4-□□□-23
SF4-□D-23-Q
SF4-□DZ-23-Q
VO307-□□□1
VO307-□D1-Q
VO307-□DZ1-Q
Electrical Entry Grommet, grommet terminal
Conduit terminal
DIN Terminal
Grommet, DIN terminal
Coil Rated Voltage (V) AC (50/60 Hz) 100 V, 200 V, other (semi-standard)
DC 24 V, other (semi-standard)
Allowable Voltage Fluctuation -15 to +10% of rated voltage
Temperature rise value 35°C or less (when rated voltage is applied) 50℃ or less (when rated voltage is applied)
Apparent Power AC Inrush 5.6 VA (50 Hz), 5.0 VA (60 Hz) 12.7 VA (50 Hz), 10.7 VA (60 Hz)
Holding 3.4 VA (50 Hz), 2.3 VA (60 Hz) 7.6 VA (50 Hz), 5.4 VA (60 Hz)
Power Consumption DC 1.8 W (without indicator light), 2 W (with indicator light) 4 W (without indicator light), 4.2 W (with indicator light)
Manual Operation Non-locking push type
Other (semi-standard)
Non-locking push type

*See catalog for information on ordering pilot solenoid valves.

Diagram

VNA Series diagram

VNA Series diagram

Component Parts

Number Part Name Material Notes
1 Body Aluminum alloy Platinum silver coated
2 Cover Assembly Aluminum alloy Platinum silver coated
*3 Plate Assembly Aluminum alloy Seal material (NBR, FKM, EPR)
*4 Valve Element Aluminum alloy Seal materials (NBR, FKM, EPR)
5 Piston Assembly Aluminum alloy -
6 Travel Spring Stainless steel -
7 Return Spring Piano wire -
8 Pilot Solenoid Valve - -

*Parts 3 and 4 are for selection of valve composition.

Operating Principle

For VNA□01□, □11□ (N.C. Type)

  • When pilot solenoid valve 8 is not energized (or when air is exhausted from 12 (P1) port of the air operated type), valve 4 linked to piston 5 is closed via the action of the return spring 7.

For Opening the Valve

  • When the pilot solenoid valve is energized (or when pressurized air enters through port 12 (P1) of the air operated type), the pilot air that has entered under the piston moves upward, opening the valve.

For Closing the Valve

  • When the power to the pilot solenoid valve is cut (or when fluid is exhausted from port 12 (P1) of the air operated type), the pilot air under the piston is exhausted and the valve closed via the action of the return spring.

For VNA□02□, □12□ (N.C. Type)

  • In contrast for the N.C. type, when the power to the pilot solenoid valve is shut off (or when air is exhausted from port 10 (P2) of the air operated type), unenergized, the valve is held open via the return spring. When the pilot solenoid valve is energized (or when pressurized air enters through port 10 (P2) of the air operated type), the valve closes.

VNA□03□ (C.O. Type)

  • The valve of the C.O. type, which has no return spring, is in an arbitrary position when air is exhausted through ports 12 (P1) and 10 (P2). When pressurized air enters port 12 (P1) (exhaust from port 10 [P2]), the valve opens. The valve closes when pressurized air enters port 10 (P2) (exhaust from port 12 [P1]).

Drawing

 

(Units: mm)

 

Piping connection port diameter: 6A, 8A, 10A dimensional drawing

Piping connection port diameter: 6A, 8A, 10A dimensional drawing

*10 mm longer for EZ and TZ, and 17 mm longer for DZ.

  • VNA1□□□-6A main port 1 (A), 2 (B): 1/8
  • VNA1□□□-8A main port 1 (A), 2 (B): 1/4
  • VNA1□□□-10A main port 1 (A), 2 (B): 3/8

 

(Units: mm)

 

Piping connection port diameter: 10A, 15A, 20A, 25A dimensional drawing

Piping connection port diameter: 10A, 15A, 20A, 25A dimensional drawing

*10 mm longer for EZ and TZ, and 17 mm longer for DZ.

 

(Units: mm)

 

Model Main Port
1 (A), 2 (B)
A B C D E F G H I J K L M N P Q R S T U
VNA2□□□-10A 3/8 63 42 29 14 72.5 80.5 75 80 84.5 124 125.5 144.5 52 26 4.5 24.3 2.3 25 34 55
VNA2□□□-15A 1/2
VNA3□□□-20A 3/4 80 50 35 17.5 84 92 84 89 93.5 135.5 137 156 62 31 5.5 28.3 2.3 30 43 60.5
VNA4□□□-25A 1 90 60 40 20 100 108 90 95 99.5 151.5 153 172 72 36 6.5 33.3 2.3 35 49 73

 

(Units: mm)

 

Piping connection port diameter: 32A, 40A, 50A dimensional drawing

Piping connection port diameter: 32A, 40A, 50A dimensional drawing

 

(Units: mm)

 

Model Main Port
1 (A), 2 (B)
Pilot Port
12 (P1), 10 (P2)
A B C D E F G H I J
VNA5□□□-32A 1 1/4 1/8 105 77 53 26.5 120.5 20 129.5 170.1 211.5 55
VNA6□□□-40A 1 1/2 1/4 120 96 60 30 137 24 147 187.6 229 63
VNA7□□□-50A 2 1/4 140 113 74 37 160 24 170 210.6 252 74

*See the SMC catalog for information other than that detailed above.

Référence pièce
VNA103B-F6A-B
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Fluide applicable Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Nombre de solénoïdes Tension Matériel d'étanchéité Support Fonctions Conformité CE Entrée électrique du fil de sortie Type à fonctionnement manuel

68.27 €

1 26 jours Type à fonctionnement pneumatiqueHuile / Gaz[Autres] double effetG1/810-5~ 60--FKMInclusAucun-AucunVerrouillage de type B (outil requis)

Loading...

  1. 1

Informations de base

Environnement de fonctionnement Standard Type d'entraînement Type pilote Matériau du corps Aluminium
Application Article seul

Vous vous trouvez sur la page de Vanne de processus, vanne à 2 ports pour le contrôle du circuit d'air comprimé et d'air-hydro gamme VNA, le numéro d'article est le suivant: VNA103B-F6A-B.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VNA103B-F6A-B.

Variantes de ce produit

Référence pièce
VNA101A-6A-B
VNA101A-8A
VNA101A-8A-B
VNA103B-N6A-B
VNA111A-10A-5D-B-Q
VNA111A-10A-5D-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Fluide applicable Type à commutation Type de connexion Filetage nominal de tuyauterie Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Nombre de solénoïdes Tension Matériel d'étanchéité Support Fonctions Conformité CE Entrée électrique du fil de sortie Type à fonctionnement manuel

62.89 €

1 4 jours Type à fonctionnement pneumatiqueAir / Huile / GazNormalement fermés[Rc (R)] Rc1/810-5~60--NBRInclusAucun-AucunVerrouillage de type B (outil requis)

60.18 €

1 26 jours Type à fonctionnement pneumatiqueAir / Huile / GazNormalement fermés[Rc (R)] Rc1/410-5~60--NBRAucunAucun-AucunNon verrouillable, type à poussoir

62.89 €

1 26 jours Type à fonctionnement pneumatiqueAir / Huile / GazNormalement fermés[Rc (R)] Rc1/410-5~ 60--NBRInclusAucun-AucunVerrouillage de type B (outil requis)

68.27 €

1 26 jours Type à fonctionnement pneumatiqueHuile / Gaz[Autres] double effetNPT1/810-5~ 60--FKMInclusAucun-AucunVerrouillage de type B (outil requis)

92.85 €

1 26 jours Type électromagnétiqueAir / Huile / GazNormalement fermés[Rc (R)] Rc3/810-5~50Solénoïde simple24VDCNBRInclusProduit conforme CE-Borne DINNon verrouillable, type à poussoir

90.26 €

1 26 jours Type électromagnétiqueAir / Huile / GazNormalement fermés[Rc (R)] Rc3/810-5~50Solénoïde simple24VDCNBRAucunProduit conforme CE-Borne DINNon verrouillable, type à poussoir

Assistance technique