Vanne de liquide de refroidissement gamme SGC, électrovanne pilote externe, type pneumatique (Numéros de référence - Téléchargement CAO)

Vanne de liquide de refroidissement gamme SGC, électrovanne pilote externe, type pneumatique
[Features]
· Prevents vibrations to the shaft sliding part, increasing the lifespan of rubber parts. It also helps improve the valve sealing performance.
· Completely stops the leakage of coolant fluid. The scraper effect provides double the safety performance.
· The sealing material can also be selected (NBR, FKM).
· Includes a function for checking whether the valve is open or closed. Mountable on either side (SGC2/3/4 only).
· Prevents the loss of grease, increasing its service life.
· External pilot solenoid type and air operated type.
· Series: SGC200/SGC300SGC400.
· Valve type: N.C./N.O.

(i)Remarque

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

SGC221A-1610Y-5TZ-B1

Coolant Valve SGC Series Specifications

Coolant Valve SGC Series external appearance

Coolant Valve SGC Series external appearance

Model Pressure Specification Piping Connection Port Diameter Orifice Diameter
ø[mm]
Flow Rate Characteristics Weight (kg)
Kv Conversion Cv Air Operated Type External Pilot Solenoid Type
SGC(A)22□□-05□10 0.5 MPa 3/8 ø15 mm 3.9 4.6 0.69 (0.74) 0.73 (0.78)
SGC(A)22□□-05□15 1/2 ø15 mm 5.6 6.5 0.69 (0.74) 0.73 (0.78)
SGC(A)32□□-05□20 3/4 ø20 mm 10.1 11.8 1.04 (1.11) 1.08 (1.15)
SGC(A)42□□-05□25 1 ø25 mm 15.7 18.3 1.70 (1.77) 1.74 (1.81)
SGC(A)52□□-05□32 1 1/4 ø32 mm 24.0 28 3.4 3.4
SGC(A)62□□-05□40 1 1/2 ø40 mm 36.9 43 5.6 5.6
SGC(A)72□□-05□50 2 ø51 mm 60.0 70 8.4 8.4
SGC(A)22□□-10□10 1.0 MPa 3/8 ø12 mm 3.0 3.5 0.69 (0.74) 0.73 (0.78)
SGC(A)22□□-10□15 1/2 ø12 mm 4.1 4.8 0.69 (0.74) 0.73 (0.78)
SGC(A)32□□-10□20 3/4 ø14 mm 6.1 7.1 1.04 (1.11) 1.08 (1.15)
SGC(A)42□□-10□25 1 ø17 mm 9.4 11 1.70 (1.77) 1.74 (1.81)
SGC(A)52□□-10□32 1 1/4 ø25 mm 17.1 20 3.4 3.4
SGC(A)62□□-10□40 1 1/2 ø29 mm 25.7 30 5.6 5.6
SGC(A)72□□-10□50 2 ø36 mm 41.1 48 8.4 8.4
SGC(A)22□□-16□10 1.6 MPa 3/8 ø9 mm 1.1 1.25 0.69 (0.74) 0.73 (0.78)
SGC(A)22□□-16□15 1/2 ø9 mm 2.3 2.7 0.69 (0.74) 0.73 (0.78)
SGC(A)32□□-16□20 3/4 ø12 mm 3.9 4.5 1.04 (1.11) 1.08 (1.15)
SGC(A)42□□-16□25 1 ø15 mm 6.3 7.3 1.70 (1.77) 1.74 (1.81)

*Values in ( ) are for models with bracket.
*Add the weight of the auto switch separately.

SGCA□21□ JIS symbol

SGCA□21□ JIS symbol

SGCA□22□ JIS symbol

SGCA□22□ JIS symbol

SGC□21□ JIS symbol

SGC□21□ JIS symbol

SGC□22□ JIS symbol

SGC□22□ JIS symbol

Valve Specifications

Fluid Coolant (water cannot be used)
Fluid Temperature SGC□□□□A, B -5 to +60°C*
Ambient Temperature -5 to +50℃
Proof Pressure SGC(A)2, SGC(A)3, SGC(A)4 2.4 MPa
SGC(A)5, SGC(A)6, SGC(A)7 1.5 MPa
Valve Seat Leakage 20 cm3/min or less (at coolant pressure)
Operating Pressure Range SGC□□□□□-05 0 to 0.5 MPa
SGC□□□□□-10 0 to 1 MPa
SGC□□□□□-16 0 to 1.6 MPa (Series 2, 3, 4 only)
External Pilot Air Pressure SGC□□□1 0.25 to 0.7 MPa
SGC□□□2 0.5 MPa specification: 0.25 MPa to 0.7 MPa
1.0, 1.6 MPa specifications: 0.3 MPa to 0.7 MPa
Lubrication Not required (if lubricating, use turbine oil class 1 ISO VG32)
Temperature -5 to +50°C*

*: No freezing.

Diagram

SGC2, 3, 4, 5 Series

N.C. type diagram

N.C. type diagram

N.O. type diagram

N.O. type diagram

SGC6, 7 Series

N.C. type dimensional drawing

N.C. type dimensional drawing

N.O. type dimensional drawing

N.O. type dimensional drawing

Number Part Name Material Notes
1 Body Assembly Cast iron Plated
2 Cover Assembly Diecast aluminum Urban white
3 Plate Assembly Iron Seal material (NBR, FKM), plated
4 Valve Element Stainless steel -
5 Valve Cover NBR, FKM -
6 Piston Assembly Stainless steel, aluminum -
7 Return Spring Stainless steel, piano wire -
8 Pilot Solenoid Valve - -
9 Filter Copper -

Drawing

Air Operated Type

 

(Units: mm)

 

SGC2, 3, 4 Series dimensional drawing

SGC2, 3, 4 Series dimensional drawing

 

(Units: mm)

 

Model Main Port Pilot Port A B C D E F G H I J K L M N
SGCA22□□-□□10 3/8 1/8 63 49.6 29 14.5 103.3 111.3 117.8 26 26 52 4.5 44.5 25 26.3
SGCA22□□-□□15 1/2 1/8 63 49.6 29 14.5 103.3 111.3 117.8 26 26 52 4.5 44.5 25 26.3
SGCA32□□-□□20 3/4 1/8 80 59 35 17.5 112 120.5 127 35 31 62 5.5 48 30 31
SGCA42□□-□□25 1 1/8 90 74 44 22 135.9 144.5 151 40 36 72 6.5 60 35 39.5

 

(Units: mm)

 

SGC5, 6, 7 Series dimensional drawing

SGC5, 6, 7 Series dimensional drawing

 

(Units: mm)

 

Model Main Port Pilot Port A B C D E F G H Q R
SGCA52□□-□□32 1 1/4 1/8 125 82 55 27.5 158.3 168.3 174.8 57 145.3 13
SGCA62□□-□□40 1 1/2 1/4 140 98 61 30.5 179.5 191.5 198 59 163.5 19
SGCA72□□-□□50 2 1/4 160 115 74 37 206 218 224.5 71 190 19

*See the SMC catalog for information other than that detailed above.

Référence pièce
SGC221A-1610Y-5TZ-B1
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Type à commutation Type de connexion Filetage nominal de tuyauterie Type d'entraînement Diam. d'orifice
(Ø)
Tension Matériel d'étanchéité Option Support Longueur du fil de sortie
(mm)
Entrée électrique du fil de sortie Vanne pilote intégrée Commutateur applicable Nombre de commutateurs Type à fonctionnement manuel

257.53 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc3/8Type pilote924VDCNBRAvec suppresseur de surtension et témoinSupport sur le côté gauche500Canal de conduit (vanne pilote V116 uniquement)Type 0.35W (V116)Sans commutateur auto (sans aimant)2 piècesNon verrouillable, type à poussoir

Loading...

  1. 1

Informations de base

Fluide applicable Refroidissement Environnement de fonctionnement Standard Plage de températures de fonctionnement(°C) -5::50
Nombre de solénoïdes Solénoïde simple Application Article seul IP IP65

Vous vous trouvez sur la page de Vanne de liquide de refroidissement gamme SGC, électrovanne pilote externe, type pneumatique, le numéro d'article est le suivant: SGC221A-1610Y-5TZ-B1.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SGC221A-1610Y-5TZ-B1.

Variantes de ce produit

Référence pièce
SGC221A-0510Y-5DZ-B1
SGC221A-0510Y-5DZ-M
SGC221A-0510Y-5TZ
SGC221A-1610Y-5WZ-B1
SGC221A-1615Y-5D
SGC221A-1615Y-5DZ
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Type à commutation Type de connexion Filetage nominal de tuyauterie Type d'entraînement Diam. d'orifice
(Ø)
Tension Matériel d'étanchéité Option Support Longueur du fil de sortie
(mm)
Entrée électrique du fil de sortie Vanne pilote intégrée Commutateur applicable Nombre de commutateurs Type à fonctionnement manuel

229.65 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc3/8Type pilote1524VDCNBRAvec suppresseur de surtension et témoinSupport sur le côté gauche500Borne DIN (pas de borne : 11mm)Type 0.35W (V116)Sans commutateur auto (sans aimant)2 piècesNon verrouillable, type à poussoir

227.23 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc3/8Type pilote1524VDCNBRAvec suppresseur de surtension et témoinPas de support500Borne DIN (pas de borne : 11mm)Type 0.35W (V116)Sans commutateur auto (aimant intégré)2 piècesNon verrouillable, type à poussoir

220.61 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc3/8Type pilote1524VDCNBRAvec suppresseur de surtension et témoinPas de support500Canal de conduit (vanne pilote V116 uniquement)Type 0.35W (V116)Sans commutateur auto (sans aimant)2 piècesNon verrouillable, type à poussoir

277.21 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc3/8Type pilote924VDCNBRAvec suppresseur de surtension et témoinSupport sur le côté gauche500Connecteur M12 (spécification à 4 broches)Type 0.35W (V116)Sans commutateur auto (sans aimant)2 piècesNon verrouillable, type à poussoir

241.97 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc1/2Type pilote924VDCNBRAucunPas de support500Borne DIN (pas de borne : 11mm)Type 0.35W (V116)Sans commutateur auto (sans aimant)2 piècesNon verrouillable, type à poussoir

246.90 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc1/2Type pilote924VDCNBRAvec suppresseur de surtension et témoinPas de support500Borne DIN (pas de borne : 11mm)Type 0.35W (V116)Sans commutateur auto (sans aimant)2 piècesNon verrouillable, type à poussoir

Assistance technique