VNC (Bobine) Vanne pour réfrigérant, bobine à pilotage externe (Numéros de référence - Téléchargement CAO)

VNC (Bobine) Vanne pour réfrigérant, bobine à pilotage externe
A coolant valve made by SMC.
[Features]
· Cylinder actuation by pilot air
· Wide selection of port sizes and variations
· Low water hammer
· Large valve capacity

(i)Remarque

  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VNC211A-15A-5DZ-Q

External Pilot Type Solenoid Valve, Air Operated Type, Coolant Valve VNC Series Specifications

VNC Series external appearance 1

VNC Series external appearance 1

VNC Series external appearance 2

VNC Series external appearance 2

Fluid (Main Piping) Coolant *2
Fluid Temperature VNC□□□A
VNC□1□B
*1: -5 to +60°C
VNC□0□B *1: -5 to +99℃
Ambient Temperature *1: -5 to +50°C (60°C for air-operated type)
Proof Pressure 1.5 MPa
Operating Pressure Range VNC□□1□ 0 to 0.5 MPa
VNC□□2□
VNC□□4□
0 to 1 MPa
External
Pilot
Air
Pressure VNC□□1□
VNC□□4□
0.25 to 0.7 MPa
VNC□□2□ 0.1 + 0.25 ×; (operating pressure) to 0.7 MPa
*See table 1
Lubrication Not required (if lubricating, use turbine oil class 1 ISO VG32)
Temperature *1: -5 to +50°C (60°C for air-operated type)
Mounting Orientation *3: Unrestricted

*1 No freezing.
*2: This product cannot be used for water.
*3: However, if the external pilot is a solenoid type, SMC recommends mounting the pilot solenoid valve in an upward facing vertical or horizontal orientation.

Table 1: VNC□□2□ pilot pressure (N.O. type)

Table 1: VNC□□2□ pilot pressure (N.O. type)

Model

Model Piping Connection Port Diameter Orifice Diameter ø[mm] Flow Rate Characteristics Weight (kg)
Thread Flange* Kv Conversion Cv Air Operated Type External Pilot Solenoid Type
VNC1□□□-6A 1/8 - 7 1.1 1.2 0.2 0.3
VNC1□□□-8A 1/4 - 1.1 1.3
VNC1□□□-10A 3/8 - 1.3 1.5
VNC2□4□-10A 11 3.4 3.9 0.5 0.7
VNC2□□□-10A 15 4.3 5.0
VNC2□4□-15A 1/2 - 11 3.9 4.5
VNC2□□□-15A 15 5.0 5.8
VNC3□4□-20A 3/4 - 14 6.1 7.0 0.8 1.0
VNC3□□□-20A 20 9.3 11
VNC4□4□-25A 1 - 16 7.9 9.1 1.2 1.4
VNC4□□□-25A 25 13.2 15
VNC5□4□-32A 1 1/4 - 22 14.3 17 2.2 2.4
VNC5□□□-32A 32 20.0 23
VNC5□4□-32F - 32 22 14.3 17 5.0 5.2
VNC5□□□-32F 32 20.0 23
VNC6□4□-40A 1 1/2 - 28 22.5 26 3.6 3.8
VNC6□□□-40A 40 29.3 34
VNC6□4□-40F - 40 28 25.7 30 6.8 7.0
VNC6□□□-40F 40 34.3 40
VNC7□4□-50A 2 - 33 35.4 41 5.5 5.7
VNC7□□□-50A 50 53.6 62
VNC7□4□-50F - 50 33 35.7 41 10.2 10.4
VNC7□□□-50F 50 57.1 66
VNC814□-65F - 65 45 42.4 49 - 15.7
VNC811□-65F 65 60.6 70
VNC914□-80F - 80 56 63.1 73 - 21.2
VNC911□-80F 80 86.5 100

Product Dimensions

Thread

 

(Units: mm)

 

Piping connection: 6A, 8A, 10A dimensional drawing

Piping connection: 6A, 8A, 10A dimensional drawing

*9 mm longer for EZ, TZ and DZ.

  • VNC1□□□-6A: Main port 1, 2 / 1/8
  • VNC1□□□-8A: Main port 1, 2 / 1/4
  • VNC1□□□-10A: Main port 1, 2 / 3/8

 

(Units: mm)

 

Piping connection: 10A, 15A, 20A, 25A dimensional drawing

Piping connection: 10A, 15A, 20A, 25A dimensional drawing

 

(Units: mm)

 

Model Main Port 1, 2 A B C D E F H J* K L M N P Q R S
VNC2□□□-10A 3/8 63 42 29 14.5 72.5 80.5 95.3 162.5 (164.5) 52 26 4.5 24.3 2.3 25 34 55
VNC2□□□-15A 1/2 63 42 29 14.5 72.5 80.5 95.3 162.5 (164.5) 52 26 4.5 24.3 2.3 25 34 55
VNC3□□□-20A 3/4 80 50 35 17.5 84 92 100.3 174 (176) 62 31 5.5 28.3 2.3 30 43 60.5
VNC4□□□-25A 1 90 60 40 20 100 108 101.3 190 (192) 72 36 6.5 33.3 2.3 35 49 73

*The dimensions in ( ) are for CE compliant products (-Q).

Product Diagram

N.C. (spring return normally closed type) diagram

N.C. (spring return normally closed type) diagram

When pilot solenoid valve 8 is not energized (or when air is exhausted from 12 (P1) port of the air operated type), valve 4 linked to piston 6 is closed via the action of the return spring 7.

For Opening the Valve

When the pilot solenoid valve is energized (or when pressurized air enters through port 12 (P1) of the air operated type), the pilot air that has entered under the piston moves upward, opening the valve.

For Closing the Valve

When the power to the pilot solenoid valve is cut (or when fluid is exhausted from port 12 (P1) of the air operated type), the pilot air under the piston is exhausted and the valve closed via the action of the return spring.

N.O. (spring return normally open type) diagram

N.O. (spring return normally open type) diagram

In contrast for the N.C. type, when the power to the pilot solenoid valve is shut off (or when air is exhausted from port 10 (P2) of the air operated type), unenergized, the valve is held open via the return spring.
When the pilot solenoid valve is energized (or when pressurized air enters through port 10 (P2) of the air operated type), the valve closes.

Number Part Name Material Notes
1 Body Assembly Cast iron Plated
2 Cover Assembly Aluminum alloy Platinum silver coated
3 Plate Assembly Iron Seal material (NBR, FKM)
4 Valve Element Stainless steel -
5 Valve Cover NBR, FKM 32A to 50A use an O-ring
6 Piston Assembly Aluminum alloy -
7 Return Spring Piano wire -
8 Spiral Pin Stainless steel -
9 Pilot Solenoid Valve - -

*Parts 3 and 5 are for selection of valve composition.

Precautions

  • *Use heat resistant parts for fittings and tubing when using high temperature fluids. (Compression fittings, fluorine resin tubes, copper piping, etc.)
  • *Be sure to read the individual product precautions before use.
  • *See the SMC catalog for product information other than the above.
Référence pièce
VNC211A-15A-5DZ-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Type à commutation Type de connexion Filetage nominal de tuyauterie Embase nominale de tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Tension Matériel d'étanchéité Option Support Fonctions Conformité CE Entrée électrique du fil de sortie

184.47 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc1/2-15-5~5024VDCNBRAvec témoinAucunProduit conforme CE-Borne DIN avec témoin et suppresseur de surtension

Loading...

  1. 1

Informations de base

Fluide applicable Refroidissement Environnement de fonctionnement Standard Type d'entraînement Type pilote
Nombre de solénoïdes Solénoïde simple Application Article seul Matériau du corps Fonte
Type à fonctionnement manuel Non verrouillable, type à poussoir

Vous vous trouvez sur la page de VNC (Bobine) Vanne pour réfrigérant, bobine à pilotage externe, le numéro d'article est le suivant: VNC211A-15A-5DZ-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VNC211A-15A-5DZ-Q.

Variantes de ce produit

Référence pièce
VNC104A-6A-B
VNC104A-8A
VNC104A-F6A
VNC211A-15A-6D-Q
VNC211A-F15A-5DZ-Q
VNC211B-10A-5DZ-B-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Type à commutation Type de connexion Filetage nominal de tuyauterie Embase nominale de tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Tension Matériel d'étanchéité Option Support Fonctions Conformité CE Entrée électrique du fil de sortie

89.69 €

1 26 jours Type à fonctionnement pneumatiqueNormalement fermés[Rc (R)] Rc1/8-7-5~ 60-NBRAucunInclusAucun-Aucun

86.90 €

1 26 jours Type à fonctionnement pneumatiqueNormalement fermés[Rc (R)] Rc1/4-7-5~ 60-NBRAucunAucunAucun-Aucun

78.69 €

1 26 jours Type à fonctionnement pneumatiqueNormalement fermésG1/8-7-5~ 60-NBRAucunAucunAucun-Aucun

180.47 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc1/2-15-5~5012VDCNBRAucunAucunProduit conforme CE-Borne DIN

184.47 €

1 26 jours Type électromagnétiqueNormalement fermésG1/2-15-5~5024VDCNBRAvec témoinAucunProduit conforme CE-Borne DIN avec témoin et suppresseur de surtension

202.52 €

1 26 jours Type électromagnétiqueNormalement fermés[Rc (R)] Rc3/8-15-5~5024VDCFKMAvec témoinInclusProduit conforme CE-Borne DIN avec témoin et suppresseur de surtension

Assistance technique