Bague d'insertion type pneumatique, type à raccord intégré, gamme LVC (Numéros de référence - Téléchargement CAO)

Bague d'insertion type pneumatique, type à raccord intégré, gamme LVC
· An air operated valve with a body made of New PFA that displays outstanding corrosion resistance.
[Features]
· Guide ring that prevents internal leakage.
· PTFE diaphragm that prevents the formation of micro-bubbles.
· Prevents liquid from pooling.

(i)Remarque

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

LVC32-S10

Air Operated Type Insert Bushing Integrated Fitting Type LVC Series Specifications

Model LVC20 LVC30 LVC40
Tube Outer Diameter*1 Metric Size 6 10 12
Inch Size 1/4 3/8 1/2
Orifice Diameter ø4 (orifice diameter 4 mm) ø8 (orifice diameter 8 mm) ø10 (orifice diameter 10 mm)
Flow Rate Characteristics Kv 0.3 1.4 2.1
Cv 0.35 1.7 2.5
Withstand Pressure (MPa) 1
Operating Pressure (MPa) A → B −(94 kPa)*3 0 to 0.5
B → A −(94 kPa)*3 0 to 0.2
Back Pressure (MPa) N.C. / N.O. 0.3 or less
Double Acting 0.4 or less
Valve Leakage Rate (cm3/min) 0 (with hydraulic pressure)
Pilot Operation Pressure (MPa) 0.3 to 0.5
Pilot Port Diameter Standard M5*4 Rc 1/8, NPT 1/8, G 1/8
-Z Type*5 Rc 1/8, NPT 1/8, G 1/8 -
Fluid Temperature (°C) 0 to 100
Ambient Temperature (°C) 0 to 60
Weight (kg) 0.09 0.23 0.42

*1: See p. 52 of the SMC catalog for details regarding applicable tubing sizes.
*2: Contact the SMC support center if using a vacuum and a fluid flow of B to A.
*3: If using with a vacuum, select products with a product number ending in -V. Cannot be used for vacuum retention. Moreover, using the B port side as the vacuum source may shorten the product lifespan.
*4: Applicable to LVC21 (N.O.) and LVC22 (double acting) types.
*5: Applicable to LVC20 (N.C.) -Z type.

Diagram

Standard type: N.C. type diagram

Standard type: N.C. type diagram

N.O. type dimensional drawing

N.O. type dimensional drawing

Double acting type

Double acting type

With flow rate adjustment type diagram

With flow rate adjustment type diagram

With bypass type diagram

With bypass type diagram

With indicator type diagram

With indicator type diagram

Component Parts

Number Part Name Material Option
1 Actuator Section PPS PVDF
2 Body PFA -
3 Diaphragm PTFE -
4 End Plate PPS PVDF
5 Insert Bushing PFA -
6 Nut PFA -
7 Collar PFA -
8 Flow Rate Adjuster PPS -
9 Indicator PP -

Drawing

LVC20 dimensional drawing

LVC20 dimensional drawing

LVC21, LVC22, LVC3□ to 4□ dimensional drawing

LVC21, LVC22, LVC3□ to 4□ dimensional drawing

 

(Units: mm)

 

Model A B C D E F G H J K L M N O P Q R
LVC20 30 30 51.7 44 11 79 29 - 4 20 37 3.5 24 14.8 20 Rc 1/8
NPT 1/8
G 1/8
ø2.4 mm
LVC21 30 30 54.5 44 11 79 28.5 13 4 20 37 3.5 23.5 - - M5 ×; 0.8 M3 ×; 0.5
LVC22
LVC3□ 36 47 79.1 56 16.5 106 43 17.5 7.5 34 46 5.5 39 - - Rc 1/8
NPT 1/8
G 1/8
Rc 1/8
NPT 1/8
G 1/8
LVC4□ 46 60 95.9 68 22 131 55 18 8 42 57 5.5 48 - -
With flow rate adjustment: LVC20 dimensional drawing

With flow rate adjustment: LVC20 dimensional drawing

With flow rate adjustment LVC22, LVC30 (0/2) to LVC4 (0/2) dimensional drawing

With flow rate adjustment LVC22, LVC30 (0/2) to LVC4 (0/2) dimensional drawing

S Dimensions

  • LVC2□: 14.5 mm
  • LVC3□: 24.4 mm
  • LVC4□: 29 mm

*See the SMC catalog for product information other than the above.

Référence pièce
LVC32-S10
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Fluide applicable Environnement de fonctionnement Type à commutation Type d'entraînement Diam. du tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Nombre de solénoïdes Plage de différentiel de pression de fonctionnement
(MPa)
Application Option Matériau du corps Type détaillé Fonctions Type à filetage de port pilote Taille de port B Diaphragme

351.68 €

1 Devis Type à fonctionnement pneumatiqueProduit chimiqueStandard[Autres] double effetType piloteØ1080~ 60Solénoïde simple0,3~0,5Article seulAucunPFAStandard-Rc 1/8ø 10-

Loading...

  1. 1

Informations de base

Type de connexion Raccord de tube

Vous vous trouvez sur la page de Bague d'insertion type pneumatique, type à raccord intégré, gamme LVC, le numéro d'article est le suivant: LVC32-S10.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article LVC32-S10.

Variantes de ce produit

Référence pièce
LVC20-S04-1-Z
LVC20-S04-V-Z
LVC20-S04-Z
LVC32-S10-1
LVC32-S10-2
LVC32-S11
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Fluide applicable Environnement de fonctionnement Type à commutation Type d'entraînement Diam. du tube Diam. d'orifice
(Ø)
Plage de températures de fonctionnement
(°C)
Nombre de solénoïdes Plage de différentiel de pression de fonctionnement
(MPa)
Application Option Matériau du corps Type détaillé Fonctions Type à filetage de port pilote Taille de port B Diaphragme

387.15 €

1 Devis Type à fonctionnement pneumatiqueProduit chimiqueStandardNormalement fermésType piloteØ440~ 60Solénoïde simple0,3~0,5Article seulAvec réglage du débitPFAStandard-Rc 1/8Ø4-

368.27 €

1 Devis Type à fonctionnement pneumatiqueVide / Produit chimiqueStandardNormalement fermésType piloteØ440~ 60Solénoïde simple0,3~0,5Article seulAucunPFASpécification de vide-Rc 1/8Ø4-

337.84 €

1 Devis Type à fonctionnement pneumatiqueProduit chimiqueStandardNormalement fermésType piloteØ440~ 60Solénoïde simple0,3~0,5Article seulAucunPFAStandard-Rc 1/8Ø4-

405.61 €

1 Devis Type à fonctionnement pneumatiqueProduit chimiqueStandard[Autres] double effetType piloteØ1080~ 60Solénoïde simple0,3~0,5Article seulAvec réglage du débitPFAStandard-Rc 1/8ø 10-

480.65 €

1 Devis Type à fonctionnement pneumatiqueProduit chimiqueStandard[Autres] double effetType piloteØ1080~ 60Solénoïde simple0,3~0,5Article seulAvec dérivationPFAStandard-Rc 1/8ø 10-

351.68 €

1 Devis Type à fonctionnement pneumatiqueProduit chimiqueStandard[Autres] double effetType piloteØ9.5280~ 60Solénoïde simple0,3~0,5Article seulAucunPFAStandard-Rc 1/8ø 9.52-

Assistance technique