Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQ110Y-5G-M5-Q
3-Port Solenoid Valve VQ100 Series external appearance 1
3-Port Solenoid Valve VQ100 Series external appearance 2
3-Port Solenoid Valve VQ100 Series external appearance 3
Item | Type | |||||
---|---|---|---|---|---|---|
Standard Type (1 W) | High-pressure type (1.5 W) | Low-watt type (0.5 W) | ||||
Valve Construction | 3-Port Direct Operated Poppet type | |||||
Valve Specifications | Usable Fluids | Air | ||||
Maximum Operating Pressure | 0.7 MPa | 0.8 MPa | 0.7 MPa | |||
Minimum operating pressure (vacuum) | 0 MPa (-0.1 MPa*5) | |||||
Flow Rate Characteristics | 1→2 | C [dm3/(s·bar)] | 0.055 | 0.042 | ||
b | 0.22 | 0.27 | ||||
Cv | 0.014 | 0.011 | ||||
2→3 | C [dm3/(s·bar)] | 0.083 | 0.045 | |||
b | 0.28 | 0.28 | ||||
Cv | 0.021 | 0.012 | ||||
Response time*1 | ON: 3.5 ms, OFF: 2 ms | ON: 3.5 ms, OFF: 2.5 ms | ||||
Ambient Temperature and Operating Fluid Temperature | -10 to 50℃ *2 | |||||
Lubrication | Not required | |||||
Manual Operation | Non-locking push type / Locking type (tool required)*3 | |||||
Mounting Orientation | Free | |||||
Impact resistance / Vibration resistance*4 | 150/30 m/s2 | |||||
Enclosure | Dust-proof | |||||
Weight | 12.6 g (L/M plug connectors without sub-plate) | |||||
Electrical Specifications | Coil Rated Voltage | DC | 24 V, 12 V | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||||
Coil Insulation Type | Class B or equivalent | |||||
Power Consumption (Current) | DC | 1 W (42 mA) | 1.5 W (63 mA) | 0.5 W (21 mA) | ||
Electrical Entry | Grommet Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*2: Based on JIS B 8374-1993. Value with indicator light / surge voltage suppressor (clean air). Variation accuracy ±1 ms
*2: Use dry air when operating at low temperatures and with no condensation.
*3: The locking type is a semi-standard specification.
*4: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
*5: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*6: The power saving type supports plug-in, L and M plug connectors for lead wire electrical entry.
Item | Type | ||||||
---|---|---|---|---|---|---|---|
Latching type | AC type | Large flow capacity type | Normally open type | ||||
Valve Specifications | Model number notation example | VQ110L-□ | VQ110-1□ VQ110-2□ | VQ110U-□ | VQ120-□ | ||
Maximum Operating Pressure | 0.7 MPa | 0.6 MPa | 0.5 MPa | ||||
Minimum Operating Pressure | 0 MPa (-100 kPa*4, *5) | ||||||
Flow Rate Characteristics | 1→2*6 (3→2) | C [dm3/(s·bar)] | 0.042 | 0.14 | 0.04 | ||
b | 0.27 | 0.26 | 0.11 | ||||
Cv | 0.011 | 0.036 | 0.009 | ||||
2→3注6) (2→1) | C [dm3/(s·bar)] | 0.045 | 0.14 | 0.044 | |||
b | 0.28 | 0.25 | 0.3 | ||||
Cv | 0.012 | 0.036 | 0.011 | ||||
Response Time*2 | 5 ms or less | 15 ms or less | 5 ms or less | 5 ms or less | |||
Electrical Specifications | Power Consumption (Current) | 24 V DC | 1 W (42 mA)*7 | - | 0.35 W (15 mA)*3 | 1 W (42 mA) | |
12 V DC | 1 W (83 mA)*7 | - | 0.35 W (30 mA)*3 | 1 W (83 mA) | |||
100 V AC | 0.6 VA (6 mA) | 0.5 VA (5 mA) | - | ||||
110 V AC | 0.65 VA (5.9 mA) | 0.55 VA (5 mA) | - | ||||
200 V AC | 1.2 VA (6 mA) | 1.0 VA (5 mA) | - | ||||
220 V AC | 1.3 VA (5.9 mA) | 1.1 VA (5 mA) | - | ||||
Lead wire electrical entry*1 | Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*1: Grommet is available only for normally open type (without light/surge voltage suppressor). Normally open type is available only with 1 W DC specifications.
*2: Based on JIS B 8374-1993, with indicator light / surge voltage suppressor (clean air).
*3: Inrush 3.1 W (10 ms after energized), holding 0.35 W. +, - polarity present.
*4: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*5: In the case of 1 (P) port vacuum and 3 (R) port vacuum release, use VQ120 (Normally open type)
. In this case, the prefix "10-" is not required.
*6: Value inside parentheses denote the air passage of the normally open type.
*7: +, - polarity present.
*8: Power-saving type: Inrush 1.5 W (10 ms after energized), holding 0.25 W. +, - polarity present.
JIS symbols for normally closed
JIS symbols for normally open
JIS symbols for latching type
(Unit: mm)
Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings
(Unit: mm)
L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings
3-Port Solenoid Valve VQ100 Series structure drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature Assembly | SUS, resin |
5 | Return Spring | SUS |
6 | Poppet | NBR |
7 | Small cross-head/straight-slot combination pan head screw | Carbon steel |
8 | Interface gasket | FKM |
9 | Sub-plate | ZDC |
Référence pièce
|
---|
VQ110Y-5G-M5-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Pression nominale (MPa) | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Conformité CE | Fonctions | Spécifications communes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.05 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Matériau de type fluoropolymère sans cuivre / Faible courant | [Simple] Simple | 2 positions, normalement fermé | - | 24VDC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | 0.011 | 0 à 0,7 | Non bloquant | Passe-fils | Non verrouillable, type à poussoir | Oui | Type de faible puissance DC (0,5 W) | - |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Type de joint | Standard |
---|---|---|---|---|---|
Fabrication conforme aux spécifications de la commande | Standard |
Vous vous trouvez sur la page de Électrovanne 3 ports gamme VQ100, le numéro d'article est le suivant: VQ110Y-5G-M5-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQ110Y-5G-M5-Q.
Configurer
Propriétés de base
Caractéristiques
Nombre de solénoïdes
État à la mise hors tension
Spécifications communes
Type
Application
Sens du montage
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Type d'entraînement
Valeur CV
Pression nominale(MPa)
Interrupteur manuel
Entrée électrique du fil de sortie
Manuel
Conformité CE
Fonctions
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQ110-5G-Q |
VQ110-5LO-M5-Q |
VQ110-5LO-Q |
VQ110Y-6LO-Q |
VQ120-5F-Q |
VQ120-5FB-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Pression nominale (MPa) | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Conformité CE | Fonctions | Spécifications communes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.48 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement fermé | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,7 | Non bloquant | Passe-fils | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - | ||
52.73 € | 1 | 4 jours | Utilisation unique | Direct | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement fermé | - | 24VDC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | - | 0 à 0,7 | Non bloquant | Connecteur de prise L, sans connecteur, avec témoin et suppresseur de surtension | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - | ||
42.35 € | 1 | 4 jours | Unité de montage du collecteur | Base de collecteur | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement fermé | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,7 | Non bloquant | Connecteur de prise L, sans connecteur, avec témoin et suppresseur de surtension | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - | ||
43.68 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard / Faible courant / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement fermé | - | 12VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | 0.011 | 0 à 0,7 | Non bloquant | Connecteur de prise L, sans connecteur, avec témoin et suppresseur de surtension | Non verrouillable, type à poussoir | Oui | Type de faible puissance DC (0,5 W) | - | ||
46.92 € | 1 |
Jour même
Stock | Unité de montage du collecteur | Base de collecteur | Standard / Sans lubrification / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,5 | Non bloquant | Enfichable avec témoin / suppresseur de surtension | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - | ||
51.37 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,5 | Verrou | Enfichable avec témoin / suppresseur de surtension | Type de verrouillage | Oui | Type standard (1W) | - |