Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQ120-5FB-Q
3-Port Solenoid Valve VQ100 Series external appearance 1
3-Port Solenoid Valve VQ100 Series external appearance 2
3-Port Solenoid Valve VQ100 Series external appearance 3
Item | Type | |||||
---|---|---|---|---|---|---|
Standard Type (1 W) | High-pressure type (1.5 W) | Low-watt type (0.5 W) | ||||
Valve Construction | 3-Port Direct Operated Poppet type | |||||
Valve Specifications | Usable Fluids | Air | ||||
Maximum Operating Pressure | 0.7 MPa | 0.8 MPa | 0.7 MPa | |||
Minimum operating pressure (vacuum) | 0 MPa (-0.1 MPa*5) | |||||
Flow Rate Characteristics | 1→2 | C [dm3/(s·bar)] | 0.055 | 0.042 | ||
b | 0.22 | 0.27 | ||||
Cv | 0.014 | 0.011 | ||||
2→3 | C [dm3/(s·bar)] | 0.083 | 0.045 | |||
b | 0.28 | 0.28 | ||||
Cv | 0.021 | 0.012 | ||||
Response time*1 | ON: 3.5 ms, OFF: 2 ms | ON: 3.5 ms, OFF: 2.5 ms | ||||
Ambient Temperature and Operating Fluid Temperature | -10 to 50℃ *2 | |||||
Lubrication | Not required | |||||
Manual Operation | Non-locking push type / Locking type (tool required)*3 | |||||
Mounting Orientation | Free | |||||
Impact resistance / Vibration resistance*4 | 150/30 m/s2 | |||||
Enclosure | Dust-proof | |||||
Weight | 12.6 g (L/M plug connectors without sub-plate) | |||||
Electrical Specifications | Coil Rated Voltage | DC | 24 V, 12 V | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||||
Coil Insulation Type | Class B or equivalent | |||||
Power Consumption (Current) | DC | 1 W (42 mA) | 1.5 W (63 mA) | 0.5 W (21 mA) | ||
Electrical Entry | Grommet Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*2: Based on JIS B 8374-1993. Value with indicator light / surge voltage suppressor (clean air). Variation accuracy ±1 ms
*2: Use dry air when operating at low temperatures and with no condensation.
*3: The locking type is a semi-standard specification.
*4: Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)
*5: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*6: The power saving type supports plug-in, L and M plug connectors for lead wire electrical entry.
Item | Type | ||||||
---|---|---|---|---|---|---|---|
Latching type | AC type | Large flow capacity type | Normally open type | ||||
Valve Specifications | Model number notation example | VQ110L-□ | VQ110-1□ VQ110-2□ | VQ110U-□ | VQ120-□ | ||
Maximum Operating Pressure | 0.7 MPa | 0.6 MPa | 0.5 MPa | ||||
Minimum Operating Pressure | 0 MPa (-100 kPa*4, *5) | ||||||
Flow Rate Characteristics | 1→2*6 (3→2) | C [dm3/(s·bar)] | 0.042 | 0.14 | 0.04 | ||
b | 0.27 | 0.26 | 0.11 | ||||
Cv | 0.011 | 0.036 | 0.009 | ||||
2→3注6) (2→1) | C [dm3/(s·bar)] | 0.045 | 0.14 | 0.044 | |||
b | 0.28 | 0.25 | 0.3 | ||||
Cv | 0.012 | 0.036 | 0.011 | ||||
Response Time*2 | 5 ms or less | 15 ms or less | 5 ms or less | 5 ms or less | |||
Electrical Specifications | Power Consumption (Current) | 24 V DC | 1 W (42 mA)*7 | - | 0.35 W (15 mA)*3 | 1 W (42 mA) | |
12 V DC | 1 W (83 mA)*7 | - | 0.35 W (30 mA)*3 | 1 W (83 mA) | |||
100 V AC | 0.6 VA (6 mA) | 0.5 VA (5 mA) | - | ||||
110 V AC | 0.65 VA (5.9 mA) | 0.55 VA (5 mA) | - | ||||
200 V AC | 1.2 VA (6 mA) | 1.0 VA (5 mA) | - | ||||
220 V AC | 1.3 VA (5.9 mA) | 1.1 VA (5 mA) | - | ||||
Lead wire electrical entry*1 | Plug-in, L plug connector, M plug connector (With indicator light / surge voltage suppressor) |
*1: Grommet is available only for normally open type (without light/surge voltage suppressor). Normally open type is available only with 1 W DC specifications.
*2: Based on JIS B 8374-1993, with indicator light / surge voltage suppressor (clean air).
*3: Inrush 3.1 W (10 ms after energized), holding 0.35 W. +, - polarity present.
*4: Select model numbers with a prefix of "10-" (Clean Series) when operating with a vacuum. Can be used with 3 (R) port vacuum, 1 (P) port vacuum burst pressure. (Differential pressure of 3 (R) and 1 (P) is up to the maximum operating pressure of each type.)
*5: In the case of 1 (P) port vacuum and 3 (R) port vacuum release, use VQ120 (Normally open type)
. In this case, the prefix "10-" is not required.
*6: Value inside parentheses denote the air passage of the normally open type.
*7: +, - polarity present.
*8: Power-saving type: Inrush 1.5 W (10 ms after energized), holding 0.25 W. +, - polarity present.
JIS symbols for normally closed
JIS symbols for normally open
JIS symbols for latching type
(Unit: mm)
Grommet: VQ1□0□-□G□-M5 (M3) dimensional drawings
(Unit: mm)
L plug connector: VQ1□0□-□L□-M5 (M3) dimensional drawings
3-Port Solenoid Valve VQ100 Series structure drawing
Number | Part name | Material |
---|---|---|
1 | Solenoid coil | - |
2 | Body | Resin |
3 | Fixed core | SUS |
4 | Armature Assembly | SUS, resin |
5 | Return Spring | SUS |
6 | Poppet | NBR |
7 | Small cross-head/straight-slot combination pan head screw | Carbon steel |
8 | Interface gasket | FKM |
9 | Sub-plate | ZDC |
Référence pièce
|
---|
VQ120-5FB-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Pression nominale (MPa) | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Conformité CE | Fonctions | Spécifications communes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.37 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,5 | Verrou | Enfichable avec témoin / suppresseur de surtension | Type de verrouillage | Oui | Type standard (1W) | - |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 3 ports | Type de joint | Standard |
---|---|---|---|---|---|
Fabrication conforme aux spécifications de la commande | Standard |
Vous vous trouvez sur la page de Électrovanne 3 ports gamme VQ100, le numéro d'article est le suivant: VQ120-5FB-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQ120-5FB-Q.
Configurer
Propriétés de base
Caractéristiques
Nombre de solénoïdes
État à la mise hors tension
Type à port de tuyau
Filetage nominal de tuyauterie
Valeur CV
Spécifications communes
Type
Application
Sens du montage
Type à commutation
Tension
Tuyauterie
Type d'entraînement
Pression nominale(MPa)
Interrupteur manuel
Entrée électrique du fil de sortie
Manuel
Conformité CE
Fonctions
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQ110-5G-Q |
VQ110-5LO-M5-Q |
VQ110-5LO-Q |
VQ120-5LO-Q |
VQ120-5M-M5-Q |
VQ120-5MO-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Type d'entraînement | Valeur CV | Pression nominale (MPa) | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Conformité CE | Fonctions | Spécifications communes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.48 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement fermé | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,7 | Non bloquant | Passe-fils | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - | ||
52.73 € | 1 | 4 jours | Utilisation unique | Direct | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement fermé | - | 24VDC | M | M5 | Tuyauterie directe | Clapet à mouvement linéaire | - | 0 à 0,7 | Non bloquant | Connecteur de prise L, sans connecteur, avec témoin et suppresseur de surtension | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - | ||
42.35 € | 1 | 4 jours | Unité de montage du collecteur | Base de collecteur | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement fermé | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,7 | Non bloquant | Connecteur de prise L, sans connecteur, avec témoin et suppresseur de surtension | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - | ||
42.40 € | 1 | 4 jours | Unité de montage du collecteur | Base de collecteur | Standard / Sans lubrification / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,5 | Non bloquant | Connecteur de prise L, sans connecteur, avec témoin et suppresseur de surtension | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - | ||
51.73 € | 1 | 26 jours | Utilisation unique | Direct | Sans lubrification / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | M | M5 | Tuyauterie directe | Tiroir cylindrique à mouvement linéaire | 0.009 | 0 à 0,8 | - | Connecteur de prise M avec fil de sortie, témoin / suppresseur de surtension | Non verrouillable, type à poussoir | Produit conforme CE | Type standard (1W) | - | ||
42.40 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard / Matériau de type fluoropolymère sans cuivre | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | - | - | Tuyauterie de fondation | Clapet à mouvement linéaire | - | 0 à 0,5 | Non bloquant | Connecteur de prise M, sans connecteur, avec témoin et suppresseur de surtension | Non verrouillable, type à poussoir | Oui | Type standard (1W) | - |