Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SY3120-5LOU-C4-Q
5-Port Solenoid Valve, Body Ported Single Unit external appearance
*Pictures show representational models. They may differ from the actual product.
Series | SY3000 | |
---|---|---|
Usable Fluids | Air | |
Internal Pilot Operating Pressure Range MPa | 2 position single | 0.15 to 0.7 |
2 position double | 0.1 to 0.7 | |
3 Position | 0.2 to 0.7 | |
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | |
Maximum operating frequency (Hz) | 2 position single, double | 10 |
3 position | 3 | |
Manual Override (Manual Operation) | Non-locking push type, push-turn locking slotted type, push-turn locking lever type | |
Pilot Exhaust Method | Common exhaust type for main and pilot valve | |
Lubrication | Not required | |
Mounting Orientation | Unrestricted | |
*Impact resistance/Vibration-resistance (m/s2) | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Grommet (G) (H) DIN terminal (D) (Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil-rated Voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Type of actuator | Response Time ms (at 0.5 MPa) | ||
---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 12 or less | 15 or less | 12 or less |
2-position double | 10 or less | 13 or less | 10 or less |
3 Position | 15 or less | 20 or less | 16 or less |
Valve Model Numbers | Type of Actuation | Piping Size | Flow Rate Characteristics | Weight g | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | W M8 connector | |||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||
SY3□20-□-M5 | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | 0.61 | 0.44 | 0.16 | 0.64 | 0.45 | 0.18 | 51 | 53 | 57 |
Double | 68 | 74 | 82 | ||||||||||
3 Position | Closed Center | 0.48 | 0.46 | 0.13 | 0.47 | 0.43 | 0.13 | 71 | 76 | 84 | |||
Exhaust Center | 0.47 | 0.42 | 0.13 | 0.47 [0.44] | 0.41 [0.37] | 0.13 [0.12] | |||||||
Pressure Center | 0.50 [0.41] | 0.48 [0.35] | 0.15 [0.11] | 0.47 | 0.43 | 0.13 | |||||||
SY3□20-□-C4 | 2 Position | Single | C4 (ø4 [diameter 4 mm] one-touch fitting) | 0.72 | 0.29 | 0.18 | 0.64 | 0.34 | 0.17 | 60 | 63 | 67 | |
Double | 78 | 83 | 91 | ||||||||||
3 Position | Closed Center | 0.59 | 0.28 | 0.15 | 0.59 | 0.30 | 0.15 | 81 | 86 | 94 | |||
Exhaust Center | 0.63 | 0.35 | 0.16 | 0.42 [0.41] | 0.34 [0.37] | 0.11 [0.11] | |||||||
Pressure Center | 0.76 [0.46] | 0.42 [0.34] | 0.21 [0.12] | 0.59 | 0.29 | 0.15 | |||||||
SY3□20-□-C6 | 2 Position | Single | C6 (ø6 [diameter 6 mm] one-touch fitting) | 0.76 | 0.30 | 0.19 | 0.65 | 0.39 | 0.17 | 56 | 59 | 63 | |
Double | 74 | 79 | 87 | ||||||||||
3 Position | Closed Center | 0.76 | 0.55 | 0.24 | 0.60 | 0.33 | 0.16 | 77 | 82 | 90 | |||
Exhaust Center | 0.65 | 0.32 | 0.16 | 0.64 [0.42] | 0.31 [0.36] | 0.17 [0.11] | |||||||
Pressure Center | 0.77 [0.49] | 0.34 [0.43] | 0.21 [0.15] | 0.61 | 0.34 | 0.16 |
*Values shown inside brackets are when at normal position.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Aluminum die-casted | White |
2 | Adapter Plate | Resin | White |
3 | End Plate | Resin | White |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Pilot Valve Assembly | - | - |
7 | M5 Port block assembly | - | - |
*Mounting screw tightening torque SY3000 (M2): 0.12 N⋅m
*Values shown inside brackets are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY3120-□G/H□□-C4/N3/C6/N7 (-F2) dimensional drawings
(Unit: mm)
With foot bracket, SY3120-□G/H□□-C4/N3/C6/N7-F1 dimensional drawings
(Unit: mm)
SY3120-□G/H□□-M5 (-F2) dimensional drawings
(Unit: mm)
L plug connector (L): SY3120-□L□□-C4/N3/C6/N7 (-F1/2) dimensional drawing
(Unit: mm)
M plug connector (M): SY3120-□M□□-C4/N3/C6/N7 (-F1/2) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
SY3120-5LOU-C4-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Spécifications de vanne | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.74 € | 1 | 3 jours | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | - | 0.18 | Ø4 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Connecteur de prise L / Pas de connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Pas de support | Aucun | Oui | - | - | - |
Loading...
Type | Électrovannes | Application | Utilisation unique | Nombre de ports | Vanne à 5 ports |
---|---|---|---|---|---|
Sens du montage | Direct | Tuyauterie | Tuyauterie directe | Type d'entraînement | Tiroir type piloté |
Type de joint | Joint souple |
Vous vous trouvez sur la page de SY3000, Electrodistributeur 5 / 2, 5 / 3, tous modèles, le numéro d'article est le suivant: SY3120-5LOU-C4-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SY3120-5LOU-C4-Q.
Configurer
Propriétés de base
Caractéristiques
Nombre de solénoïdes
Filetage nominal de tuyauterie
Diam. du cylindre applicable(Ø)
Spécifications de vanne
Compliance with IEC standards
Type of fitting thread part
Type
Type à commutation
État à la mise hors tension
Tension
Type à port de tuyau
Valeur CV
Diamètre du tube de raccordement
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Support
Fabrication conforme aux spécifications de la commande
Conformité CE
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SY3120-3DZ-C6-Q |
SY3120-3DZ-M5-Q |
SY3120-4DZ-C4-Q |
SY3120-5LOU-C4-X20-Q |
SY3120-5LOU-C6-F1-Q |
SY3120-5LOU-C6-F2-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Spécifications de vanne | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.31 € | 1 | 26 jours | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | À retenue automatique | 110VAC | Tuyauterie à simple pression | - | - | 0.19 | Ø6 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Pas de support | Aucun | Oui | - | - | - | ||
69.32 € | 1 | 26 jours | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | À retenue automatique | 110VAC | M | M5 | - | 0.16 | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN / Avec connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Pas de support | Aucun | Oui | - | - | - | ||
73.05 € | 1 | 26 jours | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | À retenue automatique | 220VAC | Tuyauterie à simple pression | - | - | 0.18 | Ø4 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Pas de support | Aucun | Oui | - | - | - | ||
72.03 € | 1 | 26 jours | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | - | 0.18 | Ø4 | 0.15 à 0.7 | Externe | Non bloquant | Standard | Connecteur de prise L / Pas de connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Pas de support | Pilote externe de type à port sur le corps | Oui | - | - | - | ||
66.92 € | 1 | 26 jours | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | - | 0.19 | Ø6 | 0.15 à 0.7 | Interne | Non bloquant | Standard | L plug connector without connector | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Avec support de pied | Aucun | Oui | - | - | - | ||
66.92 € | 1 | 4 jours | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | - | 0.19 | Ø6 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Connecteur de prise L / Pas de connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Avec support latéral | Aucun | Oui | - | - | - |