SY7000, Electrodistributeur 5 / 2, 5 / 3, tous modèles (Numéros de référence - Téléchargement CAO)

SY7000, Electrodistributeur 5 / 2, 5 / 3, tous modèles
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

SY7120-5LD-02F-Q

5-Port Solenoid Valve, Body Ported Single Unit, SY7000 Series Specifications

Series SY7000
Usable Fluids Air
Internal Pilot
Operating Pressure Range
MPa
2-position single 0.15 to 0.7
2-position double 0.1 to 0.7
3 Position 0.2 to 0.7
Ambient and fluid temperature (°C) -10 to 50 (no freezing)
Maximum operating frequency (Hz) 2 Position Single, Double 5
3 Position 3
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Main valve, pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*Impact resistance/Vibration-resistance (m/s2) 150/30
Enclosure Dust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G) (H)
DIN terminal (D) (Y)
L-type plug connector (L)
M8 connector (W)
M-type plug connector (M)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent power (VA) AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Response Time

*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)

Switching Method Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor
S, Z type R, U type
2-position single 31 or less 38 or less 33 or less
2-position double 27 or less 30 or less 28 or less
3 Position 50 or less 56 or less 50 or less

Flow Rate Characteristics / Weight Table

Valve Model Numbers Switching Method Piping connection port diameter Flow Rate Characteristics Weight g
1, 5, 3 (P, EA, EB) 4, 2 (A, B) 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Grommet L, M plug connector DIN terminal W M8 connector
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv
SY7□20-□-02 2 Position Single 1 (P) port 1/4
5, 3 (EA, EB) port 1/8
1/4 4.1 0.23 0.93 3.3 0.33 0.81 101 104 125 108
Double 120 125 167 133
3 Position Closed Center 2.9 0.31 0.70 2.4 0.38 0.63 128 133 175 141
Exhaust Center 2.5 0.39 0.65 3.4
[2.1]
0.35
[0.38]
0.82
[0.54]
Pressure Center 4.3
[2.4]
0.23
[0.32]
0.97
[0.61]
2.2 0.39 0.58
SY7□20-□-C8 2 Position Single C8
(ø8 [diameter 8 mm] single-action fitting)
3.2 0.26 0.77 3.2 0.37 0.82 107 110 131 114
Double 126 132 174 140
3 Position Closed Center 2.6 0.24 0.63 2.4 0.31 0.62 134 140 182 148
Exhaust Center 2.4 0.25 0.57 2.6
[1.9]
0.42
[0.46]
0.70
[0.56]
Pressure Center 3.3
[2.4]
0.28
[0.22]
0.78
[0.57]
2.2 0.34 0.60
SY7□20-□-C10 2 Position Single C10
(ø10 (diameter 10 mm) single-action fitting)
3.8 0.26 0.86 3.2 0.34 0.82 103 105 126 109
Double 122 127 169 135
3 Position Closed Center 2.8 0.27 0.67 2.4 0.21 0.59 130 135 177 143
Exhaust Center 2.5 0.25 0.59 2.7
[2.0]
0.38
[0.38]
0.70
[0.56]
Pressure Center 3.8
[2.4]
0.25
[0.31]
0.89
[0.61]
2.3 0.38 0.61

*Values shown inside brackets are when at normal position.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban white
3 End Plate Resin Urban white
4 Piston Resin -
5 Spool Valve Assembly Aluminum/H-NBR -
6 Pilot Valve Assembly - -
7 Port block assembly - -

*Mounting screw tightening torque SY7000 (M3): 0.6 N⋅m

SY7000 Series Dimensional Outline Drawings

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY7120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

2-position single grommet (G), (H): SY7120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings

 

(Unit: mm)

 

SY7120-□G/H□□-C8/N9/C10/N11□-F1 dimensional drawings

SY7120-□G/H□□-C8/N9/C10/N11□-F1 dimensional drawings

 

(Unit: mm)

 

SY7120-□G/H□□-02□ (-F2) dimensional drawing

SY7120-□G/H□□-02□ (-F2) dimensional drawing

 

(Unit: mm)

 

L plug connector (L): SY7120-□L□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

L plug connector (L): SY7120-□L□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY7120-□M□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

M plug connector (M): SY7120-□M□□-C8/N9/C10/N11□ (-F1/2) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Référence pièce
SY7120-5LD-02F-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Diamètre du tube de raccordement Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Fabrication conforme aux spécifications de la commande Conformité CE Spécifications de vanne Compliance with IEC standards Type of fitting thread part

65.32 €

1 26 jours Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour à différentiel de pression)24VDCG1/4100 ou moins0.93-0.15 à 0.7InterneVerrouStandardConnecteur de prise L / Avec fil de sortie (longueur : 300 mm)Type à verrouillage tourner-pousser par tournevisSans témoin / Suppresseur de surtensionPas de supportAucunProduit conforme CESY7000Aucun-

Loading...

  1. 1

Informations de base

Type Électrovannes Application Utilisation unique Nombre de ports Vanne à 5 ports
Sens du montage Direct Tuyauterie Tuyauterie directe Type d'entraînement Tiroir type piloté
Type de joint Joint souple

Vous vous trouvez sur la page de SY7000, Electrodistributeur 5 / 2, 5 / 3, tous modèles, le numéro d'article est le suivant: SY7120-5LD-02F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SY7120-5LD-02F-Q.

Variantes de ce produit

Référence pièce
SY7120-1DZ-02F-Q
SY7120-1DZ-C8-Q
SY7120-1DZE-02-X20-Q
SY7120-5LO-02-Q
SY7120-5LO-02F-Q
SY7120-5LO-C10-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Diamètre du tube de raccordement Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Fabrication conforme aux spécifications de la commande Conformité CE Spécifications de vanne Compliance with IEC standards Type of fitting thread part

77.82 €

1 26 jours Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-100VACG1/4---0.15 à 0.7InterneNon bloquantStandardBorne DIN avec connecteurNon verrouillable, type à poussoir / Non-locking push typeAvec témoin / suppresseur de surtension (non polarisé)Pas de support-Oui---

83.19 €

1 26 jours Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-100VACTuyauterie à simple pression---Ø80.15 à 0.7InterneNon bloquantStandardBorne DIN avec connecteurNon verrouillable, type à poussoir / Non-locking push typeAvec témoin / suppresseur de surtension (non polarisé)Pas de support-Oui---

85.66 €

1 26 jours Résistant aux gouttes d'eau / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour à différentiel de pression)100VAC[Rc (R)] Rc1/4100 ou moins0.93--0.1 à 0.7ExterneVerrouStandardBorne DIN / Avec connecteurType à verrouillage tourner-pousser manuelAvec témoin et suppresseur de surtension (non polarisé)Pas de supportPilote externe de type à port sur le corpsProduit conforme CESY7000Aucun-

64.63 €

1 26 jours Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour à différentiel de pression)24VDC[Rc (R)] Rc1/4100 ou moins0.93-0.15 à 0.7InterneNon bloquantStandardConnecteur de prise L / Pas de connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucunProduit conforme CESY7000Aucun-

64.63 €

1 26 jours Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCG1/4---0.15 à 0.7InterneNon bloquantStandardL plug connector without connectorNon verrouillable, type à poussoir / Non-locking push typeAucunPas de support-Oui---

70.02 €

1 26 jours Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCTuyauterie à simple pression--0.86Ø100.15 à 0.7InterneNon bloquantStandardL plug connector without connectorNon verrouillable, type à poussoir / Non-locking push typeAucunPas de support-Oui---

Assistance technique