Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SY9220-5GD-03-Q
5-Port Solenoid Valve, Body Ported Single Unit external appearance
*Pictures show representational models. They may differ from the actual product.
Series | SY9000 | |
---|---|---|
Usable Fluids | Air | |
Internal Pilot Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 |
2-position double | 0.1 to 0.7 | |
3 Position | 0.2 to 0.7 | |
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | |
Maximum operating frequency (Hz) | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*Impact resistance/Vibration-resistance (m/s2) | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H) DIN terminal (D)/(Y) L-type plug connector (L) M8 connector (W) M-type plug connector (M) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent power (VA) | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
*Standard type based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | ||
---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 35 or less | 41 or less | 35 or less |
2-position double | 35 or less | 41 or less | 35 or less |
3 Position | 62 or less | 64 or less | 62 or less |
Valve Model Numbers | Switching Method | Piping connection port diameter | Flow Rate Characteristics | Weight g | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L, M plug connector | DIN terminal | W type M8 Connector | |||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | |||||||||
SY9□20-□-02 | 2 Position | Single | 1/4 | 1/4 | 7.0 | 0.33 | 1.7 | 7.6 | 0.35 | 2.0 | 241 | 244 | 265 | 248 |
Double | 260 | 266 | 308 | 274 | ||||||||||
3 Position | Closed Center | 6.7 | 0.37 | 1.7 | 6.4 | 0.34 | 1.6 | 284 | 290 | 332 | 298 | |||
Exhaust Center | 6.4 | 0.36 | 1.6 | 8.3 [4.1] | 0.41 [0.27] | 2.2 [0.91] | ||||||||
Pressure Center | 8.0 [3.2] | 0.27 [0.34] | 1.8 [0.76] | 6.5 | 0.22 | 1.4 | ||||||||
SY9□20-□-03 | 2 Position | Single | 3/8 | 8.0 | 0.29 | 1.9 | 8.0 | 0.33 | 2.0 | 236 | 239 | 260 | 243 | |
Double | 255 | 261 | 303 | 269 | ||||||||||
3 Position | Closed Center | 7.9 | 0.33 | 1.9 | 6.6 | 0.27 | 1.6 | 279 | 285 | 327 | 293 | |||
Exhaust Center | 8.0 | 0.33 | 1.9 | 8.7 [8.3] | 0.34 [0.40] | 2.2 [2.3] | ||||||||
Pressure Center | 8.9 [3.3] | 0.34 [0.40] | 2.2 [0.82] | 6.5 | 0.25 | 1.5 | ||||||||
SY9□20-□-C8 | 2 Position | Single | C8 (ø8 [diameter 8 mm] single-action fitting) | 4.3 | 0.28 | 0.96 | 7.1 | 0.32 | 1.7 | 293 | 296 | 317 | 300 | |
Double | 312 | 318 | 360 | 326 | ||||||||||
3 Position | Closed Center | 4.3 | 0.31 | 0.99 | 6.1 | 0.28 | 1.4 | 336 | 342 | 384 | 350 | |||
Exhaust Center | 4.3 | 0.3 | 0.99 | 7.4 [3.8] | 0.36 [0.29] | 1.9 [0.86] | ||||||||
Pressure Center | 4.4 [3.2] | 0.35 [0.26] | 1.0 [0.71] | 2.1 | 0.41 | 0.53 | ||||||||
SY9□20-□-C10 | 2 Position | Single | C10 (ø10 [diameter 10 mm] single-action fitting) | 6.1 | 0.28 | 1.4 | 7.9 | 0.33 | 1.9 | 279 | 282 | 303 | 286 | |
Double | 298 | 304 | 346 | 312 | ||||||||||
3 Position | Closed Center | 5.9 | 0.30 | 1.4 | 6.5 | 0.26 | 1.5 | 322 | 328 | 370 | 336 | |||
Exhaust Center | 5.8 | 0.25 | 1.3 | 8.4 [4.1] | 0.33 [0.27] | 2.0 [0.93] | ||||||||
Pressure Center | 6.3 [3.2] | 0.29 [0.29] | 1.5 [0.72] | 6.4 | 0.25 | 1.5 | ||||||||
SY9□20-□-C12 | 2 Position | Single | C12 (ø12 [diameter 12 mm]) single-action fitting) | 7.0 | 0.25 | 1.6 | 8.6 | 0.41 | 2.2 | 265 | 268 | 289 | 272 | |
Double | 284 | 290 | 332 | 298 | ||||||||||
3 Position | Closed Center | 6.9 | 0.24 | 1.6 | 7.0 | 0.33 | 1.7 | 308 | 314 | 356 | 322 | |||
Exhaust Center | 6.6 | 0.23 | 1.4 | 9.4 [4.5] | 0.48 [0.32] | 2.6 [1.0] | ||||||||
Pressure Center | 7.4 [3.2] | 0.25 [0.34] | 1.7 [0.74] | 6.6 | 0.23 | 1.5 |
*Values shown inside brackets are when at normal position.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve Assembly | Aluminum/H-NBR | - |
6 | Pilot Valve Assembly | - | - |
7 | Port block assembly | - | - |
*Mounting screw tightening torque SY9000 (M4): 1.4 N⋅m
*Values in [ ] are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY9120-□G/H□□-C8/N9/C10/N11/C12□ dimensional drawings
(Unit: mm)
SY9120-□G/H□□-02/03□ dimensional drawing
(Unit: mm)
L plug connector (L): SY9120-□L□□- C8/N9/C10/N11/C12□ dimensional drawing
(Unit: mm)
M plug connector (M): SY9120-□M□□- C8/N9/C10/N11/C12□ dimensional drawing
(Unit: mm)
DIN plug connector (D, Y): SY9120-□D/Y□□-C8/N9/C10/N11/C12□ dimensional drawing
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
SY9220-5GD-03-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Fabrication conforme aux spécifications de la commande | Conformité CE | Spécifications de vanne | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.13 € | 1 | 26 jours | Standard / Sans lubrification | Double | Échappement à 2 positions | - | 24VDC | [Rc (R)] Rc | 3/8 | - | - | - | 0.1 à 0.7 | Verrou | Standard | Grommet lead wire 0.3 m / Longueur de passe-fils / fil de sortie : 300 mm | Push-turn locking slotted style | Sans témoin / Suppresseur de surtension | Aucun | Oui | - | - | - |
Loading...
Type | Électrovannes | Application | Utilisation unique | Nombre de ports | Vanne à 5 ports |
---|---|---|---|---|---|
Sens du montage | Direct | Tuyauterie | Tuyauterie directe | Type d'entraînement | Tiroir type piloté |
Type de joint | Joint souple | Alimentation en air piloté | Interne | Support | Pas de support |
Vous vous trouvez sur la page de SY9000, Electrodistributeur 5 / 2, 5 / 3, tous modèles, le numéro d'article est le suivant: SY9220-5GD-03-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SY9220-5GD-03-Q.
Configurer
Propriétés de base
Caractéristiques
État à la mise hors tension
Type à port de tuyau
Diam. du cylindre applicable(Ø)
Valeur CV
Diamètre du tube de raccordement
Entrée électrique du fil de sortie
Spécifications de vanne
Compliance with IEC standards
Type of fitting thread part
Type
Nombre de solénoïdes
Type à commutation
Tension
Filetage nominal de tuyauterie
Pression nominale(MPa)
Interrupteur manuel
Spécifications de bobine
Manuel
Témoin / Suppresseur de surtension
Fabrication conforme aux spécifications de la commande
Conformité CE
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SY9120-3DO-02F-Q |
SY9120-3DO-03F-Q |
SY9120-3DZ-02F-Q |
SY9220-5GD-03F-Q |
SY9220-5L-02F-Q |
SY9220-5LOU-02F-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Fabrication conforme aux spécifications de la commande | Conformité CE | Spécifications de vanne | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.89 € | 1 | 26 jours | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 110VAC | G | 1/4 | - | - | - | 0.15 à 0.7 | Non bloquant | Standard | Borne DIN sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Aucun | Oui | - | - | - | ||
76.89 € | 1 | 26 jours | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 110VAC | G | 3/8 | - | - | - | 0.15 à 0.7 | Non bloquant | Standard | Borne DIN sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Aucun | Oui | - | - | - | ||
86.29 € | 1 | 26 jours | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 110VAC | G | 1/4 | - | - | - | 0.15 à 0.7 | Non bloquant | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Aucun | Oui | - | - | - | ||
94.13 € | 1 | 26 jours | Standard / Sans lubrification | Double | Échappement à 2 positions | - | 24VDC | G | 3/8 | - | - | - | 0.1 à 0.7 | Verrou | Standard | Grommet lead wire 0.3 m / Longueur de passe-fils / fil de sortie : 300 mm | Push-turn locking slotted style | Sans témoin / Suppresseur de surtension | Aucun | Oui | - | - | - | ||
96.82 € | 1 | 26 jours | Standard / Sans lubrification | Double | Échappement à 2 positions | - | 24VDC | G | 1/4 | - | - | - | 0.1 à 0.7 | Non bloquant | Standard | L plug connector with lead wire 0.3 m / Connecteur de prise L / Avec fil de sortie (longueur : 300 mm) | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Aucun | Oui | - | - | - | ||
100.90 € | 1 | 26 jours | Standard / Sans lubrification | Double | Échappement à 2 positions | - | 24VDC | G | 1/4 | - | - | - | 0.1 à 0.7 | Non bloquant | Standard | L plug connector without connector | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Aucun | Oui | - | - | - |