Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SY7240R-5DO-02F-Q
5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance
Series | SY3000 | SY5000 | SY7000 | SY9000 | ||
---|---|---|---|---|---|---|
Usable Fluids | Air | |||||
Internal Pilot Operating Pressure Range MPa | 2 position single | 0.15 to 0.7 | ||||
2 position double | 0.1 to 0.7 | |||||
3 position | 0.2 to 0.7 | |||||
External Pilot Operating Pressure Range MPa | Operating Pressure Range | -100 kPa to 0.7 | ||||
Pilot Pressure Range | 2-position double | 0.25 to 0.7 | ||||
2-position single | 0.25 to 0.7 | |||||
3 Position | 0.25 to 0.7 | |||||
Ambient and Fluid temperature (°C) | -10 to 50 (no freezing) | |||||
Maximum Operating frequency (Hz) | 2 position single, double | 10 | 5 | 5 | 5 | |
3 position | 3 | 3 | 3 | 3 | ||
Manual Operation | Non-locking push type, push-turn locking slotted type, push-turn locking lever type | |||||
Pilot Exhaust Method | Internal pilot | Main valve, pilot valve common exhaust type | ||||
External pilot | Pilot valve individual exhaust type | |||||
Lubrication | Not required | |||||
Mounting Orientation | Unrestricted | |||||
*Impact Resistance/Vibration Resistance (m/s2) | 150/30 | |||||
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | Grommet (G)/(H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D)/(Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil-rated Voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
Model: SY3000 Series
Valve Model Numbers | Type of Actuation | Port Size | *1: Flow Rate Characteristics | *2: Weight (g) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | |||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | L, M plug connector | W M8 connector | ||||
SY3□40-□-01 | 2 Position | Single | 1/8 | 1.0 | 0.30 | 0.24 | 1.1 | 0.30 | 0.26 | 84 (50) | 85 (53) | 89 (57) |
Double | 102 (68) | 107 (73) | 115 (81) | |||||||||
3 Position | Closed Center | 0.77 | 0.28 | 0.18 | 0.85 | 0.30 | 0.19 | 104 (69) | 109 (74) | 117 (82) | ||
Exhaust Center | 0.73 | 0.31 | 0.18 | 1.1 [0.55] | 0.26 [0.52] | 0.24 [0.16] | ||||||
Pressure Center | 1.2 [0.51] | 1.2 [0.51] | 0.29 [0.14] | 0.89 | 0.47 | 0.24 |
*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
Model: SY5000 Series
Valve Model Numbers | Type of Actuation | Port Size | *1: Flow Rate Characteristics | *2: Weight (g) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | L, M plug connector | DIN terminal | W M8 connector | ||||
SY5□40-□-02 | 2 Position | Single | 1/4 | 2.4 | 0.41 | 0.64 | 2.8 | 0.29 | 0.66 | 121 (58) | 123 (61) | 154 (92) | 127 (65) |
Double | 139 (76) | 144 (81) | 186 (123) | 152 (89) | |||||||||
3 Position | Closed Center | 1.8 | 0.47 | 0.50 | 1.8 | 0.40 | 0.47 | 144 (82) | 150 (87) | 192 (129) | 158 (95) | ||
Exhaust Center | 1.4 | 0.55 | 0.44 | 3.0 [1.2] | 0.33 [0.48] | 0.72 [0.37] | |||||||
Pressure Center | 3.3 [0.84] | 0.36 [0.60] | 0.85 [0.28] | 1.8 | 0.40 | 0.48 |
*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
Model: SY7000 Series
Valve Model Numbers | Type of Actuation | Port size | *1: Flow Rate Characteristics | *2: Weight (g) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | L, M plug connector | DIN terminal | DIN terminal | ||||
SY7□40-□-02 | 2 Position | Single | 1/4 | 4.1 | 0.41 | 1.1 | 4.1 | 0.29 | 1.0 | 218 (89) | 221 (92) | 242 (113) | 225 (96) |
Double | 237 (108) | 242 (113) | 284 (155) | 250 (121) | |||||||||
3 Position | Closed Center | 3.0 | 0.43 | 0.8 | 2.6 | 0.41 | 0.72 | 239 (110) | 245 (116) | 287 (158) | 253 (124) | ||
Exhaust Center | 2.6 | 0.42 | 0.71 | 4.7 [1.7] | 0.35 [0.48] | 1.1 [0.49] | |||||||
Pressure Center | 5.3 [2.3] | 0.39 [0.49] | 1.3 [0.65] | 2.2 | 0.49 | 0.63 | |||||||
SY7□40-□-03 | 2 Position | Single | 3/8 | 4.9 | 0.29 | 1.2 | 4.5 | 0.27 | 1.1 | 218 (89) | 221 (92) | 242 (113) | 225 (96) |
Double | 237 (108) | 242 (113) | 284 (155) | 250 (121) | |||||||||
3 Position | Closed Center | 3.0 | 0.40 | 0.80 | 2.6 | 0.45 | 0.73 | 239 (110) | 245 (116) | 287 (158) | 253 (124) | ||
Exhaust Center | 2.6 | 0.42 | 0.71 | 4.8 [1.7] | 0.35 [0.48] | 1.1 [0.49] | |||||||
Pressure Center | 5.3 [2.3] | 0.31 [0.51] | 1.3 [0.64] | 2.3 | 0.45 | 0.66 |
*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
Model: SY9000 Series
Valve Model Numbers | Type of Actuation | Port size | *1: Flow Rate Characteristics | *2: Weight (g) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | Grommet | L, M plug connector | DIN terminal | DIN terminal | ||||
SY9□40-□-03 | 2 Position | Single | 3/8 | 7.9 | 0.34 | 2.0 | 9.6 | 0.43 | 2.6 | 469 (172) | 472 (175) | 493 (196) | 476 (179) |
Double | 488 (191) | 472 (197) | 535 (239) | 502 (205) | |||||||||
3 Position | Closed Center | 7.5 | 0.33 | 1.8 | 7.3 | 0.30 | 1.7 | 512 (215) | 518 (221) | 560 (263) | 526 (229) | ||
Exhaust Center | 7.2 | 0.34 | 1.7 | 13 [4.0] | 0.23 [0.41] | 2.8 [0.95] | |||||||
Pressure Center | 12 [3.3] | 0.26 [0.41] | 2.8 [0.84] | 6.7 | 0.40 | 1.9 | |||||||
SY9□40-□-04 | 2 Position | Single | 1/2 | 8.0 | 0.48 | 2.2 | 10 | 0.29 | 2.5 | 448 (172) | 453 (175) | 472 | 457 (179) |
Double | 467 (191) | 473 (197) | 515 | 481 (205) | |||||||||
3 Position | Closed Center | 7.6 | 0.32 | 1.8 | 7.3 | 0.32 | 1.8 | 491 (215) | 497 (221) | 539 | 509 (229) | ||
Exhaust Center | 7.3 | 0.42 | 2.0 | 13 [4.7] | 0.32 [0.54] | 3.6 [1.5] | |||||||
Pressure Center | 12 [3.3] | 0.33 [0.51] | 3.3 [0.94] | 7.4 | 0.33 | 1.9 |
*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Component Parts
*Mounting screw maximum tightening torque: M2 (0.16 N⋅m) / M3 (0.8 N⋅m) / M4 (1.4 N⋅m)
*Values in [ ] are for AC.
(Unit: mm)
2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings
(Unit: mm)
Dimensional drawing of model with spacer type pressure reducing valve
(Unit: mm)
L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing
(Unit: mm)
M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing
(Unit: mm)
M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
SY7240R-5DO-02F-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Fabrication conforme aux spécifications de la commande | Conformité CE | Spécifications de vanne | Diamètre d'orifice de connexion de tuyauterie | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.19 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Résistant aux gouttes d'eau / Sans lubrification | Double | Échappement à 2 positions | - | 24VDC | G | 1/4 | - | 1.1 | 0.1 à 0.7 | Externe | Non bloquant | Standard | Borne DIN sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Aucun | Oui | - | Avec embase 1/4 |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 5 ports | Tuyauterie | Tuyauterie de fondation |
---|---|---|---|---|---|
Type d'entraînement | Tiroir type piloté | Type de joint | Joint souple |
Vous vous trouvez sur la page de Électrovanne 5 ports, montée sur socle, unité simple gamme SY3000 / 5000 / 7000 / 9000, le numéro d'article est le suivant: SY7240R-5DO-02F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SY7240R-5DO-02F-Q.
Configurer
Propriétés de base
Caractéristiques
État à la mise hors tension
Diam. du cylindre applicable(Ø)
Spécifications de vanne
Type
Application
Sens du montage
Nombre de solénoïdes
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Valeur CV
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Fabrication conforme aux spécifications de la commande
Conformité CE
Diamètre d'orifice de connexion de tuyauterie
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SY3140-3DZ-Q |
SY3140-4DZ-Q |
SY3140-5DO-01-Q |
SY7240R-5DO-Q |
SY7240R-5DZ-02F-Q |
SY7240R-5DZ-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Fabrication conforme aux spécifications de la commande | Conformité CE | Spécifications de vanne | Diamètre d'orifice de connexion de tuyauterie |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.94 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 110VAC | - | - | - | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Aucun | Oui | - | Sans embase | ||
60.79 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 220VAC | - | - | - | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN / Avec connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Aucun | Oui | - | Sans embase | ||
64.58 € | 1 | 26 jours | Utilisation unique | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 24VDC | [Rc (R)] Rc | 1/8 | - | 0.24 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Aucun | Oui | - | Avec socle 1/8 | ||
95.23 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | Échappement à 2 positions | - | 24VDC | - | - | - | - | 0.1 à 0.7 | Externe | Non bloquant | Standard | Borne DIN / Sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Aucun | Oui | - | Sans embase | ||
128.23 € | 1 | 26 jours | Utilisation unique | Direct | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | Échappement à 2 positions | - | 24VDC | G | 1/4 | - | 1.1 | 0.1 à 0.7 | Externe | Non bloquant | Standard | Borne DIN avec connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Aucun | Oui | - | Avec embase 1/4 | ||
114.19 € | 1 | 4 jours | Unité de montage du collecteur | Base de collecteur | Résistant aux gouttes d'eau / Standard / Sans lubrification | Double | Échappement à 2 positions | - | 24VDC | - | - | - | - | 0.1 à 0.7 | Externe | Non bloquant | Standard | Borne DIN / Avec connecteur | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Aucun | Oui | - | Sans embase |