Électrovanne 5 ports, montée sur socle, unité simple gamme SY3000 / 5000 / 7000 / 9000 (Numéros de référence - Téléchargement CAO)

Électrovanne 5 ports, montée sur socle, unité simple gamme SY3000 / 5000 / 7000 / 9000
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

SY9140-5YO-04F-Q

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series Specifications

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

5-Port Solenoid Valve, Base Mounted, Single Unit SY3000/SY5000/SY7000/SY9000 Series external appearance

SeriesSY3000SY5000SY7000SY9000
Usable FluidsAir
Internal Pilot
Operating Pressure Range MPa
2 position single0.15 to 0.7
2 position double0.1 to 0.7
3 position0.2 to 0.7
External Pilot
Operating Pressure Range MPa
Operating Pressure Range-100 kPa to 0.7
Pilot Pressure Range2-position double0.25 to 0.7
2-position single0.25 to 0.7
3 Position0.25 to 0.7
Ambient and Fluid temperature (°C)-10 to 50 (no freezing)
Maximum Operating frequency (Hz)2 position single, double10555
3 position3333
Manual OperationNon-locking push type, push-turn locking slotted type, push-turn locking lever type
Pilot Exhaust MethodInternal pilotMain valve, pilot valve common exhaust type
External pilotPilot valve individual exhaust type
LubricationNot required
Mounting OrientationUnrestricted
*Impact Resistance/Vibration Resistance (m/s2)150/30
EnclosureDust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, WD, Y
Coil-rated Voltage (V)DC24, 12, 6, 5, 324, 12
AC 50/60 Hz100, 110, 200, 220
Allowable Voltage Fluctuation±10% of rated voltage*
Power Consumption WDCStandard0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VAAC100 V0.78 (with light: 0.81)0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V1.18 (with light: 1.22)1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage SuppressorDiode (varistor for DIN terminal and non-polar type are )
Indicator LightLED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • *Energy-saving circuit not available with DIN terminal / M8 connector.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Model: SY3000 Series

Valve Model NumbersType of ActuationPort Size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorW M8 connector
SY3□40-□-012 PositionSingle1/81.00.300.241.10.300.2684 (50)85 (53)89 (57)
Double102 (68)107 (73)115 (81)
3 PositionClosed Center0.770.280.180.850.300.19104 (69)109 (74)117 (82)
Exhaust Center0.730.310.181.1
[0.55]
0.26
[0.52]
0.24
[0.16]
Pressure Center1.2
[0.51]
1.2
[0.51]
0.29
[0.14]
0.890.470.24

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY5000 Series

Valve Model NumbersType of ActuationPort Size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalW M8 connector
SY5□40-□-022 PositionSingle1/42.40.410.642.80.290.66121 (58)123 (61)154 (92)127 (65)
Double139 (76)144 (81)186 (123)152 (89)
3 PositionClosed Center1.80.470.501.80.400.47144 (82)150 (87)192 (129)158 (95)
Exhaust Center1.40.550.443.0
[1.2]
0.33
[0.48]
0.72
[0.37]
Pressure Center3.3
[0.84]
0.36
[0.60]
0.85
[0.28]
1.80.400.48

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY7000 Series

Valve Model NumbersType of ActuationPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY7□40-□-022 PositionSingle1/44.10.411.14.10.291.0218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.430.82.60.410.72239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.7
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.39
[0.49]
1.3
[0.65]
2.20.490.63
SY7□40-□-032 PositionSingle3/84.90.291.24.50.271.1218 (89)221 (92)242 (113)225 (96)
Double237 (108)242 (113)284 (155)250 (121)
3 PositionClosed Center3.00.400.802.60.450.73239 (110)245 (116)287 (158)253 (124)
Exhaust Center2.60.420.714.8
[1.7]
0.35
[0.48]
1.1
[0.49]
Pressure Center5.3
[2.3]
0.31
[0.51]
1.3
[0.64]
2.30.450.66

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Model: SY9000 Series

Valve Model NumbersType of ActuationPort size*1: Flow Rate Characteristics*2: Weight (g)
1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → EA/EB)
C (dm3 / [s·bar])bCvC (dm3 / [s·bar])bCvGrommetL, M plug connectorDIN terminalDIN terminal
SY9□40-□-032 PositionSingle3/87.90.342.09.60.432.6469 (172)472 (175)493 (196)476 (179)
Double488 (191)472 (197)535 (239)502 (205)
3 PositionClosed Center7.50.331.87.30.301.7512 (215)518 (221)560 (263)526 (229)
Exhaust Center7.20.341.713
[4.0]
0.23
[0.41]
2.8
[0.95]
Pressure Center12
[3.3]
0.26
[0.41]
2.8
[0.84]
6.70.401.9
SY9□40-□-042 PositionSingle1/28.00.482.2100.292.5448 (172)453 (175)472457 (179)
Double467 (191)473 (197)515481 (205)
3 PositionClosed Center7.60.321.87.30.321.8491 (215)497 (221)539509 (229)
Exhaust Center7.30.422.013
[4.7]
0.32
[0.54]
3.6
[1.5]
Pressure Center12
[3.3]
0.33
[0.51]
3.3
[0.94]
7.40.331.9

*1: Values shown inside brackets are when at normal position.
*2: Values inside parentheses are for models without a sub-plate.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

  • 1.Body material: Aluminum die-casted (SY3000 is zinc diecast) / White
  • 2.Adapter plate material: Resin / White
  • 3.End plate material: Resin / White
  • 4.Piston material: Resin
  • 5.Spool valve assembly material: Aluminum, H-NBR
  • 6.Sub-plate* material: Aluminum die-casted
  • 7.Pilot valve assembly
  • 8.Gasket (Standard / CE-compliant product) material: H-NBR

*Mounting screw maximum tightening torque: M2 (0.16 N⋅m) / M3 (0.8 N⋅m) / M4 (1.4 N⋅m)

Outline dimensional drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

2-position single grommet (G), (H): SY3140 (R)-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

Dimensional drawing of model with spacer type pressure reducing valve

Dimensional drawing of model with spacer type pressure reducing valve

 

(Unit: mm)

 

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

L plug connector (L): SY3140(R)-□L□□-01□ dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

M plug connector (M): SY3140(R)-□M□□-01□ dimensional drawing

 

(Unit: mm)

 

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

M8 connector (WO): SY3140(R)-□WO□□-01□ dimensional drawing

*See the manufacturer's catalog for information other than that above.

Référence pièce
SY9140-5YO-04F-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Fabrication conforme aux spécifications de la commande Conformité CE Spécifications de vanne Diamètre d'orifice de connexion de tuyauterie

94.95 €

1 26 jours Utilisation uniqueDirectStandard / Résistant aux gouttes d'eau / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCG1/2-2.20.15 à 0.7InterneNon bloquantStandardBorne DIN, norme DIN43650B (sans connecteur)Non verrouillable, type à poussoirSans témoin / Suppresseur de surtensionAucunOui-Avec socle 1/2

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 5 ports Tuyauterie Tuyauterie de fondation
Type d'entraînement Tiroir type piloté Type de joint Joint souple

Vous vous trouvez sur la page de Électrovanne 5 ports, montée sur socle, unité simple gamme SY3000 / 5000 / 7000 / 9000, le numéro d'article est le suivant: SY9140-5YO-04F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SY9140-5YO-04F-Q.

Variantes de ce produit

Référence pièce
SY3140-3DZ-Q
SY3140-4DZ-Q
SY3140-5DO-01-Q
SY9140-5YO-Q
SY9140-5YOD-03F-Q
SY9140-5YOD-04F-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Fabrication conforme aux spécifications de la commande Conformité CE Spécifications de vanne Diamètre d'orifice de connexion de tuyauterie

57.94 €

1 26 jours Unité de montage du collecteurBase de collecteurRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-110VAC----0.15 à 0.7InterneNon bloquantStandardBorne DIN avec connecteurNon verrouillable, type à poussoirAvec témoin / suppresseur de surtension (non polarisé)AucunOui-Sans embase

60.79 €

1 26 jours Unité de montage du collecteurBase de collecteurRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-220VAC----0.15 à 0.7InterneNon bloquantStandardBorne DIN / Avec connecteurNon verrouillable, type à poussoirAvec témoin / suppresseur de surtension (non polarisé)AucunOui-Sans embase

64.58 €

1 26 jours Utilisation uniqueDirectRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDC[Rc (R)] Rc1/8-0.240.15 à 0.7InterneNon bloquantStandardBorne DIN sans connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionAucunOui-Avec socle 1/8

78.32 €

1 4 jours Unité de montage du collecteurBase de collecteurRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDC----0.15 à 0.7InterneNon bloquantStandardBorne DIN, norme DIN43650B, connecteur non inclusNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionAucunOui-Sans embase

94.95 €

1 26 jours Utilisation uniqueDirectRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCG3/8-20.15 à 0.7InterneVerrouStandardBorne DIN, norme DIN43650B (sans connecteur)Push-turn locking slotted styleSans témoin / Suppresseur de surtensionAucunOui-Avec socle 3/8

94.95 €

1 26 jours Utilisation uniqueDirectRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCG1/2-2.20.15 à 0.7InterneVerrouStandardBorne DIN, norme DIN43650B (sans connecteur)Push-turn locking slotted styleSans témoin / Suppresseur de surtensionAucunOui-Avec socle 1/2

Assistance technique