• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Électrovanne 5 ports, montée sur corps, gamme SY3000 / 5000 / 7000, vanne de type 60 (Numéros de référence - Téléchargement CAO)

Électrovanne 5 ports, montée sur corps, gamme SY3000 / 5000 / 7000, vanne de type 60
SMC Solenoid Valve.
[Features]
· Power consumption: 0.1 W (with power saving circuit)

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

5-Port Solenoid Valve, Body Ported, SY3000/SY5000/SY7000 Series, Type 60 Valve Specifications

Grommet G: Lead wire length: 300 mm external appearance

Grommet G: Lead wire length: 300 mm external appearance

Grommet H: Lead wire length 600 mm external appearance

Grommet H: Lead wire length 600 mm external appearance

L plug connector L: With lead wire (length 300 mm) external appearance

L plug connector L: With lead wire (length 300 mm) external appearance

L plug connector LN: Without lead wire external appearance

L plug connector LN: Without lead wire external appearance

Series SY3000 SY5000 SY7000
Usable Fluids Air
Internal Pilot
Operating Pressure Range
MPa
2-position single 0.15 to 0.7
2-position double 0.1 to 0.7
3 Position 0.2 to 0.7
Ambient and fluid temperature (°C) Max. 50
Maximum operating frequency (Hz) 2 Position Single, Double 10 5 5
3 Position 3 3 3
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Main valve, pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*Impact resistance/Vibration-resistance (m/s2) 150/30
Enclosure Dust-proof (*DIN terminal and M8 connector are IP65)

*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*Based on IEC60529.

Solenoid Specifications

Electrical Entry Grommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D), (Y)
M8 connector (W)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 {with indicator light: 0.4
(DIN terminal with indicator light is 0.45)}
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VA AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Response Time

*Based on JISB8375-1981 dynamic performance testing (Coil temperature 20°C, at rated voltage)

SY3000

Switching Method Response Time ms (at 0.5 MPa)
Without surge voltage suppressor With surge voltage suppressor
S, Z type R, U type
2-position single 12 or less 15 or less 12 or less
2-position double 10 or less 13 or less 10 or less
3 Position 15 or less 20 or less 16 or less

SY5000

Switching Method Response Time ms (at 0.5 MPa)
Without surge voltage suppressor With surge voltage suppressor
S, Z type R, U type
2-position single 19 or less 26 or less 19 or less
2-position double 18 or less 22 or less 18 or less
3 Position 32 or less 38 or less 32 or less

SY7000

Switching Method Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor
S, Z type R, U type
2-position single 31 or less 38 or less 33 or less
2-position double 27 or less 30 or less 28 or less
3 Position 50 or less 56 or less 50 or less

Weight Table

SY3000

Valve Model Numbers Switching Method Piping connection port diameter Weight g
A, B Grommet Type L, M plug connector M8 connector
SY3□60-□-M5 2 Position Single M5 ×; 0.8 49 51 55
Double 70 73 81
3 Position Closed Center 73 76 84
Exhaust Center
Pressure Center
SY3□60-□-C4 2 Position Single C4
(ø4 [port size 4 mm] single-action fitting)
62 61 65
Double 80 83 91
3 Position Closed Center 82 86 94
Exhaust Center
Pressure Center
SY3□60-□-C6 2 Position Single C6
(ø6 [piping connection port diameter 6 mm] single-action fitting)
55 57 61
Double 76 79 87
3 Position Closed Center 78 82 90
Exhaust Center
Pressure Center

*Values shown inside brackets are when at normal position.

SY5000

Valve Model Numbers Switching Method Piping connection port diameter Weight g
A, B Grommet Type L, M plug connector DIN terminal M8 connector
SY5□60-□-01 2 Position Single 1/8 67 69 90 71
Double 91 94 136 102
3 Position Closed Center 97 100 142 108
Exhaust Center
Pressure Center
SY5□60-□-C4 2 Position Single C4
(ø4 [port size 4 mm] single-action fitting)
91 93 114 97
Double 113 116 158 124
3 Position Closed Center 119 122 164 130
Exhaust Center
Pressure Center
SY5□60-□-C6 2 Position Single C6
(ø6 [piping connection port diameter 6 mm] single-action fitting)
86 88 109 92
Double 108 111 153 119
3 Position Closed Center 114 117 159 125
Exhaust Center
Pressure Center
SY5□60-□-C8 2 Position Single C8
(ø8 [piping connection port diameter 8 mm] single-action fitting)
78 80 101 84
Double 100 103 145 111
3 Position Closed Center 106 109 151 117
Exhaust Center
Pressure Center

SY7000

Valve Model Numbers Switching Method Piping connection port diameter Weight g
A, B Grommet Type L, M plug connector DIN terminal M8 connector
SY7□60-□-02 2 Position Single 1/4 103 105 126 109
Double 125 128 170 136
3 Position Closed Center 133 136 178 144
Exhaust Center
Pressure Center
SY7□60-□-C8 2 Position Single C8
(ø8 [piping connection port diameter 8 mm] single-action fitting)
138 139 160 143
Double 160 163 205 171
3 Position Closed Center 168 171 213 179
Exhaust Center
Pressure Center
SY7□60-□-C10 2 Position Single C10
(ø10 [piping connection port diameter 10 mm] single-action fitting)
123 125 146 129
Double 145 149 191 157
3 Position Closed Center 153 157 199 165
Exhaust Center
Pressure Center

Structure Drawing

2 position single structure drawing

2 position single structure drawing

JIS symbol for 2 position single

JIS symbol for 2 position single

2-position double structure drawing

2-position double structure drawing

2-position double JIS symbol

2-position double JIS symbol

3-position closed center / exhaust center / pressure center structure drawing

3-position closed center / exhaust center / pressure center structure drawing

*Drawing shows closed center type

3-position closed center (upper section) / 3-position exhaust center (middle section) / 3-position pressure center (lower section) JIS symbol

3-position closed center (upper section) / 3-position exhaust center (middle section) / 3-position pressure center (lower section) JIS symbol

Component Parts

  • 1.Body material: Diecast aluminum (SY3000 is zinc diecast) / Urban white
  • 2.Adapter plate material: Resin / Urban white
  • 3.End plate material: Resin / Urban white
  • 4.Piston material: Resin
  • 5.Spool valve assembly: Aluminum / H-NBR
  • 6.Pilot valve assembly
  • 7.Port block assembly
  • 8.Bottom cover assembly *There is no bottom cover assembly for SY7000.

*See the manufacturer's catalog for information other than that above.

Référence pièce
SY3160-5LOZ-M5-Q
SY3160-5LZ-M5-Q
SY3160-5WOZ-M5-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diamètre du tube de raccordement Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Fabrication conforme aux spécifications de la commande Conformité CE Spécifications de vanne Compliance with IEC standards

56.32 €

1 26 jours Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCMM5-0.15 à 0.7InterneNon bloquantStandardConnecteur de prise L / Pas de connecteurNon verrouillable, type à poussoirAvec témoin et suppresseur de surtension-Oui--

56.90 €

1 26 jours Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCMM5-0.15 à 0.7InterneNon bloquantStandardL plug connector with lead wire 0.3 m / Connecteur de prise L / Avec fil de sortie (longueur : 300 mm)Non verrouillable, type à poussoirAvec témoin et suppresseur de surtension-Oui--

66.98 €

1 26 jours Standard / Résistant aux gouttes d'eau / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCMM5-0.15 à 0.7InterneNon bloquantStandardConnecteur M8 sans câble de connecteurNon verrouillable, type à poussoirAvec témoin et suppresseur de surtension-Oui--

Loading...

  1. 1

Informations de base

Type Électrovannes Application Unité de montage du collecteur Nombre de ports Vanne à 5 ports
Sens du montage Base de collecteur Tuyauterie Tuyauterie directe Type d'entraînement Tiroir type piloté
Type de joint Joint souple

Assistance technique