SYJ5000, Electrodistributeur 5 / 2, 5 / 3, à montage en ligne et sur embase (Numéros de référence - Téléchargement CAO)

SYJ5000, Electrodistributeur 5 / 2, 5 / 3, à montage en ligne et sur embase
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series Specifications

SYJ5000 Series body ported type external appearance

SYJ5000 Series body ported type external appearance

SYJ5000 Series base mounted type external appearance

SYJ5000 Series base mounted type external appearance

*1: Response Time ms
(At 0.5 MPa)
2 Position Single, Double 25 or less
3 Position 40 or less
Maximum Operating Frequency Hz 2 Position Single, Double 5
3 Position 3
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Pilot valve individual exhaust type, main valve / pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/30
Enclosure Dust-proof (*DIN terminal and M8 connector are IP65)

*Based on IEC60529.
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage without surge voltage suppressor)
*2: Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Solenoid Specifications

Electrical Entry Grommet (G) / (H), L-type plug connector (L)
M plug connector (M), DIN terminal (D) (Y), M8 connector (W)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VA AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Flow Rate Characteristics / Weight Table

Valve Model Numbers Switching Method Piping connection port diameter *1: Flow Rate Characteristics Weight (g) Notes 2, 3)
1, 5, 3
(P, EA, EB)
4, 2
(A, B)
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Grommet L Type, M Type
Plug connector
DIN type
Terminal
M8
Connector
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv
Body Ported Types SYJ5□20-□-M5 2 Position Single M5 ×; 0.8 M5 ×; 0.8 0.47 0.41 0.13 0.47 0.41 0.13 46 47 68 51
Double 64 66 108 74
3 Position Closed Center 0.49 0.44 0.13 0.44 0.40 0.12 75 77 119 85
Exhaust Center 0.46 0.37 0.12 0.47 [0.39] 0.43 [0.35] 0.13 [0.10]
Pressure Center 0.49 [0.39] 0.51 [0.38] 0.14 [0.10] 0.45 0.42 0.12
SYJ5□20-□-C4 2 Position Single M5 ×; 0.8 C4 (ø4 single-action fitting) 0.69 0.39 0.18 0.44 0.39 0.12 53 54 75 58
Double 71 73 115 81
3 Position Closed Center 0.69 0.40 0.19 0.43 0.40 0.12 82 84 126 72
Exhaust Center 0.56 0.40 0.15 0.41 [0.41] 0.37 [0.37] 0.10 [0.11]
Pressure Center 0.57 [0.41] 0.4 [0.37] 0.15 [0.10] 0.41 0.37 0.10
SYJ5□20-□-C6 2 Position Single M5 ×; 0.8 C6 (ø6 single-action fitting) 0.70 0.36 0.19 0.47 0.40 0.12 53 54 75 58
Double 71 73 115 81
3 Position Closed Center 0.72 0.37 0.19 0.44 0.34 0.12 82 84 126 92
Exhaust Center 0.67 0.54 0.19 0.41 [0.41] 0.38 [0.38] 0.11 [0.11]
Pressure Center 0.82 [0.44] 0.41 [0.39] 0.23 [0.12] 0.41 0.36 0.11
Base Mounted Type SYJ5□40-□-01 2 Position Single 1/8 1/8 0.79 0.21 0.19 0.83 0.32 0.21 80 (49) 81 (47) 102 (68) 51
Double 98 (64) 100 (66) 142 (108) 74
3 Position Closed Center 0.80 0.28 0.18 0.86 0.34 0.20 109 (75) 111 (77) 153 (119) 85
Exhaust Center 0.71 0.26 0.18 1.1 [0.60] 0.24 [0.44] 0.26 [0.18]
Pressure Center 0.99 [0.47] 0.29 [0.38] 0.24 [0.12] 0.72 0.38 0.18

*1: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*2: Values inside parentheses are for models without a sub-plate.
*3: Value for DC. AC single: 3 g, double / 3-position: add 6 g.

Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

  • 1.Body material: Diecast aluminum / Urban white
  • 2.Piston plate material: Resin / Urban white
  • 3.End cover material: Resin / Urban white
  • 4.Piston material: Resin
  • 5.Spool valve assembly material: Aluminum, H-NBR
  • 6.Spool spring material: SUS
  • 7.Sub-plate* material: Diecast aluminum
  • 8.Pilot valve

*Add "-Q" to the end of model numbers for CE compliance.

Outline dimensional drawing

 

(Unit: mm)

 

Grommet (G), (H): SYJ5120-□G/H-M5 dimensional drawings

Grommet (G), (H): SYJ5120-□G/H-M5 dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

 

(Unit: mm)

 

Built-in single-action fitting type: SYJ5120-□G/H□□-C4/N3/C6/N7 (-F) dimensional drawings

Built-in single-action fitting type: SYJ5120-□G/H□□-C4/N3/C6/N7 (-F) dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings

*See the manufacturer's catalog for information other than that above.

Référence pièce
SYJ5123-5DO-C4-Q
SYJ5123-5G-C4-Q
SYJ5123-5H-C4-Q
SYJ5123-5YO-C4-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Valeur CV Diamètre du tube de raccordement Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Fabrication conforme aux spécifications de la commande Conformité CE Options de corps Compliance with IEC standards Type

63.82 €

1 26 jours Utilisation uniqueDirectStandard[Simple] Simple2 positions, normalement ouvert-24VDCTuyauterie à simple pression--Tuyauterie directe0.18Ø40.15 à 0.7InterneNon bloquantStandardBorne DIN sans connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucunOuiVanne principale / Vanne pilote (type à échappement commun)--

61.24 €

1 Jour même

Stock

Utilisation uniqueDirectStandard[Simple] Simple2 positions, normalement ouvert-24VDCTuyauterie à simple pression--Tuyauterie directe0.18Ø40.15 à 0.7InterneNon bloquantStandardGrommet lead wire 0.3 mNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucunOuiVanne principale / Vanne pilote (type à échappement commun)--

63.26 €

1 26 jours Utilisation uniqueDirectStandard[Simple] Simple2 positions, normalement ouvert-24VDCTuyauterie à simple pression--Tuyauterie directe0.18Ø40.15 à 0.7InterneNon bloquantStandardPasse-fil de sortie passe-fil 0,6 mNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucunOuiVanne principale / Vanne pilote (type à échappement commun)--

62.52 €

1 26 jours Utilisation uniqueDirectStandard[Simple] Simple2 positions, normalement ouvert-24VDCTuyauterie à simple pression--Tuyauterie directe0.18Ø40.15 à 0.7InterneNon bloquantStandardBorne DIN (EN175301-803) (sans connecteur) / Borne DIN (EN175301-803) sans connecteurNon verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucunOuiVanne principale / Vanne pilote (type à échappement commun)--

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 5 ports Type d'entraînement Tiroir type piloté
Type de joint Joint souple

Assistance technique