Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SYJ5523-5MOD-C6-Q
SYJ5000 Series body ported type external appearance
SYJ5000 Series base mounted type external appearance
*1: Response Time ms (At 0.5 MPa) | 2 Position Single, Double | 25 or less |
---|---|---|
3 Position | 40 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage without surge voltage suppressor)
*2: Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Grommet (G) / (H), L-type plug connector (L) M plug connector (M), DIN terminal (D) (Y), M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
Valve Model Numbers | Switching Method | Piping connection port diameter | *1: Flow Rate Characteristics | Weight (g) Notes 2, 3) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L Type, M Type Plug connector | DIN type Terminal | M8 Connector | ||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||||
Body Ported Types | SYJ5□20-□-M5 | 2 Position | Single | M5 ×; 0.8 | M5 ×; 0.8 | 0.47 | 0.41 | 0.13 | 0.47 | 0.41 | 0.13 | 46 | 47 | 68 | 51 |
Double | 64 | 66 | 108 | 74 | |||||||||||
3 Position | Closed Center | 0.49 | 0.44 | 0.13 | 0.44 | 0.40 | 0.12 | 75 | 77 | 119 | 85 | ||||
Exhaust Center | 0.46 | 0.37 | 0.12 | 0.47 [0.39] | 0.43 [0.35] | 0.13 [0.10] | |||||||||
Pressure Center | 0.49 [0.39] | 0.51 [0.38] | 0.14 [0.10] | 0.45 | 0.42 | 0.12 | |||||||||
SYJ5□20-□-C4 | 2 Position | Single | M5 ×; 0.8 | C4 (ø4 single-action fitting) | 0.69 | 0.39 | 0.18 | 0.44 | 0.39 | 0.12 | 53 | 54 | 75 | 58 | |
Double | 71 | 73 | 115 | 81 | |||||||||||
3 Position | Closed Center | 0.69 | 0.40 | 0.19 | 0.43 | 0.40 | 0.12 | 82 | 84 | 126 | 72 | ||||
Exhaust Center | 0.56 | 0.40 | 0.15 | 0.41 [0.41] | 0.37 [0.37] | 0.10 [0.11] | |||||||||
Pressure Center | 0.57 [0.41] | 0.4 [0.37] | 0.15 [0.10] | 0.41 | 0.37 | 0.10 | |||||||||
SYJ5□20-□-C6 | 2 Position | Single | M5 ×; 0.8 | C6 (ø6 single-action fitting) | 0.70 | 0.36 | 0.19 | 0.47 | 0.40 | 0.12 | 53 | 54 | 75 | 58 | |
Double | 71 | 73 | 115 | 81 | |||||||||||
3 Position | Closed Center | 0.72 | 0.37 | 0.19 | 0.44 | 0.34 | 0.12 | 82 | 84 | 126 | 92 | ||||
Exhaust Center | 0.67 | 0.54 | 0.19 | 0.41 [0.41] | 0.38 [0.38] | 0.11 [0.11] | |||||||||
Pressure Center | 0.82 [0.44] | 0.41 [0.39] | 0.23 [0.12] | 0.41 | 0.36 | 0.11 | |||||||||
Base Mounted Type | SYJ5□40-□-01 | 2 Position | Single | 1/8 | 1/8 | 0.79 | 0.21 | 0.19 | 0.83 | 0.32 | 0.21 | 80 (49) | 81 (47) | 102 (68) | 51 |
Double | 98 (64) | 100 (66) | 142 (108) | 74 | |||||||||||
3 Position | Closed Center | 0.80 | 0.28 | 0.18 | 0.86 | 0.34 | 0.20 | 109 (75) | 111 (77) | 153 (119) | 85 | ||||
Exhaust Center | 0.71 | 0.26 | 0.18 | 1.1 [0.60] | 0.24 [0.44] | 0.26 [0.18] | |||||||||
Pressure Center | 0.99 [0.47] | 0.29 [0.38] | 0.24 [0.12] | 0.72 | 0.38 | 0.18 |
*1: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*2: Values inside parentheses are for models without a sub-plate.
*3: Value for DC. AC single: 3 g, double / 3-position: add 6 g.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Component Parts
*Add "-Q" to the end of model numbers for CE compliance.
(Unit: mm)
Grommet (G), (H): SYJ5120-□G/H-M5 dimensional drawings
(Unit: mm)
With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings
(Unit: mm)
Built-in single-action fitting type: SYJ5120-□G/H□□-C4/N3/C6/N7 (-F) dimensional drawings
(Unit: mm)
With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
SYJ5523-5MOD-C6-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Options de corps | Compliance with IEC standards | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.18 € | 1 | 26 jours | Utilisation unique | Direct | Standard | Double | Centre de pression à 3 positions | - | 24VDC | Tuyauterie à simple pression | - | - | Tuyauterie directe | 0.23 | Ø6 | 0.15 à 0.7 | Interne | Verrou | Standard | Connecteur de prise M (sans connecteur) / M plug connector without connector | Push-turn locking slotted style | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Vanne principale / Vanne pilote (type à échappement commun) | - | - |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 5 ports | Type d'entraînement | Tiroir type piloté |
---|---|---|---|---|---|
Type de joint | Joint souple |
Vous vous trouvez sur la page de SYJ5000, Electrodistributeur 5 / 2, 5 / 3, à montage en ligne et sur embase, le numéro d'article est le suivant: SYJ5523-5MOD-C6-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SYJ5523-5MOD-C6-Q.
Configurer
Propriétés de base
État à la mise hors tension
Filetage nominal de tuyauterie
Diam. du cylindre applicable(Ø)
Entrée électrique du fil de sortie
Compliance with IEC standards
Type
Type
Application
Sens du montage
Caractéristiques
Nombre de solénoïdes
Type à commutation
Tension
Type à port de tuyau
Tuyauterie
Valeur CV
Diamètre du tube de raccordement
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Manuel
Témoin / Suppresseur de surtension
Support
Fabrication conforme aux spécifications de la commande
Conformité CE
Options de corps
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SYJ5120-3DO-M5-Q |
SYJ5120-3DOD-N7-F-Q |
SYJ5120-3DZ-M5-Q |
SYJ5523-5MOU-M5-Q |
SYJ5540-5LOU-Q |
SYJ5540-5LOZ-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Options de corps | Compliance with IEC standards | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.55 € | 1 | 26 jours | Utilisation unique | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | - | 110VAC | M | M5 | - | Tuyauterie directe | - | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
65.21 € | 1 | 26 jours | Utilisation unique | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | - | 110VAC | Tuyauterie à simple pression | - | - | Tuyauterie directe | - | Ø1 / 4 | 0.15 à 0.7 | Interne | Verrou | Standard | Borne DIN sans connecteur | Push-turn locking slotted style | Sans témoin / Suppresseur de surtension | Avec support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
64.92 € | 1 | 26 jours | Utilisation unique | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | - | 110VAC | M | M5 | - | Tuyauterie directe | - | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur / Borne DIN (avec connecteur) | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
117.18 € | 1 | 26 jours | Utilisation unique | Direct | Standard | Double | Centre de pression à 3 positions | - | 24VDC | M | M5 | - | Tuyauterie directe | - | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | M plug connector without connector / Connecteur de prise M (sans connecteur) | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Pas de support | Aucun | Oui | Vanne principale / Vanne pilote (type à échappement commun) | - | - | ||
116.82 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | Double | Centre de pression à 3 positions | - | 24VDC | - | - | - | Tuyauterie de fondation | - | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | L plug connector without connector / Connecteur de prise L (sans connecteur) | Non verrouillable, type à poussoir | Avec témoin / suppresseur de surtension (non polarisé) | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
114.26 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | Double | Centre de pression à 3 positions | - | 24VDC | - | - | - | Tuyauterie de fondation | - | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | L plug connector without connector / Connecteur de prise L (sans connecteur) | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - |