Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SYJ7120-5G-01F-Q
SYJ7000 Series body ported type external appearance
SYJ7000 Series base mounted type external appearance
*1: Response Time ms (At 0.5 MPa) | 2 Position Single, Double | 30 or less |
---|---|---|
3 Position | 60 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*3) DIN terminal and M8 connector are IP65) |
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: Based on IEC60529.
Electrical Entry | Grommet (G)/(H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D)/(Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
2-position single structure drawing / connection drawing
2-position double structure drawing / connection drawing
3-position closed center / exhaust center / pressure center structure drawing / connection drawing
*Drawing shows closed center type
Number | Part name | Material | Note | |
---|---|---|---|---|
1 | Body | Die-cast aluminum | Urban white | |
2 | Piston Plate | Resin | Urban white | |
3 | End Cover | Die-cast aluminum | Urban white | |
4 | Piston | Resin | - | |
5 | Spool Valve Assembly | Aluminum/H-NBR | - | |
6 | Spool Spring | SUS | - | |
7 | Sub-plate * | - | 1/8 | Aluminum diecast |
- | 1/4 | |||
8 | Pilot Valve | - | - |
*Add "-Q" to the end of model numbers for CE compliance.
*Values in [ ] are for AC.
(Unit: mm)
Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings
(Unit: mm)
With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings
(Unit: mm)
Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings
(Unit: mm)
L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing
(Unit: mm)
M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
SYJ7120-5G-01F-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Options de corps | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.90 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | G | 1/8 | Tuyauterie directe | 0.58 | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Grommet lead wire 0.3 m | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 5 ports | Type d'entraînement | Tiroir type piloté |
---|---|---|---|---|---|
Type de joint | Joint souple |
Vous vous trouvez sur la page de SYJ7000, Electrodistributeur 5 / 2, 5 / 3, à montage en ligne et sur embase, le numéro d'article est le suivant: SYJ7120-5G-01F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SYJ7120-5G-01F-Q.
Configurer
Propriétés de base
Caractéristiques
Nombre de solénoïdes
État à la mise hors tension
Diamètre du tube de raccordement
Compliance with IEC standards
Type of fitting thread part
Type
Application
Sens du montage
Type à commutation
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Valeur CV
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Support
Fabrication conforme aux spécifications de la commande
Conformité CE
Options de corps
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SYJ7120-3DZ-01F-X20-Q |
SYJ7120-3YO-01F-Q |
SYJ7120-4D-01F-Q |
SYJ7120-5G-01T-Q |
SYJ7120-5G-C6-Q |
SYJ7120-5GD-01F-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Tuyauterie | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Options de corps | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.81 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement ouvert | - | 110VAC | G | 1/8 | Tuyauterie directe | 0.58 | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur / Borne DIN (avec connecteur) | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | Pas de support | Pilote externe de type à port sur le corps | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
61.42 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement ouvert | - | 110VAC | G | 1/8 | Tuyauterie directe | 0.58 | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN, norme DIN43650B (sans connecteur) | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
67.05 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement ouvert | - | 220VAC | G | 1/8 | Tuyauterie directe | 0.58 | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur / Borne DIN (avec connecteur) | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
60.90 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | NPTF | 1/8 | Tuyauterie directe | 0.58 | - | 0.15 à 0.7 | Interne | Non bloquant | Standard | Grommet lead wire 0.3 m | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
65.48 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | Tuyauterie à simple pression | - | Tuyauterie directe | 0.4 | Ø6 | 0.15 à 0.7 | Interne | Non bloquant | Standard | Grommet lead wire 0.3 m | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - | ||
60.90 € | 1 | 26 jours | Utilisation unique | Direct | Standard / Sans lubrification | [Simple] Simple | 2 positions, normalement ouvert | - | 24VDC | G | 1/8 | Tuyauterie directe | 0.58 | - | 0.15 à 0.7 | Interne | Pour bloquant et non bloquant | Standard | Grommet lead wire 0.3 m | Push-turn locking slotted style | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | Oui | Type d'échappement de vanne pilote individuelle | - | - |