SYJ7000, Electrodistributeur 5 / 2, 5 / 3, à montage en ligne et sur embase (Numéros de référence - Téléchargement CAO)

SYJ7000, Electrodistributeur 5 / 2, 5 / 3, à montage en ligne et sur embase
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

SYJ7120-5WOUD-01F-Q

5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series Specifications

SYJ7000 Series body ported type external appearance

SYJ7000 Series body ported type external appearance

SYJ7000 Series base mounted type external appearance

SYJ7000 Series base mounted type external appearance

*1: Response Time ms
(At 0.5 MPa)
2 Position Single, Double 30 or less
3 Position 60 or less
Maximum Operating Frequency Hz 2 Position Single, Double 5
3 Position 3
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Pilot valve individual exhaust type, main valve / pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/30
Enclosure Dust-proof (*3) DIN terminal and M8 connector are IP65)

*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: Based on IEC60529.

Solenoid Specifications

Electrical Entry Grommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VA AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Structure Drawing

2-position single structure drawing / connection drawing

2-position single structure drawing / connection drawing

2-position double structure drawing / connection drawing

2-position double structure drawing / connection drawing

3-position closed center / exhaust center / pressure center structure drawing / connection drawing

3-position closed center / exhaust center / pressure center structure drawing / connection drawing

*Drawing shows closed center type

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Piston Plate Resin Urban white
3 End Cover Die-cast aluminum Urban white
4 Piston Resin -
5 Spool Valve Assembly Aluminum/H-NBR -
6 Spool Spring SUS -
7 Sub-plate * - 1/8 Aluminum
diecast
- 1/4
8 Pilot Valve - -

*Add "-Q" to the end of model numbers for CE compliance.

 

2-position single drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings

Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings

With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings

 

(Unit: mm)

 

Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings

Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing

L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing

M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Référence pièce
SYJ7120-5WOUD-01F-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Diamètre du tube de raccordement Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Fabrication conforme aux spécifications de la commande Conformité CE Options de corps Compliance with IEC standards Type of fitting thread part

71.16 €

1 26 jours Utilisation uniqueDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvert-24VDCG1/8Tuyauterie directe--0.15 à 0.7InternePour bloquant et non bloquantStandardConnecteur M8 sans câble de connecteurPush-turn locking slotted styleAvec témoin / suppresseur de surtension (non polarisé)Pas de supportAucunOuiType d'échappement de vanne pilote individuelle--

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 5 ports Type d'entraînement Tiroir type piloté
Type de joint Joint souple

Vous vous trouvez sur la page de SYJ7000, Electrodistributeur 5 / 2, 5 / 3, à montage en ligne et sur embase, le numéro d'article est le suivant: SYJ7120-5WOUD-01F-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SYJ7120-5WOUD-01F-Q.

Variantes de ce produit

Référence pièce
SYJ7120-3DZ-01F-X20-Q
SYJ7120-3YO-01F-Q
SYJ7120-4D-01F-Q
SYJ7120-5WOZ-01F-F-Q
SYJ7120-5WOZ-01F-Q
SYJ7120-5WOZD-C6-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Tuyauterie Valeur CV Diamètre du tube de raccordement Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Fabrication conforme aux spécifications de la commande Conformité CE Options de corps Compliance with IEC standards Type of fitting thread part

76.81 €

1 26 jours Utilisation uniqueDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvert-110VACG1/8Tuyauterie directe0.58-0.15 à 0.7InterneNon bloquantStandardBorne DIN avec connecteur / Borne DIN (avec connecteur)Non verrouillable, type à poussoirAvec témoin et suppresseur de surtensionPas de supportPilote externe de type à port sur le corpsOuiType d'échappement de vanne pilote individuelle--

61.42 €

1 26 jours Utilisation uniqueDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvert-110VACG1/8Tuyauterie directe0.58-0.15 à 0.7InterneNon bloquantStandardBorne DIN, norme DIN43650B (sans connecteur)Non verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucunOuiType d'échappement de vanne pilote individuelle--

67.05 €

1 26 jours Utilisation uniqueDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvert-220VACG1/8Tuyauterie directe0.58-0.15 à 0.7InterneNon bloquantStandardBorne DIN avec connecteur / Borne DIN (avec connecteur)Non verrouillable, type à poussoirSans témoin / Suppresseur de surtensionPas de supportAucunOuiType d'échappement de vanne pilote individuelle--

73.37 €

1 26 jours Utilisation uniqueDirectSans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCG1/8Tuyauterie directe0.58-0.15 à 0.7InterneNon bloquantStandardConnecteur M8 sans câble de connecteurNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionAvec supportAucunProduit conforme CEType d'échappement de vanne pilote individuelleAucun-

69.65 €

1 26 jours Utilisation uniqueDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvert-24VDCG1/8Tuyauterie directe0.58-0.15 à 0.7InterneNon bloquantStandardConnecteur M8 sans câble de connecteurNon verrouillable, type à poussoirAvec témoin et suppresseur de surtensionPas de supportAucunOuiType d'échappement de vanne pilote individuelle--

74.44 €

1 26 jours Utilisation uniqueDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvert-24VDCTuyauterie à simple pression-Tuyauterie directe0.4Ø60.15 à 0.7InternePour bloquant et non bloquantStandardConnecteur M8 sans câble de connecteurPush-turn locking slotted styleAvec témoin et suppresseur de surtensionPas de supportAucunOuiType d'échappement de vanne pilote individuelle--

Assistance technique