Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SZ3260-5NLOZJD-C6-Q
No mark: External appearance without switch
J: External appearance with switch
*See the manufacturer's catalog for switch usage.
No mark: External appearance of non-locking push type
D: External appearance of push-turn locking screwdriver-operated type
Series | SZ3000 | ||
---|---|---|---|
Usable Fluids | Air | ||
Internal pilot operating pressure range (MPa) | 2-position single | 0.15 to 0.7 | |
2-position double | 0.1 to 0.7 | ||
3 Position | 0.2 to 0.7 | ||
4-position, dual 3-port valve | 0.15 to 0.7 | ||
External pilot operating pressure range (MPa) | Operating Pressure Range | -100 kPa to 0.7 | |
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | |
2-position double | 0.25 to 0.7 | ||
3 Position | 0.25 to 0.7 | ||
Ambient and fluid temperature (°C) | -10 to 50 (no freezing) | ||
Maximum operating frequency (Hz) | 2 Position Single, Double 4-position, dual 3-port valve | 10 | |
3 Position | 3 | ||
Manual Operation | Non-locking push type, Push-turn locking slotted type | ||
Pilot Method | Main valve, pilot valve common exhaust type | ||
Lubrication | Not required | ||
Mounting Orientation | Free | ||
Impact resistance / Vibration resistance (m/s2*) | 150/30 | ||
Enclosure | Dust-proof |
*Impact resistance: No malfunction occurred when tested using a drop tester. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the main valve/armature. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Electrical Entry | L type (for plug-in), M plug connector (M) |
---|---|
Coil rated voltage (V)* | 24, 12 V DC |
Allowable Voltage Fluctuation | ±10% of rated voltage |
Power Consumption W | 0.6 (with light: 0.65) |
Surge Voltage Suppressor | Diode |
Indicator Light | LED |
*Plug-in supports 24 and 12 V DC only.
*Based on JIS B8419:2010 dynamic performance testing (Coil temperature 20°C, at rated voltage)
Switching Method | Response Time ms (at 0.5 MPa) | |
---|---|---|
Without surge voltage suppressor | With surge voltage suppressor | |
S, Z Types | ||
2-position single | 12 or less | 15 or less |
2-position double | 10 or less | 13 or less |
3 Position | 15 or less | 20 or less |
4-position, dual 3-port valve | 30 or less | 35 or less |
Valve Model Numbers | Switching Method | Piping connection port diameter | Weight g | |
---|---|---|---|---|
4 (A), 2 (B) | ||||
SZ3□60-□-C4 | 2 Position | Single | C4 (ø4 [diameter 4 mm] single-action fitting) | 78 |
Double | 84 | |||
3 Position | Closed Center | 88 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 84 | ||
SZ3□60-□-C6 | 2 Position | Single | C6 (ø6 [diameter 6 mm] single-action fitting) | 74 |
Double | 81 | |||
3 Position | Closed Center | 85 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 81 | ||
SZ3□60-□-M5 | 2 Position | Single | M5 ×; 0.8 | 69 |
Double | 75 | |||
3 Position | Closed Center | 79 | ||
Exhaust Center | ||||
Pressure Center | ||||
4 Position | Dual 3-port valve | 75 |
2 position single structure drawing
JIS symbol for 2 position single
JIS symbol for 2-position single back-pressure check valve
2-position double structure drawing
2-position double JIS symbol
JIS symbol for 2-position double back-pressure check valve
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Zinc diecast | - |
2 | Adapter Plate | Resin | Urban white |
3 | Pilot body | Resin | Urban white |
4 | Molded coil | - | Urban gray |
5 | Body cover | Resin | Urban white |
6 | Spool valve assembly | Aluminum/HNBR | - |
7 | Port block | Resin | Urban white |
8 | Bottom cover assembly | - | Urban white |
9 | Single-action fitting | - | - |
10 | Clip | - | - |
*See the manufacturer's catalog for information other than that above.
Référence pièce
|
---|
SZ3260-5NLOZJD-C6-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Alimentation en air piloté | Manuel | Spécifications de tuyauterie | Clapet anti-retour de contre-pression | Spécifications communes | Spécifications de commutateur | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.84 € | 1 | 26 jours | Double | 2 positions, normalement ouvert | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | 0.18 | Ø6 | 0.1 à 0.7 | Interne | Push-turn locking slotted style | - | Aucun | Commun négatif | Avec interrupteur |
Loading...
Type | Électrovannes | Application | Unité de montage du collecteur | Nombre de ports | Vanne à 5 ports |
---|---|---|---|---|---|
Sens du montage | Base de collecteur | Caractéristiques | Standard | Tuyauterie | Tuyauterie de fondation |
Type d'entraînement | Tiroir type piloté | Type de joint | Joint souple | Conformité CE | Produit conforme CE |
Vous vous trouvez sur la page de Électrovanne 5 ports, type cassette enfichable, vanne gamme SZ3000, le numéro d'article est le suivant: SZ3260-5NLOZJD-C6-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SZ3260-5NLOZJD-C6-Q.
Configurer
Propriétés de base
Filetage nominal de tuyauterie
Spécifications de tuyauterie
Type
Nombre de solénoïdes
Type à commutation
État à la mise hors tension
Tension
Type à port de tuyau
Valeur CV
Diamètre du tube de raccordement
Pression nominale(MPa)
Alimentation en air piloté
Manuel
Clapet anti-retour de contre-pression
Spécifications communes
Spécifications de commutateur
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SZ3160-5LOZD-C4-Q |
SZ3160-5LOZD-C6-Q |
SZ3160-5NLOZ-C4-Q |
SZ3260K-5LOZ-C4-Q |
SZ3260K-5LOZ-C6-Q |
SZ3260K-5NLOZ-C4-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Diamètre du tube de raccordement | Pression nominale (MPa) | Alimentation en air piloté | Manuel | Spécifications de tuyauterie | Clapet anti-retour de contre-pression | Spécifications communes | Spécifications de commutateur |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.44 € | 1 | 26 jours | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour à différentiel de pression) | 24VDC | Tuyauterie à simple pression | - | 0.14 | Ø4 | 0.15 à 0.7 | Interne | Push-turn locking slotted style | - | Aucun | Commun positif | Sans commutateur | ||
85.44 € | 1 | 26 jours | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour à différentiel de pression) | 24VDC | Tuyauterie à simple pression | - | 0.18 | Ø6 | 0.15 à 0.7 | Interne | Push-turn locking slotted style | - | Aucun | Commun positif | Sans commutateur | ||
85.44 € | 1 | 4 jours | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour à différentiel de pression) | 24VDC | Tuyauterie à simple pression | - | 0.14 | Ø4 | 0.15 à 0.7 | Interne | Non verrouillable, type à poussoir | - | Sans | Commun négatif | Sans commutateur | ||
116.61 € | 1 | 26 jours | Double | 2 positions, normalement ouvert | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | 0.14 | Ø4 | 0.1 à 0.7 | Interne | Non verrouillable, type à poussoir | - | Built-in | Commun positif | Sans commutateur | ||
116.61 € | 1 | 26 jours | Double | 2 positions, normalement ouvert | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | 0.18 | Ø6 | 0.1 à 0.7 | Interne | Non verrouillable, type à poussoir | - | Built-in | Commun positif | Sans commutateur | ||
116.60 € | 1 | 26 jours | Double | 2 positions, normalement ouvert | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | 0.14 | Ø4 | 0.1 à 0.7 | Interne | Non verrouillable, type à poussoir | - | Built-in | Commun négatif | Sans commutateur |