Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VF5220-3YO1-02F
VF1000 Series external appearance
VF3000 Series external appearance
VF5000 Series external appearance
Model | VF1000 | VF3000 | VF5000 | ||
---|---|---|---|---|---|
Usable Fluids | Air | ||||
Operating Pressure Range MPa | Standard | 2 position single, 3 position | 0.15 to 0.7 | ||
2-position double | 0.1 to 0.7 | ||||
High-pressure | 2 position single, 3 position | 0.15 to 1.0 | |||
2-position double | 0.1 to 1.0 | ||||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | ||||
Maximum Operating Frequency Hz | 2-position single/double | 10 | 10 | 5 | |
3 Position | - | 3 | 3 | ||
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking hand-operated type | ||||
Pilot Exhaust Method | Individual exhaust, main valve / pilot valve common exhaust (VF1000 excluded) | ||||
Lubrication | Not required | ||||
Mounting Orientation | Free | ||||
Impact Resistance / Vibration Resistance: m/s2 *1: | 300/50 | ||||
Enclosure | Dust-proof (D, Y, T are IP65*2) |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type.
Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
G, H, L, M | D, Y, T | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
With power saving circuit | 0.55* (only with light) [Inrush 1.55, Holding 0.55] | 0.75* (only with light) [Inrush 1.75, Holding 0.75] | ||
Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
100 V | 1.55 (with light 1.65) | 1.55 (with light 1.7) | ||
110 V [115 V] | ||||
200 V | ||||
220 V [230 V} | ||||
240 V | ||||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED (neon bulb for AC mode of D, Y, T) |
*Refer to the SMC catalog for details.
Series | Switching Method | Pressure Specification | Operating Pressure Range MPa | Response Time ms (at 0.5 MPa) | ||||
---|---|---|---|---|---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | AC | ||||||
S, Z Type | R, U Type | |||||||
VF1000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | ||
Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
VF3000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
3 Position | 0.15 to 0.7 | 30 | 55 | 33 | 55 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | |
Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |||
VF5000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 30 | 55 | 33 | 55 |
Double | 0.1 to 0.7 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 0.7 | 50 | 75 | 53 | 75 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |
Double | 0.1 to 1.0 | 18 | 18 | 18 | 18 | |||
3 Position | 0.15 to 1.0 | 53 | 78 | 56 | 78 |
*Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage)
2-position single, VF1000 structure drawing
2-position single, VF1000 symbols
2-position single, VF3000, VF5000 structure drawing
2-position single, VF3000, VF5000 symbols
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin (VF313□-F is diecast aluminum) Resin (VF1120-F is diecast aluminum) | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve | Aluminum, HNBR | - |
6 | Spring | SUS | - |
7 | Pilot Valve Assembly | - | Built-in strainer |
(Unit: mm)
Grommet (G) (H): VF1120-□G/H□□1-M5□ (-F) dimensional drawings
(Unit: mm)
Grommet (G) (H): VF1120-□G/H□□1-01□ (-F) dimensional drawing
*Dimensions same as grommet (G) when not specified.
(Unit: mm)
L plug connector (L): VF1120-□L□□1-M5/01□ (-F) dimensional drawing
*Dimensions same as grommet (G) when not specified.
Référence pièce
|
---|
VF5220-3YO1-02F |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Type de corps | Options de corps | Spécifications de vanne | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.85 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard / Sans lubrification | Double | 2 positions, normalement ouvert | À retenue automatique | 110VAC | G | 1/4 | - | Tuyauterie directe | Tiroir type piloté | 1.9 | Joint souple | 0.1 à 0.7 | Interne | Non bloquant | Standard | Borne DIN (EN175301-803) (sans connecteur) / Borne DIN (EN175301-803) sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | - | Type d'échappement de vanne pilote individuelle | - | - |
Loading...
Vous vous trouvez sur la page de Électrovanne 5 ports type pilote, montée sur corps, unité simple, gamme VF1000 / 3000 / 5000, le numéro d'article est le suivant: VF5220-3YO1-02F.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VF5220-3YO1-02F.
Configurer
Propriétés de base
Caractéristiques
Diam. du cylindre applicable(Ø)
Entrée électrique du fil de sortie
Conformité CE
Type de corps
Spécifications de vanne
Related component type
Type
Type
Application
Nombre de ports
Sens du montage
Nombre de solénoïdes
Type à commutation
État à la mise hors tension
Tension
Type à port de tuyau
Filetage nominal de tuyauterie
Tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Manuel
Témoin / Suppresseur de surtension
Support
Fabrication conforme aux spécifications de la commande
Options de corps
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
V211-4L |
V211-5G |
V211-5GU |
VF5220-3YO1-03F |
VF5220-3YOD1-03F |
VF5220-3YZD1-02 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Tuyauterie | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Fabrication conforme aux spécifications de la commande | Conformité CE | Type de corps | Options de corps | Spécifications de vanne | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.61 € | 1 | 26 jours | Composants associés | - | - | - | - | - | - | - | 220VAC | - | - | - | - | - | - | - | 0.7 | - | - | Standard | Connecteur de prise L avec fil de sortie | - | Sans témoin / Suppresseur de surtension | - | - | - | - | - | - | Vanne pilote | ||
29.82 € | 1 | 26 jours | Composants associés | - | - | - | - | - | - | - | 24VDC | - | - | - | - | - | - | - | 0.7 | - | - | Standard | Longueur de fil de sortie de passe-fils : 300 mm | - | Sans témoin / Suppresseur de surtension | - | - | - | - | - | - | Vanne pilote | ||
33.40 € | 1 | Devis | Composants associés | - | - | - | - | - | - | - | 24VDC | - | - | - | - | - | - | - | 0.7 | - | - | Standard | Longueur de fil de sortie de passe-fils : 300 mm | - | Avec témoin et suppresseur de surtension (non polarisé) | - | - | - | - | - | - | Vanne pilote | ||
144.85 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard / Sans lubrification | Double | 2 positions, normalement ouvert | À retenue automatique | 110VAC | G | 3/8 | - | Tuyauterie directe | Tiroir type piloté | 2.4 | Joint souple | 0.1 à 0.7 | Interne | Non bloquant | Standard | Borne DIN (EN175301-803) sans connecteur / Borne DIN (EN175301-803) (sans connecteur) | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | - | Type d'échappement de vanne pilote individuelle | - | - | ||
144.85 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard / Sans lubrification | Double | 2 positions, normalement ouvert | À retenue automatique | 110VAC | G | 3/8 | - | Tuyauterie directe | Tiroir type piloté | 2.4 | Joint souple | 0.1 à 0.7 | Interne | Verrou | Standard | Borne DIN (EN175301-803) sans connecteur / Borne DIN (EN175301-803) (sans connecteur) | Push-turn locking slotted style | Sans témoin / Suppresseur de surtension | Pas de support | Aucun | - | - | Type d'échappement de vanne pilote individuelle | - | - | ||
154.32 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard / Sans lubrification | Double | 2 positions, normalement ouvert | À retenue automatique | 110VAC | [Rc (R)] Rc | 1/4 | - | Tuyauterie directe | Tiroir type piloté | 1.9 | Joint souple | 0.1 à 0.7 | Interne | Verrou | Standard | Borne DIN (EN175301-803) avec connecteur / Borne DIN (EN175301-803) (avec connecteur) | Push-turn locking slotted style | Avec témoin et suppresseur de surtension | Pas de support | Aucun | - | - | Type d'échappement de vanne pilote individuelle | - | - |