Électrovanne 5 ports type pilote, montée sur corps, unité simple, gamme VF1000 / 3000 / 5000 (Numéros de référence - Téléchargement CAO)

Électrovanne 5 ports type pilote, montée sur corps, unité simple, gamme VF1000 / 3000 / 5000
SMC Solenoid Valve.
[Features]
· Built-in full-wave rectifier
· The pilot valve features a built-in strainer

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

5-Port Pilot Operated Solenoid Valve VF1000/VF3000/VF5000 Series Body Ported Type, Single Unit Specifications

VF1000 Series external appearance

VF1000 Series external appearance

VF3000 Series external appearance

VF3000 Series external appearance

VF5000 Series external appearance

VF5000 Series external appearance

Model VF1000 VF3000 VF5000
Usable Fluids Air
Operating Pressure Range MPa Standard 2 position single, 3 position 0.15 to 0.7
2-position double 0.1 to 0.7
High-pressure 2 position single, 3 position 0.15 to 1.0
2-position double 0.1 to 1.0
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 2-position single/double 10 10 5
3 Position - 3 3
Manual Operation Non-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust Method Individual exhaust, main valve / pilot valve common exhaust (VF1000 excluded)
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 *1: 300/50
Enclosure Dust-proof (D, Y, T are IP65*2)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type.

Solenoid Specifications

Electrical Entry Grommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, M D, Y, T
Coil rated voltage (V) DC 24, 12
AC (50/60 Hz) 24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation ±10% of rated voltage *
Power Consumption W DC Standard 1.5 (with indicator light: 1.55) 1.5 (with light 1.75)
With power saving circuit 0.55* (only with light)
[Inrush 1.55, Holding 0.55]
0.75* (only with light)
[Inrush 1.75, Holding 0.75]
Apparent power VA * AC 24 V 1.5 (with indicator light: 1.55) 1.5 (with light 1.75)
100 V 1.55 (with light 1.65) 1.55 (with light 1.7)
110 V [115 V]
200 V
220 V [230 V}
240 V
Surge Voltage Suppressor Diode (varistor for non-polar type)
Indicator Light LED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

*Refer to the SMC catalog for details.

Response Time

Series Switching Method Pressure Specification Operating Pressure Range
MPa
Response Time ms (at 0.5 MPa)
Without light or surge voltage suppressor With light and surge voltage suppressor AC
S, Z Type R, U Type
VF1000 2 Position Single Standard Type 0.15 to 0.7 20 45 23 45
Double 0.1 to 0.7 12 12 12 12
Single High-pressure type 0.15 to 1.0 23 48 26 48
Double 0.1 to 1.0 15 15 15 15
VF3000 2 Position Single Standard Type 0.15 to 0.7 20 45 23 45
Double 0.1 to 0.7 12 12 12 12
3 Position 0.15 to 0.7 30 55 33 55
2 Position Single High-pressure type 0.15 to 1.0 23 48 26 48
Double 0.1 to 1.0 15 15 15 15
3 Position 0.15 to 1.0 33 58 36 58
VF5000 2 Position Single Standard Type 0.15 to 0.7 30 55 33 55
Double 0.1 to 0.7 15 15 15 15
3 Position 0.15 to 0.7 50 75 53 75
2 Position Single High-pressure type 0.15 to 1.0 33 58 36 58
Double 0.1 to 1.0 18 18 18 18
3 Position 0.15 to 1.0 53 78 56 78

*Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage)

Structure drawing / Body ported type

2-position single, VF1000 structure drawing

2-position single, VF1000 structure drawing

2-position single, VF1000 symbols

2-position single, VF1000 symbols

2-position single, VF3000, VF5000 structure drawing

2-position single, VF3000, VF5000 structure drawing

2-position single, VF3000, VF5000 symbols

2-position single, VF3000, VF5000 symbols

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban gray
3 End Plate Resin (VF313□-F is diecast aluminum)
Resin (VF1120-F is diecast aluminum)
Urban white
4 Piston Resin -
5 Spool Valve Aluminum, HNBR -
6 Spring SUS -
7 Pilot Valve Assembly - Built-in strainer

Drawing / VF1000 Series Body Ported Type

2-position single

 

(Unit: mm)

 

Grommet (G) (H): VF1120-□G/H□□1-M5□ (-F) dimensional drawings

Grommet (G) (H): VF1120-□G/H□□1-M5□ (-F) dimensional drawings

 

(Unit: mm)

 

Grommet (G) (H): VF1120-□G/H□□1-01□ (-F) dimensional drawing

Grommet (G) (H): VF1120-□G/H□□1-01□ (-F) dimensional drawing

*Dimensions same as grommet (G) when not specified.

 

(Unit: mm)

 

L plug connector (L): VF1120-□L□□1-M5/01□ (-F) dimensional drawing

L plug connector (L): VF1120-□L□□1-M5/01□ (-F) dimensional drawing

*Dimensions same as grommet (G) when not specified.

Precautions

  • *When using the surge voltage suppressor type, residual voltage will remain. See the manufacturer's catalog for details.
  • *See the manufacturer's catalog for information other than the above.
Référence pièce
VF3130K-5DE1-01F
VF3130K-5DOE1-01F
VF3130K-5YOE1-01F
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Tuyauterie Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Fabrication conforme aux spécifications de la commande Conformité CE Type de corps Options de corps Spécifications de vanne Related component type

98.79 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCG1/8-Tuyauterie directeTiroir type piloté0.78Joint souple0,15 à 1InterneVerrouStandardBorne DIN (avec connecteur) / Borne DIN avec connecteurPush-turn locking lever styleSans témoin / Suppresseur de surtensionPas de supportAucun--Type d'échappement de vanne pilote individuelle--

98.19 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCG1/8-Tuyauterie directeTiroir type piloté0.78Joint souple0,15 à 1InterneVerrouStandardBorne DIN sans connecteurPush-turn locking lever styleSans témoin / Suppresseur de surtensionPas de supportAucun--Type d'échappement de vanne pilote individuelle--

98.19 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDCG1/8-Tuyauterie directeTiroir type piloté0.78Joint souple0,15 à 1InterneVerrouStandardBorne DIN (EN175301-803) (sans connecteur) / Borne DIN (EN175301-803) sans connecteurPush-turn locking lever styleSans témoin / Suppresseur de surtensionPas de supportAucun--Type d'échappement de vanne pilote individuelle--

Loading...

  1. 1

Assistance technique