Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VF3440-4L1-03
VF3000 Series external appearance
VF5000 Series external appearance
Model | VF3000 | VF5000 | ||
---|---|---|---|---|
Usable Fluids | Air | |||
Operating Pressure Range MPa | Standard | 2 position single, 3 position | 0.15 to 0.7 | |
2-position double | 0.1 to 0.7 | |||
High-pressure | 2 position single, 3 position | 0.15 to 1.0 | ||
2-position double | 0.1 to 1.0 | |||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | 2-position single/double | 10 | 5 | |
3 Position | 3 | 3 | ||
Manual Operation | Non-locking, push type Push-turn locking slotted type Push-turn locking hand-operated type | |||
Pilot Exhaust Method | Individual exhaust main valve / pilot valve common exhaust | Pilot valve: base exhaust type | ||
Lubrication | Not required | |||
Mounting Orientation | Free | |||
Impact Resistance / Vibration Resistance: m/s2 *1: | 300/50 | |||
Enclosure | Dust-proof (D, Y, T are IP65*2) |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type or pilot valve base exhaust type.
Electrical Entry | Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) | DIN terminal (D) DIN (EN175301-803) terminal (Y) Conduit terminal (T) | ||
---|---|---|---|---|
G, H, L, M | D, Y, T | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC (50/60 Hz) | 24, 100, 110, 200, 220, 240 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage * | |||
Power Consumption W | DC | Standard | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
With power saving circuit | 0.55* (only with light) [Inrush 1.55, Holding 0.55] | 0.75* (only with light) [Inrush 1.75, Holding 0.75] | ||
Apparent power VA * | AC | 24 V | 1.5 (with indicator light: 1.55) | 1.5 (with light 1.75) |
100 V | 1.55 (with light 1.65) | 1.55 (with light 1.7) | ||
110 V [115 V] | ||||
200 V | ||||
220 V [230 V] | ||||
240 V | ||||
Surge Voltage Suppressor | Diode (varistor for non-polar type) | |||
Indicator Light | LED (neon bulb for AC mode of D, Y, T) |
Series | Switching Method | Pressure Specification | Operating Pressure Range MPa | Response Time ms (at 0.5 MPa) | ||||
---|---|---|---|---|---|---|---|---|
Without indicator light / surge voltage protection circuit | With light and surge voltage suppressor | AC | ||||||
S, Z Type | R, U Type | |||||||
VF3000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 20 | 45 | 23 | 45 |
Double | 0.1 to 0.7 | 12 | 12 | 12 | 12 | |||
3 Position | 0.15 to 0.7 | 30 | 55 | 33 | 55 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 23 | 48 | 26 | 48 | |
Double | 0.1 to 1.0 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |||
VF5000 | 2 Position | Single | Standard Type | 0.15 to 0.7 | 30 | 55 | 33 | 55 |
Double | 0.1 to 0.7 | 15 | 15 | 15 | 15 | |||
3 Position | 0.15 to 0.7 | 50 | 75 | 53 | 75 | |||
2 Position | Single | High-pressure type | 0.15 to 1.0 | 33 | 58 | 36 | 58 | |
Double | 0.1 to 1.0 | 18 | 18 | 18 | 18 | |||
3 Position | 0.15 to 1.0 | 53 | 78 | 56 | 78 |
*Based on JIS B8375:1981 dynamic performance testing. (Coil temperature 20°C, at rated voltage)
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | Urban white |
2 | Adapter Plate | Resin | Urban gray |
3 | End Plate | Resin | Urban white |
4 | Piston | Resin | - |
5 | Spool Valve | Aluminum, HNBR | - |
6 | Spring | SUS | - |
Number | Part name | Note |
---|---|---|
7 | Pilot Valve Assembly | Built-in strainer |
8 | Gasket | HNBR |
9 | Sub-plate | Die-cast aluminum |
- | Small cross-head/straight-slot combination pan head screw (1 pc.) | For valve mounting |
- | Hexagon Socket Head Screw (×1) | For valve mounting |
*Valve mount tightening torque M4: 1.4 N⋅m
(Unit: mm)
Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings
(Unit: mm)
Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing
(Unit: mm)
L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing
*Dimensions same as grommet (G) when not specified.
(Unit: mm)
DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing
*Dimensions same as grommet (G) when not specified.
Référence pièce
|
---|
VF3440-4L1-03 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Fabrication conforme aux spécifications de la commande | Options de corps | Spécifications de vanne | Related component type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
189.58 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard | Double | Centre d'échappement à 3 positions | - | 220VAC | [Rc (R)] Rc | 3/8 | - | Tiroir type piloté | 0.61 | Joint souple | 0.15 à 0.7 | Interne | Non bloquant | Standard | L plug connector with lead wire 0.3 m / Connecteur de prise L, fil de sortie 300mm | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | - | Type d'échappement de vanne pilote individuelle | - | - |
Loading...
Tuyauterie | Tuyauterie de fondation |
---|
Vous vous trouvez sur la page de VF3000, Electrodistributeurs 5 / 2 5 / 3 avec redresseur, le numéro d'article est le suivant: VF3440-4L1-03.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VF3440-4L1-03.
Configurer
Propriétés de base
État à la mise hors tension
Type à port de tuyau
Diam. du cylindre applicable(Ø)
Entrée électrique du fil de sortie
Fabrication conforme aux spécifications de la commande
Spécifications de vanne
Related component type
Type
Type
Application
Nombre de ports
Sens du montage
Caractéristiques
Nombre de solénoïdes
Type à commutation
Tension
Filetage nominal de tuyauterie
Type d'entraînement
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Spécifications de bobine
Manuel
Témoin / Suppresseur de surtension
Options de corps
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VF3140-1DE1-02 |
VF3140-1DZ1 |
VF3140-1DZ1-02 |
VF3440-5D1 |
VF3440-5DO1 |
VF3440-5DZ1 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Type d'entraînement | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Spécifications de bobine | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Fabrication conforme aux spécifications de la commande | Options de corps | Spécifications de vanne | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
107.53 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | - | 100VAC | [Rc (R)] Rc | 1/4 | - | Tiroir type piloté | 0.64 | Joint souple | 0.15 à 0.7 | Interne | Verrou | Standard | Borne DIN avec connecteur / Borne DIN (avec connecteur) | Push-turn locking lever style | Sans témoin / Suppresseur de surtension | - | Type d'échappement de vanne pilote individuelle | - | - | ||
102.90 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | - | 100VAC | - | - | - | Tiroir type piloté | - | Joint souple | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur / Borne DIN (avec connecteur) | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | - | Type d'échappement de vanne pilote individuelle | - | - | ||
111.65 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard | [Simple] Simple | 2 positions, normalement ouvert | - | 100VAC | [Rc (R)] Rc | 1/4 | - | Tiroir type piloté | 0.64 | Joint souple | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur / Borne DIN (avec connecteur) | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | - | Type d'échappement de vanne pilote individuelle | - | - | ||
190.19 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard | Double | Centre d'échappement à 3 positions | - | 24VDC | - | - | - | Tiroir type piloté | - | Joint souple | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur / Borne DIN (avec connecteur) | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | - | Type d'échappement de vanne pilote individuelle | - | - | ||
188.85 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard | Double | Centre d'échappement à 3 positions | - | 24VDC | - | - | - | Tiroir type piloté | - | Joint souple | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN sans connecteur | Non verrouillable, type à poussoir | Sans témoin / Suppresseur de surtension | - | Type d'échappement de vanne pilote individuelle | - | - | ||
198.32 € | 1 | 26 jours | Électrovannes | Utilisation unique | Vanne à 5 ports | Direct | Standard | Double | Centre d'échappement à 3 positions | - | 24VDC | - | - | - | Tiroir type piloté | - | Joint souple | 0.15 à 0.7 | Interne | Non bloquant | Standard | Borne DIN avec connecteur / Borne DIN (avec connecteur) | Non verrouillable, type à poussoir | Avec témoin et suppresseur de surtension | - | Type d'échappement de vanne pilote individuelle | - | - |