VF3000, Electrodistributeurs 5 / 2 5 / 3 avec redresseur (Numéros de référence - Téléchargement CAO)

VF3000, Electrodistributeurs 5 / 2 5 / 3 avec redresseur
SMC Solenoid Valve.
[Features]
· Built-in full-wave rectifier
· The pilot valve features a built-in strainer

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VF3143-1DZ1-02

5-Port Pilot Type Solenoid Valve VF3000/VF5000 Series, Base Mounted Type, Single Unit Specifications

VF3000 Series external appearance

VF3000 Series external appearance

VF5000 Series external appearance

VF5000 Series external appearance

Model VF3000 VF5000
Usable Fluids Air
Operating Pressure Range MPa Standard 2 position single, 3 position 0.15 to 0.7
2-position double 0.1 to 0.7
High-pressure 2 position single, 3 position 0.15 to 1.0
2-position double 0.1 to 1.0
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 2-position single/double 10 5
3 Position 3 3
Manual Operation Non-locking, push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust Method Individual exhaust main valve / pilot valve common exhaust Pilot valve: base exhaust type
Lubrication Not required
Mounting Orientation Free
Impact Resistance / Vibration Resistance: m/s2 *1: 300/50
Enclosure Dust-proof (D, Y, T are IP65*2)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: Based on IEC60529. When using with IP65, select the main/pilot valve common exhaust type or pilot valve base exhaust type.

Solenoid Specifications

Electrical Entry Grommet (G), (H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)
DIN (EN175301-803) terminal (Y)
Conduit terminal (T)
G, H, L, M D, Y, T
Coil rated voltage (V) DC 24, 12
AC (50/60 Hz) 24, 100, 110, 200, 220, 240
Allowable Voltage Fluctuation ±10% of rated voltage *
Power Consumption W DC Standard 1.5 (with indicator light: 1.55) 1.5 (with light 1.75)
With power saving circuit 0.55* (only with light)
[Inrush 1.55, Holding 0.55]
0.75* (only with light)
[Inrush 1.75, Holding 0.75]
Apparent power VA * AC 24 V 1.5 (with indicator light: 1.55) 1.5 (with light 1.75)
100 V 1.55 (with light 1.65) 1.55 (with light 1.7)
110 V [115 V]
200 V
220 V [230 V]
240 V
Surge Voltage Suppressor Diode (varistor for non-polar type)
Indicator Light LED (neon bulb for AC mode of D, Y, T)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    24 V DC: -7 to +10%
    12 V DC: -4% to +10%

Response Time

Series Switching Method Pressure Specification Operating Pressure Range
MPa
Response Time ms (at 0.5 MPa)
Without indicator light / surge voltage
protection circuit
With light and surge voltage suppressor AC
S, Z Type R, U Type
VF3000 2 Position Single Standard Type 0.15 to 0.7 20 45 23 45
Double 0.1 to 0.7 12 12 12 12
3 Position 0.15 to 0.7 30 55 33 55
2 Position Single High-pressure type 0.15 to 1.0 23 48 26 48
Double 0.1 to 1.0 15 15 15 15
3 Position 0.15 to 1.0 33 58 36 58
VF5000 2 Position Single Standard Type 0.15 to 0.7 30 55 33 55
Double 0.1 to 0.7 15 15 15 15
3 Position 0.15 to 0.7 50 75 53 75
2 Position Single High-pressure type 0.15 to 1.0 33 58 36 58
Double 0.1 to 1.0 18 18 18 18
3 Position 0.15 to 1.0 53 78 56 78

*Based on JIS B8375:1981 dynamic performance testing. (Coil temperature 20°C, at rated voltage)

Structure Drawings / Base Mounted Type

2 position single structure drawing

2 position single structure drawing

2-position single indicator symbol

2-position single indicator symbol

2-position double structure drawing

2-position double structure drawing

2-position double display symbol

2-position double display symbol

Component Parts

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Adapter Plate Resin Urban gray
3 End Plate Resin Urban white
4 Piston Resin -
5 Spool Valve Aluminum, HNBR -
6 Spring SUS -
Number Part name Note
7 Pilot Valve Assembly Built-in strainer
8 Gasket HNBR
9 Sub-plate Die-cast aluminum
- Small cross-head/straight-slot combination pan head screw (1 pc.) For valve mounting
- Hexagon Socket Head Screw (×1) For valve mounting

*Valve mount tightening torque M4: 1.4 N⋅m

Drawings / VF3000 Series Base Mounted Type

2-position single

 

(Unit: mm)

 

Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings

Grommet (G) (H): VF3140-□G/H□□1-02/03□ dimensional drawings

 

(Unit: mm)

 

Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing

Grommet (G) (H) DC specification without indicator light / surge voltage suppressor dimensional drawing

 

(Unit: mm)

 

L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing

L plug connector (L): VF3140-□L□□1-02/03□ dimensional drawing

*Dimensions same as grommet (G) when not specified.

 

(Unit: mm)

 

DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing

DIN terminal (D) (Y): VF3140-□D/Y□□1-02/03□ dimensional drawing

*Dimensions same as grommet (G) when not specified.

Precautions

  • *When using the surge voltage suppressor type, residual voltage will remain. See the manufacturer's catalog for details.
  • *See the manufacturer's catalog for information other than the above.
Référence pièce
VF3143-1DZ1-02
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Fabrication conforme aux spécifications de la commande Options de corps Spécifications de vanne Related component type

114.42 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard[Simple] Simple2 positions, normalement ouvert-100VAC[Rc (R)] Rc1/4-Tiroir type piloté0.64Joint souple0.15 à 0.7InterneNon bloquantStandardBorne DIN (avec connecteur)Non verrouillable, type à poussoirAvec témoin et suppresseur de surtension-Vanne principale / Vanne pilote (type à échappement commun)--

Loading...

  1. 1

Informations de base

Tuyauterie Tuyauterie de fondation

Vous vous trouvez sur la page de VF3000, Electrodistributeurs 5 / 2 5 / 3 avec redresseur, le numéro d'article est le suivant: VF3143-1DZ1-02.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VF3143-1DZ1-02.

Variantes de ce produit

Référence pièce
VF3140-1DE1-02
VF3140-1DZ1
VF3140-1DZ1-02
VF3143-3DZ1
VF3143-3YO1
VF3143-4D1
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Type d'entraînement Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Spécifications de bobine Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Fabrication conforme aux spécifications de la commande Options de corps Spécifications de vanne Related component type

107.53 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard[Simple] Simple2 positions, normalement ouvert-100VAC[Rc (R)] Rc1/4-Tiroir type piloté0.64Joint souple0.15 à 0.7InterneVerrouStandardBorne DIN avec connecteur / Borne DIN (avec connecteur)Push-turn locking lever styleSans témoin / Suppresseur de surtension-Type d'échappement de vanne pilote individuelle--

102.90 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard[Simple] Simple2 positions, normalement ouvert-100VAC---Tiroir type piloté-Joint souple0.15 à 0.7InterneNon bloquantStandardBorne DIN avec connecteur / Borne DIN (avec connecteur)Non verrouillable, type à poussoirAvec témoin et suppresseur de surtension-Type d'échappement de vanne pilote individuelle--

111.65 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard[Simple] Simple2 positions, normalement ouvert-100VAC[Rc (R)] Rc1/4-Tiroir type piloté0.64Joint souple0.15 à 0.7InterneNon bloquantStandardBorne DIN avec connecteur / Borne DIN (avec connecteur)Non verrouillable, type à poussoirAvec témoin et suppresseur de surtension-Type d'échappement de vanne pilote individuelle--

105.69 €

1 4 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard[Simple] Simple2 positions, normalement ouvert-110VAC---Tiroir type piloté-Joint souple0.15 à 0.7InterneNon bloquantStandardBorne DIN (avec connecteur)Non verrouillable, type à poussoirAvec témoin et suppresseur de surtension-Vanne principale / Vanne pilote (type à échappement commun)--

100.97 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard[Simple] Simple2 positions, normalement ouvert-110VAC---Tiroir type piloté-Joint souple0.15 à 0.7InterneNon bloquantStandardBorne DIN (EN175301-803) sans connecteur / Borne DIN (EN175301-803) (sans connecteur)Non verrouillable, type à poussoirSans témoin / Suppresseur de surtension-Vanne principale / Vanne pilote (type à échappement commun)--

101.58 €

1 26 jours ÉlectrovannesUtilisation uniqueVanne à 5 portsDirectStandard[Simple] Simple2 positions, normalement ouvert-220VAC---Tiroir type piloté-Joint souple0.15 à 0.7InterneNon bloquantStandardBorne DIN avec connecteur / Borne DIN (avec connecteur)Non verrouillable, type à poussoirSans témoin / Suppresseur de surtension-Vanne principale / Vanne pilote (type à échappement commun)--

Assistance technique