VQ2*0*, Série 2000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable, montage sur embase (Numéros de référence - Téléchargement CAO)

VQ2*0*, Série 2000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable, montage sur embase
SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VQ2101N-5D1-Q

Base Mounted Plug-In Unit VQ2000 Series Valve Type Specifications

No mark: Non-locking push type (tool required) external appearance

No mark: Non-locking push type (tool required) external appearance

B: Locking type (tool required) external appearance

B: Locking type (tool required) external appearance

C: Locking type (hand-operated) external appearance

C: Locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

Functions

Symbol Specifications DC AC
No Symbol Standard Type (0.4 W) ✓ *1
B Quick response type (0.95 W) ✓ -
K*2 High-pressure type (1.0 MPa) (0.95 W) ✓ -
N*3 Negative common -
R*3, *5 External Pilot

*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See the manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.

Coil voltage

Coil voltage CE compliance
1 100 V AC (50/60 Hz) -
2 200 V AC (50/60 Hz) -
3 110 V AC (50/60 Hz) -
4 220 V AC (50/60 Hz) -
5 24 V DC
6 12 V DC

Structure Drawings / Plug-In Unit VQ2000

Metal seal type

VQ2100 structure drawing / connection drawing

VQ2100 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

Number Part name Material
1 Body Die-cast aluminum
2 Spool/Sleeve Stainless steel
3 Piston Resin
4 Pilot Valve Assembly -

*See manufacturer's catalog for the pilot valve assembly type.

Rubber seal type

VQ2101 structure drawing / connection drawing

VQ2101 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

Number Part name Material
1 Body Die-cast aluminum
2 Spool Valve Aluminum, HNBR
3 Piston Resin
4 Pilot Valve Assembly -

*See manufacturer's catalog for the pilot valve assembly type.

*See the manufacturer's catalog for information other than that above.

Référence pièce
VQ2101N-5D1-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Nombre de ports Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Diam. du cylindre applicable
(Ø)
Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Manuel Témoin / Suppresseur de surtension Conformité CE Fonctions

81.31 €

1 26 jours Vanne à 5 portsSans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC100 ou moinsJoint souple0.15 à 0.7InterneVerrouType de verrouillage à glissière (manuel)OuiProduit conforme CECommun négatif

Loading...

  1. 1

Informations de base

Type Électrovannes Application Unité de montage du collecteur Sens du montage Base de collecteur
Tuyauterie Tuyauterie de fondation Type d'entraînement Tiroir type piloté

Vous vous trouvez sur la page de VQ2*0*, Série 2000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable, montage sur embase, le numéro d'article est le suivant: VQ2101N-5D1-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQ2101N-5D1-Q.

Variantes de ce produit

Référence pièce
VQ2100-5C1-Q
VQ2100-5CW1-Q
VQ2100-5W1-Q
VQ2101N-5W1-Q
VQ2101N-61-Q
VQ2101NR-51-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Nombre de ports Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Diam. du cylindre applicable
(Ø)
Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Manuel Témoin / Suppresseur de surtension Conformité CE Fonctions

85.48 €

1 26 jours Vanne à 5 portsStandard / Sans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC-Standard0.1 à 0.7InterneVerrouType de verrouillage (manuel)OuiProduit conforme CEType standard

94.48 €

1 26 jours Vanne à 5 portsRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC-Standard0.1 à 0.7InterneVerrouType de verrouillage (manuel)OuiProduit conforme CEType standard

88.60 €

1 26 jours Vanne à 5 portsRésistant aux gouttes d'eau / Standard / Sans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC-Standard0.1 à 0.7InterneNon bloquantType non verrouillable par poussoir (outil requis)OuiProduit conforme CEType standard

82.63 €

1 4 jours Vanne à 5 portsRésistant aux gouttes d'eau / Sans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC100 ou moinsJoint souple0.15 à 0.7InterneNon bloquantType non verrouillable par poussoir (outil requis)OuiProduit conforme CECommun négatif

73.63 €

1 26 jours Vanne à 5 portsSans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)12VDC100 ou moinsJoint souple0.15 à 0.7InterneNon bloquantType non verrouillable par poussoir (outil requis)OuiProduit conforme CECommun négatif

76.50 €

1 26 jours Vanne à 5 portsSans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC100 ou moinsJoint souple0.15 à 0.7ExterneNon bloquantType non verrouillable par poussoir (outil requis)OuiProduit conforme CECommun négatif / Pilote externe

Assistance technique