VQ2*0*, Série 2000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable, montage sur embase (Numéros de référence - Téléchargement CAO)

VQ2*0*, Série 2000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable, montage sur embase
SMC Solenoid Valve.
[Features]
· Space-saving, reduced volume
· A screwless, one-clamp structure for easy valve replacement
· Built-in one-touch fitting makes piping work easy
· Slide-locking manual type available

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Base Mounted Plug-In Unit VQ2000 Series Valve Type Specifications

No mark: Non-locking push type (tool required) external appearance

No mark: Non-locking push type (tool required) external appearance

B: Locking type (tool required) external appearance

B: Locking type (tool required) external appearance

C: Locking type (hand-operated) external appearance

C: Locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

D: Sliding locking type (hand-operated) external appearance

Functions

Symbol Specifications DC AC
No Symbol Standard Type (0.4 W) ✓ *1
B Quick response type (0.95 W) ✓ -
K*2 High-pressure type (1.0 MPa) (0.95 W) ✓ -
N*3 Negative common -
R*3, *5 External Pilot

*1: See the manufacturer's catalog for power consumption of the AC specification.
*2: Only supports metal seal types.
*3: See the manufacturer's catalog regarding external pilot specifications and negative common specifications.
*4: The combination "BK" does not exist.
*5: Does not support dual 3-port valves.

Coil voltage

Coil voltage CE compliance
1 100 V AC (50/60 Hz) -
2 200 V AC (50/60 Hz) -
3 110 V AC (50/60 Hz) -
4 220 V AC (50/60 Hz) -
5 24 V DC
6 12 V DC

Structure Drawings / Plug-In Unit VQ2000

Metal seal type

VQ2100 structure drawing / connection drawing

VQ2100 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2200 structure drawing / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

VQ2300/VQ2400/VQ2500 structure drawings / connection drawing

Number Part name Material
1 Body Die-cast aluminum
2 Spool/Sleeve Stainless steel
3 Piston Resin
4 Pilot Valve Assembly -

*See manufacturer's catalog for the pilot valve assembly type.

Rubber seal type

VQ2101 structure drawing / connection drawing

VQ2101 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2201 structure drawing / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

VQ2301/VQ2401/VQ2501 structure drawings / connection drawing

Number Part name Material
1 Body Die-cast aluminum
2 Spool Valve Aluminum, HNBR
3 Piston Resin
4 Pilot Valve Assembly -

*See manufacturer's catalog for the pilot valve assembly type.

*See the manufacturer's catalog for information other than that above.

Référence pièce
VQ2100N-5D1-Q
VQ2100N-5DW1-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Nombre de ports Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Diam. du cylindre applicable
(Ø)
Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Manuel Témoin / Suppresseur de surtension Conformité CE Fonctions

87.27 €

1 26 jours Vanne à 5 portsSans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC-Standard0.1 à 0.7InterneVerrouType de verrouillage à glissière (manuel)OuiProduit conforme CECommun négatif

96.27 €

1 26 jours Vanne à 5 portsRésistant aux gouttes d'eau / Sans lubrification[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC-Standard0.1 à 0.7InterneVerrouType de verrouillage à glissière (manuel)OuiProduit conforme CECommun négatif

Loading...

  1. 1

Informations de base

Type Électrovannes Application Unité de montage du collecteur Sens du montage Base de collecteur
Tuyauterie Tuyauterie de fondation Type d'entraînement Tiroir type piloté

Assistance technique