Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQC4400-51
Plug-In VQ4000 Series external appearance
Plug-In VQ4000 Series structure drawing
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | ||
---|---|---|---|---|---|
Usable Fluids | Air, inert gases | ||||
Maximum Operating Pressure | Standard (DC and AC) | 1.0 MPa | |||
Low-watt type (DC) | |||||
Minimum Operating Pressure | Single | 0.15 MPa | 0.20 MPa | ||
Double | 0.15 MPa | 0.15 MPa | |||
3 position | 0.15 MPa | 0.20 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | ||||
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C *1 | ||||
Lubrication | Not required | ||||
Manual Operation | Push type / locking type (tool required) | ||||
Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *2 | ||||
Electrical Specifications | Enclosure | Dust-proof (can be IP65-compliant)*3 | |||
Coil Rated Voltage | 12 V DC, 24 V, 100 V AC, 110 V, 200 V, 220 V (50/60 Hz) | ||||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||||
Coil Insulation Type | Class B or equivalent | ||||
Power Consumption W | DC | Standard | 0.95 | ||
Low-watt type | 0.4 | ||||
Apparent Power VA | AC | 100 V | 1.19 | ||
110 V | 1.32 | ||||
200 V | 1.90 | ||||
220 V | 2.08 |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: T, L, S, C only.
Series | Configuration | Model | Piping connection port diameter | Flow Rate Characteristics | Response time (ms) | Weight kg | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Standard: 0.95 W | Low-watt type: 0.4 W | AC | |||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||||
VQ4000 | 2 Position | Single | Metal Seal | VQ4100 | 3/8 | 6.2 | 0.19 | 1.5 | 6.9 | 0.17 | 1.7 | 20 | 22 | 22 | 0.23 |
Rubber Seal | VQ4101 | 7.2 | 0.43 | 2.1 | 7.3 | 0.38 | 2.0 | 25 | 27 | 27 | |||||
Double | Metal Seal | VQ4200 | 6.2 | 0.19 | 1.5 | 6.9 | 0.17 | 1.7 | 12 | 16 | 14 | 0.26 | |||
Rubber Seal | VQ4201 | 7.2 | 0.43 | 2.1 | 7.3 | 0.38 | 2.0 | 15 | 17 | 17 | |||||
3 Position | Closed Center | Metal Seal | VQ4300 | 5.9 | 0.23 | 1.5 | 6.3 | 0.18 | 1.6 | 45 | 47 | 47 | 0.28 | ||
Rubber Seal | VQ4301 | 7.0 | 0.34 | 1.9 | 6.4 | 0.42 | 1.9 | 50 | 52 | 52 | |||||
Exhaust Center | Metal Seal | VQ4400 | 6.2 | 0.18 | 1.5 | 6.9 | 0.17 | 1.7 | 45 | 47 | 47 | 0.28 | |||
Rubber Seal | VQ4401 | 7.0 | 0.38 | 1.9 | 7.3 | 0.38 | 2.0 | 50 | 52 | 52 | |||||
Pressure Center | Metal Seal | VQ4500 | 6.2 | 0.18 | 1.6 | 6.4 | 0.18 | 1.6 | 45 | 47 | 47 | 0.28 | |||
Rubber Seal | VQ4501 | 7.0 | 0.38 | 1.9 | 7.1 | 0.38 | 2.0 | 50 | 52 | 52 | |||||
Perfect | Metal Seal | VQ4600 | 2.7 | - | - | 3.7 | - | - | 55 | 57 | 57 | 0.50 | |||
Rubber Seal | VQ4601 | 2.8 | - | - | 3.9 | - | - | 62 | 64 | 64 |
*1: The cylinder port size of 3/8 is the value for when equipped with a sub-plate.
*2: Based on JIS B 8419:2010 (The value shown is when supply pressure is 0.5 MPa when equipped with an indicator light / surge voltage suppressor, and when using clean air. The values may change depending on the pressure and air. ) Double type value when ON.
*3: The table shows models without a sub-plate. When equipped with a sub-plate, add 0.41 kg for the plug-in type.
(Unit: mm)
2-position single: VQ4100/1-□ dimensional drawing
(Unit: mm)
2-position single: VQ4100/1-□ bottom ported dimensional drawing
*Values inside parentheses are for 3/8"
(Unit: mm)
2-position double: VQ4200/1-□, 3-position closed center: VQ4300/1-□, 3-position exhaust center: VQ4400/1-□, 3-position pressure center: VQ4500/1-□ dimensional drawings
(Unit: mm)
3-position perfect: VQ4600/1-□ dimensional drawing
2-position single indicator symbol
Symbols for 3-position closed center
Symbols for 3-position exhaust center
Single-action fitting replacement method
Référence pièce
|
---|
VQC4400-51 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Manuel | Témoin / Suppresseur de surtension | Type de corps | Spécifications de tuyauterie | Fonctions | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.23 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | - | Centre d'échappement à 3 positions | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Standard | 0,15 à 1 | Interne | Non bloquant | Type non verrouillable par poussoir (outil requis) | Oui | - | Port latéral | Standard (0.95W) |
Loading...
Type | Électrovannes | Nombre de ports | Vanne à 5 ports | Diam. du cylindre applicable(Ø) | 200 ou moins |
---|---|---|---|---|---|
Tuyauterie | Tuyauterie de fondation | Type d'entraînement | Tiroir type piloté |
Vous vous trouvez sur la page de VQC4000, Electrodistributeur 5 / 2, 5 / 3, montage sur embase, connexion embrochable (Nouveau Produit), le numéro d'article est le suivant: VQC4400-51.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQC4400-51.
Configurer
Propriétés de base
Nombre de solénoïdes
Type à port de tuyau
Filetage nominal de tuyauterie
Valeur CV
Type de corps
Type
Application
Sens du montage
Caractéristiques
Type à commutation
État à la mise hors tension
Tension
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Manuel
Témoin / Suppresseur de surtension
Spécifications de tuyauterie
Fonctions
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQC4100-5B1 |
VQC4100-5C1 |
VQC4100-5E1 |
VQC4400-5B1 |
VQC4400-5E1 |
VQC4400R-51 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Manuel | Témoin / Suppresseur de surtension | Type de corps | Spécifications de tuyauterie | Fonctions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.47 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Standard | 0,15 à 1 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | - | Port latéral | Standard (0.95W) | ||
87.08 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Standard | 0,15 à 1 | Interne | Verrou | Type de verrouillage (manuel) | Oui | - | Port latéral | Standard (0.95W) | ||
81.35 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | [Simple] Simple | 2 positions, normalement ouvert | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Standard | 0,15 à 1 | Interne | Non bloquant | Type non verrouillable par poussoir (outil requis) | Sans témoin / suppresseur de surtension | - | Port latéral | Standard (0.95W) | ||
135.97 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | - | Centre d'échappement à 3 positions | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Standard | 0,15 à 1 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | - | Port latéral | Standard (0.95W) | ||
125.89 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | Standard | - | Centre d'échappement à 3 positions | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Standard | 0,15 à 1 | Interne | Non bloquant | Type non verrouillable par poussoir (outil requis) | Sans témoin / suppresseur de surtension | - | Port latéral | Standard (0.95W) | ||
133.39 € | 1 | 26 jours | Unité de montage du collecteur | Base de collecteur | - | - | Centre d'échappement à 3 positions | Reprise automatique (retour de ressort) | 24VDC | - | - | - | Standard | 0,15 à 1 | Externe | Non bloquant | Type non verrouillable par poussoir (outil requis) | Oui | - | Port latéral | Pilote externe |