• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

VQC4000, Electrodistributeur 5 / 2, 5 / 3, montage sur embase, connexion embrochable (Nouveau Produit) (Numéros de référence - Téléchargement CAO)

VQC4000, Electrodistributeur 5 / 2, 5 / 3, montage sur embase, connexion embrochable  (Nouveau Produit)
Power-saving, long-lifespan solenoid valve.
[Features]
· Cylinder actuation up to ø160 (160 mm diameter) is possible.
· Connector: Manifold.
· IP67-compliant protective structure.
· Compatible with numerous protocols.
· Thread type: Rc, G, NPT, NPTF.
· Piping specifications: Side ported / Bottom ported.

(i)Remarque

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VQC4301R-5B1

Base Mounted Type, Plug-In / Single Unit VQ4000 Series specifications

Plug-In VQ4000 Series external appearance

Plug-In VQ4000 Series external appearance

Plug-In VQ4000 Series structure drawing

Plug-In VQ4000 Series structure drawing

Valve Specifications Valve Construction Metal Seal Rubber Seal
Usable Fluids Air, inert gases
Maximum Operating Pressure Standard (DC and AC) 1.0 MPa
Low-watt type (DC)
Minimum Operating Pressure Single 0.15 MPa 0.20 MPa
Double 0.15 MPa 0.15 MPa
3 position 0.15 MPa 0.20 MPa
Guaranteed Proof Pressure 1.5 MPa
Ambient Temperature and Operating Fluid Temperature -10 to 50°C *1
Lubrication Not required
Manual Operation Push type / locking type (tool required)
Impact Resistance / Vibration Resistance 150 / 30 m/s2 *2
Electrical Specifications Enclosure Dust-proof (can be IP65-compliant)*3
Coil Rated Voltage 12 V DC, 24 V, 100 V AC, 110 V, 200 V, 220 V (50/60 Hz)
Allowable Voltage Fluctuation ±10% of rated voltage
Coil Insulation Type Class B or equivalent
Power Consumption W DC Standard 0.95
Low-watt type 0.4
Apparent Power VA AC 100 V 1.19
110 V 1.32
200 V 1.90
220 V 2.08

*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: T, L, S, C only.

Model

Series Configuration Model Piping connection port diameter Flow Rate Characteristics Response time (ms) Weight
kg
1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Standard: 0.95 W Low-watt type: 0.4 W AC
C (dm3 / [s·bar]) b Cv C (dm3 / [s·bar]) b Cv
VQ4000 2 Position Single Metal Seal VQ4100 3/8 6.2 0.19 1.5 6.9 0.17 1.7 20 22 22 0.23
Rubber Seal VQ4101 7.2 0.43 2.1 7.3 0.38 2.0 25 27 27
Double Metal Seal VQ4200 6.2 0.19 1.5 6.9 0.17 1.7 12 16 14 0.26
Rubber Seal VQ4201 7.2 0.43 2.1 7.3 0.38 2.0 15 17 17
3 Position Closed
Center
Metal Seal VQ4300 5.9 0.23 1.5 6.3 0.18 1.6 45 47 47 0.28
Rubber Seal VQ4301 7.0 0.34 1.9 6.4 0.42 1.9 50 52 52
Exhaust
Center
Metal Seal VQ4400 6.2 0.18 1.5 6.9 0.17 1.7 45 47 47 0.28
Rubber Seal VQ4401 7.0 0.38 1.9 7.3 0.38 2.0 50 52 52
Pressure
Center
Metal Seal VQ4500 6.2 0.18 1.6 6.4 0.18 1.6 45 47 47 0.28
Rubber Seal VQ4501 7.0 0.38 1.9 7.1 0.38 2.0 50 52 52
Perfect Metal Seal VQ4600 2.7 - - 3.7 - - 55 57 57 0.50
Rubber Seal VQ4601 2.8 - - 3.9 - - 62 64 64

*1: The cylinder port size of 3/8 is the value for when equipped with a sub-plate.
*2: Based on JIS B 8419:2010 (The value shown is when supply pressure is 0.5 MPa when equipped with an indicator light / surge voltage suppressor, and when using clean air. The values may change depending on the pressure and air. ) Double type value when ON.
*3: The table shows models without a sub-plate. When equipped with a sub-plate, add 0.41 kg for the plug-in type.

Product Drawing

Conduit terminal

 

(Unit: mm)

 

2-position single: VQ4100/1-□ dimensional drawing

2-position single: VQ4100/1-□ dimensional drawing

 

(Unit: mm)

 

2-position single: VQ4100/1-□ bottom ported dimensional drawing

2-position single: VQ4100/1-□ bottom ported dimensional drawing

*Values inside parentheses are for 3/8"

 

(Unit: mm)

 

2-position double: VQ4200/1-□, 3-position closed center: VQ4300/1-□, 3-position exhaust center: VQ4400/1-□, 3-position pressure center: VQ4500/1-□ dimensional drawings

2-position double: VQ4200/1-□, 3-position closed center: VQ4300/1-□, 3-position exhaust center: VQ4400/1-□, 3-position pressure center: VQ4500/1-□ dimensional drawings

 

(Unit: mm)

 

3-position perfect: VQ4600/1-□ dimensional drawing

3-position perfect: VQ4600/1-□ dimensional drawing

  • *Values inside boxes are for 3-position types
  • *Values inside parentheses are for 3/8"

Symbols shown on this product

2-position single indicator symbol

2-position single indicator symbol

Symbols for 3-position closed center

Symbols for 3-position closed center

Symbols for 3-position exhaust center

Symbols for 3-position exhaust center

Precautions

Single-action fitting replacement method

Single-action fitting replacement method

  • *The single-action fittings of cylinder ports are a cassette type that can be easily replaced.
  • *Fittings are retained with clips. After removing the valve, use a flathead precision screwdriver, etc., to remove the clips and replace the fitting.
  • *To mount, insert the fitting as deeply as possible before inserting the clips to the specified position.
  • Be sure to read the individual product cautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Référence pièce
VQC4301R-5B1
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Manuel Témoin / Suppresseur de surtension Type de corps Spécifications de tuyauterie Fonctions

133.39 €

1 26 jours Unité de montage du collecteurBase de collecteurRésistant aux gouttes d'eau / Sans lubrificationDouble3 positions, centre ferméReprise automatique (retour de ressort)24VDC---Joint souple0,2 à 1ExterneVerrouType de verrouillage (outil requis)OuiSocle enfichableSans soclePilote externe

Loading...

  1. 1

Informations de base

Type Électrovannes Nombre de ports Vanne à 5 ports Diam. du cylindre applicable(Ø) 200 ou moins
Tuyauterie Tuyauterie de fondation Type d'entraînement Tiroir type piloté

Vous vous trouvez sur la page de VQC4000, Electrodistributeur 5 / 2, 5 / 3, montage sur embase, connexion embrochable (Nouveau Produit), le numéro d'article est le suivant: VQC4301R-5B1.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQC4301R-5B1.

Variantes de ce produit

Référence pièce
VQC4100-5B1
VQC4100-5C1
VQC4100-5E1
VQC4301Y-51
VQC4301Y-5B1
VQC4301Y-5B1-03F
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Manuel Témoin / Suppresseur de surtension Type de corps Spécifications de tuyauterie Fonctions

86.47 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC---Standard0,15 à 1InterneVerrouType de verrouillage (outil requis)Oui-Port latéralStandard (0.95W)

87.08 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC---Standard0,15 à 1InterneVerrouType de verrouillage (manuel)Oui-Port latéralStandard (0.95W)

81.35 €

1 26 jours Unité de montage du collecteurBase de collecteurStandard[Simple] Simple2 positions, normalement ouvertReprise automatique (retour de ressort)24VDC---Standard0,15 à 1InterneNon bloquantType non verrouillable par poussoir (outil requis)Sans témoin / suppresseur de surtension-Port latéralStandard (0.95W)

121.74 €

1 26 jours Unité de montage du collecteurBase de collecteur--3 positions, centre ferméReprise automatique (retour de ressort)24VDC---Joint souple0,2 à 1InterneNon bloquantType non verrouillable par poussoir (outil requis)Oui-Port latéralType de faible puissance DC (0,4 W)

129.48 €

1 26 jours Unité de montage du collecteurBase de collecteur--3 positions, centre ferméReprise automatique (retour de ressort)24VDC---Joint souple0,2 à 1InterneVerrouType de verrouillage (outil requis)Oui-Port latéralType de faible puissance DC (0,4 W)

152.98 €

1 26 jours Utilisation uniqueDirectRésistant aux gouttes d'eau / Sans lubrificationDouble3 positions, centre ferméReprise automatique (retour de ressort)24VDCG3/81.9Joint souple0,2 à 1InterneVerrouType de verrouillage (outil requis)OuiSocle enfichablePort latéralType de faible puissance DC (0,4 W)

Assistance technique