VQZ*2*, Série 1000 / 2000 / 3000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, montage en ligne (Numéros de référence - Téléchargement CAO)

VQZ*2*, Série 1000 / 2000 / 3000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, montage en ligne
SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VQZ3120B-5YO1-02-Q

5-Port Solenoid Valve VQZ1000/VQZ2000/VQZ3000 Series, Body-Ported Type, Plug Lead Unit, Single Unit Specifications

VQZ1000/VQZ2000/VQZ3000 Series external appearance

VQZ1000/VQZ2000/VQZ3000 Series external appearance

Series Metal Seal Rubber Seal
Usable Fluids Air
Maximum Operating Pressure (MPa) 0.7 (High-pressure type: 1.0 0.7
Minimum Operating Pressure MPa 2 Position Single 0.1
VQZ3000, 3 position only
0.15
0.15
0.1
3 Position Double 0.2
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 2 Position Single, Double 20 5
3 Position 10 3
Manual Non-locking push type, locking type (tool required)
Pilot Exhaust Method Individual exhaust type
Lubrication Not required
Mounting Orientation Single: free
Double / 3 position: main valve must be horizontal
Free
Impact Resistance / Vibration Resistance: m/s2 *1: 150/30
Protective structure*3 Dust-proof (DIN terminal: IP65 *2:)

*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: VQZ2/3□21□-□Y□□W1-□-□ when IP65 compatible DIN terminal is selected
*3: Based on IEC60529.

Solenoid Specifications

Electrical Entry Grommet (G)
M-type plug connector (M)
L-type plug connector (L)
DIN terminal (Y)
G, L, M Y
Coil rated voltage (V) DC 24, 12
AC 50/60 Hz 100, 110, 200, 220 *
Allowable Voltage Fluctuation ±10% of rated voltage
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
High Speed Response, High Pressure 0.9 (with light: 0.95) [0.95 (with DIN terminal light: 1.0)]
Apparent power VA * AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.87)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Varistor
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.

Structure Drawing

Metal seal type

2 position single structure drawing

2 position single structure drawing

2-position single connection drawing

2-position single connection drawing

2-position double structure drawing

2-position double structure drawing

2-position double connection drawing

2-position double connection drawing

Rubber seal type

2 position single structure drawing

2 position single structure drawing

2-position single connection drawing

2-position single connection drawing

2-position double structure drawing

2-position double structure drawing

2-position double connection drawing

2-position double connection drawing

Component Parts

Number Part name Material Note
1 Body Die-cast aluminum -
2 Spool/Sleeve Stainless steel Metal Seal
Spool Valve Aluminum/HNBR Rubber Seal
3 Piston Resin -
4 Pilot Valve Assembly - -

Dimensional Outline Drawings / VQZ1000

2-position single

 

(Unit: mm)

 

Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings

Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings

Precautions

  • *Use the standard (DC) specification for continuous duty.
  • *See the manufacturer's catalog for models of single-action fittings and silencers that mount to this valve.
  • *Manifold mounting screws and gaskets are not included when ordering single unit body ported type solenoid valves. Please order separately if required. (See the manufacturer's catalog for details.)
  • *See the manufacturer's catalog for information other than the above.
Référence pièce
VQZ3120B-5YO1-02-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Nombre de ports Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Diamètre du tube de raccordement Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Taille de corps Fonctions Type of fitting thread part

65.03 €

1 26 jours -Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDC[Rc (R)] Rc1/4-0.56-Standard-InterneNon bloquantBorne DIN sans connecteurType non verrouillable par poussoir (outil requis)AucunAucun18 (largeur)High speed response typeRc

Loading...

  1. 1

Informations de base

Type Électrovannes Application Utilisation unique Sens du montage Direct
Tuyauterie Tuyauterie directe Type d'entraînement Tiroir type piloté Conformité CE Produit conforme CE

Vous vous trouvez sur la page de VQZ*2*, Série 1000 / 2000 / 3000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, montage en ligne, le numéro d'article est le suivant: VQZ3120B-5YO1-02-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQZ3120B-5YO1-02-Q.

Variantes de ce produit

Référence pièce
VQZ1120-5GB1-C6-F-Q
VQZ1120-5L1-C3-Q
VQZ1120-5L1-C4-F-Q
VQZ3120B-5YO1-02F-Q
VQZ3120B-5YO1-C6-Q
VQZ3120B-5YO1-C8-F-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Nombre de ports Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Diamètre du tube de raccordement Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Support Taille de corps Fonctions Type of fitting thread part

73.87 €

1 26 jours -Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCTuyauterie à simple pression---Ø6Standard-InterneVerrouPasse-filsType de verrouillage (outil requis)AucunAvec support10 (largeur)Type standardRc

71.48 €

1 26 jours -Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCTuyauterie à simple pression---Ø3.2)Standard-InterneNon bloquantConnecteur de prise L avec fil de sortieType non verrouillable par poussoir (outil requis)Avec témoin / suppresseur de surtensionAucun10 (largeur)Type standardRc

73.10 €

1 26 jours -Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCTuyauterie à simple pression---Ø4Standard-InterneNon bloquantConnecteur de prise L avec fil de sortieType non verrouillable par poussoir (outil requis)Avec témoin / suppresseur de surtensionAvec support10 (largeur)Type standardRc

66.02 €

1 4 jours -Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDC[Rc (R)] Rc1/4---Standard-InterneNon bloquantBorne DIN sans connecteurType non verrouillable par poussoir (outil requis)AucunAucun18 (largeur)Type à réponse à grande vitesse typeG

71.27 €

1 26 jours -Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCTuyauterie à simple pression--0.56Ø6Standard-InterneNon bloquantBorne DIN sans connecteurType non verrouillable par poussoir (outil requis)AucunAucun18 (largeur)High speed response typeRc

73.63 €

1 26 jours -Standard / Sans lubrification[Simple] SimpleÉchappement à 2 positions-24VDCTuyauterie à simple pression--0.56Ø8Standard-InterneNon bloquantBorne DIN sans connecteurType non verrouillable par poussoir (outil requis)AucunAvec support18 (largeur)High speed response typeRc

Assistance technique