Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQZ3521B-5YO1-02-Q
VQZ1000/VQZ2000/VQZ3000 Series external appearance
Series | Metal Seal | Rubber Seal | ||
---|---|---|---|---|
Usable Fluids | Air | |||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0 | 0.7 | ||
Minimum Operating Pressure MPa | 2 Position | Single | 0.1 VQZ3000, 3 position only 0.15 | 0.15 |
0.1 | ||||
3 Position | Double | 0.2 | ||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | 2 Position Single, Double | 20 | 5 | |
3 Position | 10 | 3 | ||
Manual | Non-locking push type, locking type (tool required) | |||
Pilot Exhaust Method | Individual exhaust type | |||
Lubrication | Not required | |||
Mounting Orientation | Single: free Double / 3 position: main valve must be horizontal | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | |||
Protective structure*3 | Dust-proof (DIN terminal: IP65 *2:) |
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: VQZ2/3□21□-□Y□□W1-□-□ when IP65 compatible DIN terminal is selected
*3: Based on IEC60529.
Electrical Entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil rated voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95) [0.95 (with DIN terminal light: 1.0)] | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
2 position single structure drawing
2-position single connection drawing
2-position double structure drawing
2-position double connection drawing
2 position single structure drawing
2-position single connection drawing
2-position double structure drawing
2-position double connection drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
(Unit: mm)
Grommet (G): VQZ1120/1-□G□1-C3, C4, C6 dimensional drawings
Référence pièce
|
---|
VQZ3521B-5YO1-02-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Nombre de ports | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Taille de corps | Fonctions | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.23 € | 1 | 26 jours | - | Standard / Sans lubrification | Double | Centre de pression à 3 positions | - | 24VDC | [Rc (R)] Rc | 1/4 | - | - | - | Joint souple | - | Interne | Non bloquant | Borne DIN sans connecteur | Type non verrouillable par poussoir (outil requis) | Aucun | Aucun | 18 (largeur) | High speed response type | Rc |
Loading...
Type | Électrovannes | Application | Utilisation unique | Sens du montage | Direct |
---|---|---|---|---|---|
Tuyauterie | Tuyauterie directe | Type d'entraînement | Tiroir type piloté | Conformité CE | Produit conforme CE |
Vous vous trouvez sur la page de VQZ*2*, Série 1000 / 2000 / 3000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, montage en ligne, le numéro d'article est le suivant: VQZ3521B-5YO1-02-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQZ3521B-5YO1-02-Q.
Configurer
Propriétés de base
Nombre de ports
Caractéristiques
État à la mise hors tension
Type à port de tuyau
Diam. du cylindre applicable(Ø)
Valeur CV
Diamètre du tube de raccordement
Pression nominale(MPa)
Type
Nombre de solénoïdes
Type à commutation
Tension
Filetage nominal de tuyauterie
Type de joint
Alimentation en air piloté
Interrupteur manuel
Entrée électrique du fil de sortie
Manuel
Témoin / Suppresseur de surtension
Support
Taille de corps
Fonctions
Type of fitting thread part
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQZ1120-5G1-M5-Q |
VQZ1120-5GB1-C6-F-Q |
VQZ1120-5L1-C3-Q |
VQZ1120-5L1-C4-F-Q |
VQZ3521B-5YZ1-02-Q |
VQZ3521R-5YZ1-02-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Nombre de ports | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Support | Taille de corps | Fonctions | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.31 € | 1 | 26 jours | - | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 24VDC | M | M5 | - | - | - | Standard | - | Interne | Non bloquant | Passe-fils | Type non verrouillable par poussoir (outil requis) | Aucun | Aucun | 10 (largeur) | Type standard | Rc | ||
73.87 € | 1 | 26 jours | - | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 24VDC | Tuyauterie à simple pression | - | - | - | Ø6 | Standard | - | Interne | Verrou | Passe-fils | Type de verrouillage (outil requis) | Aucun | Avec support | 10 (largeur) | Type standard | Rc | ||
71.48 € | 1 | 26 jours | - | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 24VDC | Tuyauterie à simple pression | - | - | - | Ø3.2) | Standard | - | Interne | Non bloquant | Connecteur de prise L avec fil de sortie | Type non verrouillable par poussoir (outil requis) | Avec témoin / suppresseur de surtension | Aucun | 10 (largeur) | Type standard | Rc | ||
73.10 € | 1 | 26 jours | - | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | - | 24VDC | Tuyauterie à simple pression | - | - | - | Ø4 | Standard | - | Interne | Non bloquant | Connecteur de prise L avec fil de sortie | Type non verrouillable par poussoir (outil requis) | Avec témoin / suppresseur de surtension | Avec support | 10 (largeur) | Type standard | Rc | ||
112.76 € | 1 | 26 jours | - | Standard / Sans lubrification | Double | Centre de pression à 3 positions | - | 24VDC | [Rc (R)] Rc | 1/4 | - | - | - | Joint souple | - | Interne | Non bloquant | Borne DIN | Type non verrouillable par poussoir (outil requis) | Avec témoin / suppresseur de surtension | Aucun | 18 (largeur) | High speed response type | Rc | ||
120.61 € | 1 | 26 jours | - | Standard / Sans lubrification | Double | Centre de pression à 3 positions | - | 24VDC | [Rc (R)] Rc | 1/4 | - | - | - | Joint souple | - | Externe | Non bloquant | Borne DIN | Type non verrouillable par poussoir (outil requis) | Avec témoin / suppresseur de surtension | Aucun | 18 (largeur) | Pilote externe | Rc |