Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
VQZ2251B-5LO1-Q
VQZ1000/VQZ2000/VQZ3000 Series single unit external appearance
The pipe fitting is secured with a clip, making replacement easy
Series | Metal Seal | Rubber Seal | ||
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure (MPa) | 0.7 (High-pressure type: 1.0) | 0.7 | ||
Minimum Operating Pressure MPa | 2 Position | Single | 0.1 VQZ3000, 3 position only 0.15 | 0.15 |
Double | 0.1 | |||
3 Position | 0.2 | |||
Ambient Temperature and Operating Fluid Temperature °C | -10 to 50 (no freezing) | |||
Maximum Operating Frequency Hz | 2 Position Single, Double | 20 | 5 | |
3 Position | 10 | 3 | ||
Manual | Non-locking push type, locking type (tool required) | |||
Pilot Exhaust Method | Individual exhaust type | |||
Lubrication | Not required | |||
Mounting Orientation | Single: free Double / 3 position: main valve must be horizontal | Free | ||
Impact Resistance / Vibration Resistance: m/s2 *1: | 150/30 | |||
Enclosure * | Dust-proof (DIN terminal: IP65 *2:) |
*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ2/3□51□-□Y□□W1-□-□
Lead wire electrical entry | Grommet (G) M-type plug connector (M) L-type plug connector (L) DIN terminal (Y) | |||
---|---|---|---|---|
G, L, M | Y | |||
Coil Rated Voltage (V) | DC | 24, 12 | ||
AC 50/60 Hz | 100, 110, 200, 220 * | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
High Speed Response, High Pressure | 0.9 (with light: 0.95) [0.94 (with DIN terminal light: 1.0)] | |||
Apparent power VA * | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.87) [0.94 (with indicator light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V 230 V | 1.30 (with light: 1.34) [1.42 (with indicator light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with indicator light: 1.60)] | ||
Surge Voltage Suppressor | Varistor | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
(Unit: mm)
2 position single / grommet (G): VQZ1150 / 1 (R)-□G□1-01 dimensional drawing
(Unit: mm)
2-position double / grommet (G): VQZ1250 / 1 (R)-□G□1-01 dimensional drawing
(Unit: mm)
2 position single / grommet (G): VQZ2150 / 1 (R)-□G□1-01 / 02 dimensional drawing
(Unit: mm)
Grommet (G): VQZ2250 / 1 (R)-□G□1-01 / 02 dimensional drawing
(Unit: mm)
2 position single / grommet (G): VQZ3150 / 1 (R)-□G□1-02 / 03 dimensional drawing
*Dimensions in ( ) are for VQZ315□-□G□1-02
(Unit: mm)
2-position double / grommet (G): VQZ3250 / 1 (R)-□G□1-02 / 03 dimensional drawing
*Dimensions in ( ) are for VQZ325□-□G□1-02
Metal-seal type (2 position single) structure drawing
Rubber seal type (2-position single) structure drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Body | Die-cast aluminum | - |
2 | Spool/Sleeve | Stainless steel | Metal Seal |
Spool Valve | Aluminum/HNBR | Rubber Seal | |
3 | Piston | Resin | - |
4 | Pilot Valve Assembly | - | - |
*See p. 743 in the SMC catalog for the pilot valve assembly model number.
Référence pièce
|
---|
VQZ2251B-5LO1-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Conformité CE | Type de corps | Taille de corps | Fonctions | Spécification de papillon | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.26 € | 1 | 26 jours | Unité de montage du collecteur | - | Rail | - | Double | Échappement à 2 positions | À retenue automatique | 24VDC | - | - | - | 0.51 | Joint souple | 0.1 à 0.7 | Interne | Non fourni | L plug connector without connector | Type non verrouillable par poussoir (outil requis) | - | Produit conforme CE | - | Largeur : 15 mm | Type à réponse rapide | - | - |
Loading...
Type | Électrovannes | Tuyauterie | Tuyauterie de fondation | Type d'entraînement | Tiroir type piloté |
---|
Vous vous trouvez sur la page de VQZ**5*, Série 1000 / 2000 / 3000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, montage sur embase, le numéro d'article est le suivant: VQZ2251B-5LO1-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQZ2251B-5LO1-Q.
Configurer
Propriétés de base
Nombre de ports
Caractéristiques
Type à port de tuyau
Filetage nominal de tuyauterie
Diam. du cylindre applicable(Ø)
Témoin / Suppresseur de surtension
Type de corps
Spécification de papillon
Type of fitting thread part
Type
Application
Sens du montage
Nombre de solénoïdes
Type à commutation
État à la mise hors tension
Tension
Valeur CV
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Entrée électrique du fil de sortie
Manuel
Conformité CE
Taille de corps
Fonctions
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
VQZ1150-5LB1-Q |
VQZ1150-5LO1-Q |
VQZ1150-5LOB1-Q |
VQZ2251B-5YOW1-Q |
VQZ2251B-5YZ1-02-Q |
VQZ2251B-5YZ1-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Diam. du cylindre applicable (Ø) | Valeur CV | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Entrée électrique du fil de sortie | Manuel | Témoin / Suppresseur de surtension | Conformité CE | Type de corps | Taille de corps | Fonctions | Spécification de papillon | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.95 € | 1 | 26 jours | Unité de montage du collecteur | - | Rail | Standard | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | - | - | - | 0.17 | Standard | 0.1 à 0.7 | Interne | Non fourni | Connecteur de prise L avec fil de sortie | Type de verrouillage (outil requis) | - | Produit conforme CE | - | Largeur : 10 mm | Type standard | - | - | ||
63.68 € | 1 | 26 jours | Unité de montage du collecteur | - | Rail | Standard | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | - | - | - | 0.17 | Standard | 0.1 à 0.7 | Interne | Non fourni | L plug connector without connector | Type non verrouillable par poussoir (outil requis) | - | Produit conforme CE | - | Largeur : 10 mm | Type standard | - | - | ||
68.35 € | 1 | 26 jours | Unité de montage du collecteur | - | Rail | Standard | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | - | - | - | 0.17 | Standard | 0.1 à 0.7 | Interne | Non fourni | L plug connector without connector | Type de verrouillage (outil requis) | - | Produit conforme CE | - | Largeur : 10 mm | Type standard | - | - | ||
90.02 € | 1 | 4 jours | Unité de montage du collecteur | - | Rail | Résistant aux gouttes d'eau | Double | Échappement à 2 positions | À retenue automatique | 24VDC | - | - | - | 0.51 | Joint souple | 0.1 à 0.7 | Interne | Non fourni | Borne DIN sans connecteur | Type non verrouillable par poussoir (outil requis) | - | Produit conforme CE | - | Largeur : 15 mm | Type à réponse rapide | - | - | ||
119.35 € | 1 | 26 jours | Utilisation unique | - | Direct | - | Double | Échappement à 2 positions | À retenue automatique | 24VDC | [Rc (R)] Rc | 1/4 | - | 0.51 | Joint souple | 0.1 à 0.7 | Interne | Non fourni | Borne DIN (avec témoin / suppresseur de surtension) | Type non verrouillable par poussoir (outil requis) | - | Produit conforme CE | - | Largeur : 15 mm | Type à réponse rapide | - | - | ||
105.37 € | 1 | 26 jours | Unité de montage du collecteur | - | Rail | - | Double | Échappement à 2 positions | À retenue automatique | 24VDC | - | - | - | 0.51 | Joint souple | 0.1 à 0.7 | Interne | Non fourni | Borne DIN (avec témoin / suppresseur de surtension) | Type non verrouillable par poussoir (outil requis) | - | Produit conforme CE | - | Largeur : 15 mm | Type à réponse rapide | - | - |