VQZ**5*, Série 1000 / 2000 / 3000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, montage sur embase (Numéros de référence - Téléchargement CAO)

VQZ**5*, Série 1000 / 2000 / 3000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, montage sur embase
SMC Solenoid Valve.
[Features]
· Can be DIN rail mounted
· IP65-compliant protective structure (DIN terminal type, common exhaust).
· Choice of metal or rubber seal available for the main valve construction.
· Built-in one-touch fitting makes piping work easy

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

VQZ2150-3YZ1-Q

5-Port Solenoid Valve VQZ1000/VQZ2000/VQZ3000 Series, Single Unit Specifications

VQZ1000/VQZ2000/VQZ3000 Series single unit external appearance

VQZ1000/VQZ2000/VQZ3000 Series single unit external appearance

The pipe fitting is secured with a clip, making replacement easy

The pipe fitting is secured with a clip, making replacement easy

Series Metal Seal Rubber Seal
Fluid Air
Maximum Operating Pressure (MPa) 0.7 (High-pressure type: 1.0) 0.7
Minimum Operating Pressure MPa 2 Position Single 0.1
VQZ3000, 3 position only
0.15
0.15
Double 0.1
3 Position 0.2
Ambient Temperature and Operating Fluid Temperature °C -10 to 50 (no freezing)
Maximum Operating Frequency Hz 2 Position Single, Double 20 5
3 Position 10 3
Manual Non-locking push type, locking type (tool required)
Pilot Exhaust Method Individual exhaust type
Lubrication Not required
Mounting Orientation Single: free
Double / 3 position: main valve must be horizontal
Free
Impact Resistance / Vibration Resistance: m/s2 *1: 150/30
Enclosure * Dust-proof (DIN terminal: IP65 *2:)

*Based on IEC60529.
*1: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*2: When IP65 compliant DIN terminals: VQZ2/3□51□-□Y□□W1-□-□

Solenoid Specifications

Lead wire electrical entry Grommet (G) M-type plug connector (M)
L-type plug connector (L) DIN terminal (Y)
G, L, M Y
Coil Rated Voltage (V) DC 24, 12
AC 50/60 Hz 100, 110, 200, 220 *
Allowable Voltage Fluctuation ±10% of rated voltage
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
High Speed Response, High Pressure 0.9 (with light: 0.95) [0.94 (with DIN terminal light: 1.0)]
Apparent power VA * AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.87)
[0.94 (with indicator light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
230 V
1.30 (with light: 1.34)
[1.42 (with indicator light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with indicator light: 1.60)]
Surge Voltage Suppressor Varistor
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.

Product Drawing

VQZ1000

 

(Unit: mm)

 

2 position single / grommet (G): VQZ1150 / 1 (R)-□G□1-01 dimensional drawing

2 position single / grommet (G): VQZ1150 / 1 (R)-□G□1-01 dimensional drawing

 

(Unit: mm)

 

2-position double / grommet (G): VQZ1250 / 1 (R)-□G□1-01 dimensional drawing

2-position double / grommet (G): VQZ1250 / 1 (R)-□G□1-01 dimensional drawing

VQZ2000

 

(Unit: mm)

 

2 position single / grommet (G): VQZ2150 / 1 (R)-□G□1-01 / 02 dimensional drawing

2 position single / grommet (G): VQZ2150 / 1 (R)-□G□1-01 / 02 dimensional drawing

 

(Unit: mm)

 

Grommet (G): VQZ2250 / 1 (R)-□G□1-01 / 02 dimensional drawing

Grommet (G): VQZ2250 / 1 (R)-□G□1-01 / 02 dimensional drawing

VQZ3000

 

(Unit: mm)

 

2 position single / grommet (G): VQZ3150 / 1 (R)-□G□1-02 / 03 dimensional drawing

2 position single / grommet (G): VQZ3150 / 1 (R)-□G□1-02 / 03 dimensional drawing

*Dimensions in ( ) are for VQZ315□-□G□1-02

 

(Unit: mm)

 

2-position double / grommet (G): VQZ3250 / 1 (R)-□G□1-02 / 03 dimensional drawing

2-position double / grommet (G): VQZ3250 / 1 (R)-□G□1-02 / 03 dimensional drawing

*Dimensions in ( ) are for VQZ325□-□G□1-02

Product Structure Drawing

Metal-seal type (2 position single) structure drawing

Metal-seal type (2 position single) structure drawing

Rubber seal type (2-position single) structure drawing

Rubber seal type (2-position single) structure drawing

Number Part name Material Note
1 Body Die-cast aluminum -
2 Spool/Sleeve Stainless steel Metal Seal
Spool Valve Aluminum/HNBR Rubber Seal
3 Piston Resin -
4 Pilot Valve Assembly - -

*See p. 743 in the SMC catalog for the pilot valve assembly model number.

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Référence pièce
VQZ2150-3YZ1-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Type de corps Taille de corps Fonctions Spécification de papillon Type of fitting thread part

78.44 €

1 26 jours Unité de montage du collecteur-RailStandard[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)110VAC---0.36Standard0.1 à 0.7InterneNon fourniBorne DIN (avec témoin / suppresseur de surtension)Type non verrouillable par poussoir (outil requis)-Produit conforme CE-Largeur : 15 mmType standard--

Loading...

  1. 1

Informations de base

Type Électrovannes Tuyauterie Tuyauterie de fondation Type d'entraînement Tiroir type piloté

Vous vous trouvez sur la page de VQZ**5*, Série 1000 / 2000 / 3000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, montage sur embase, le numéro d'article est le suivant: VQZ2150-3YZ1-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article VQZ2150-3YZ1-Q.

Variantes de ce produit

Référence pièce
VQZ1150-5LB1-Q
VQZ1150-5LO1-Q
VQZ1150-5LOB1-Q
VQZ2150-5G1-01-Q
VQZ2150-5G1-Q
VQZ2150-5L1-01-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Diam. du cylindre applicable
(Ø)
Valeur CV Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Entrée électrique du fil de sortie Manuel Témoin / Suppresseur de surtension Conformité CE Type de corps Taille de corps Fonctions Spécification de papillon Type of fitting thread part

69.95 €

1 26 jours Unité de montage du collecteur-RailStandard[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC---0.17Standard0.1 à 0.7InterneNon fourniConnecteur de prise L avec fil de sortieType de verrouillage (outil requis)-Produit conforme CE-Largeur : 10 mmType standard--

63.68 €

1 26 jours Unité de montage du collecteur-RailStandard[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC---0.17Standard0.1 à 0.7InterneNon fourniL plug connector without connectorType non verrouillable par poussoir (outil requis)-Produit conforme CE-Largeur : 10 mmType standard--

68.35 €

1 26 jours Unité de montage du collecteur-RailStandard[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC---0.17Standard0.1 à 0.7InterneNon fourniL plug connector without connectorType de verrouillage (outil requis)-Produit conforme CE-Largeur : 10 mmType standard--

79.98 €

1 26 jours Utilisation unique-DirectStandard[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC[Rc (R)] Rc1/8-0.36Standard0.1 à 0.7InterneNon fourniPasse-filsType non verrouillable par poussoir (outil requis)-Produit conforme CE-Largeur : 15 mmType standard--

66.02 €

1 26 jours Unité de montage du collecteur-RailStandard[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC---0.36Standard0.1 à 0.7InterneNon fourniPasse-filsType non verrouillable par poussoir (outil requis)-Produit conforme CE-Largeur : 15 mmType standard--

83.94 €

1 26 jours Utilisation unique-DirectStandard[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDC[Rc (R)] Rc1/8-0.36Standard0.1 à 0.7InterneNon fourniConnecteur de prise L avec fil de sortieType non verrouillable par poussoir (outil requis)-Produit conforme CE-Largeur : 15 mmType standard--

Assistance technique