Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SQ1231DN-5B1-C6-Q
Plug-in unit SQ1000 Series external appearance
The single-action fittings can be replaced without removing the valve
The connector entry direction can be changed with a single push
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | |
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure | 0.7 MPa (high-pressure type *3: 1.0 MPa) | |||
Minimum Operating Pressure | Single | 0.1 MPa | 0.15 MPa | |
Double (double solenoid) | 0.1 MPa | 0.1 MPa | ||
3 position | 0.1 MPa | 0.2 MPa | ||
4 Position Type | - | 0.15 MPa | ||
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C *1 | |||
Lubrication | Not required | |||
Pilot Valve – Manual Operation | Push type / locking type (tool required) | |||
Vibration-Resistance / Impact-Resistance *2 | 30/150 m/s2 | |||
Enclosure | Dust-proof | |||
Solenoid Specifications | Coil Rated Voltage | 12, 24 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption (Current) | 24 V DC | DC 0.4 W (17 mA), DC 0.95 W (40 mA) *4 | ||
12 V DC | DC 0.4 W (34 mA), DC 0.95 W (80 mA) *4 |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Metal-seal type only.
*4: Values for high-speed response type and high-pressure type.
Series | Switching Method | Sealing Method | Model | Flow Rate Characteristics *1 | Response Time [ms] *2 | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4 → 5 (A → R1) | Standard (0.4 W) | High Speed Response (0.95 W) | ||||||||||
C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | ||||||||
SQ1000 | 2 Position | Single | Metal Seal | SQ1130 | 0.62 | 0.10 | 0.14 | 0.63 | 0.11 | 0.14 | 26 or less | 12 or less | 80 |
Rubber Seal | SQ1131 | 0.79 | 0.20 | 0.19 | 0.80 | 0.20 | 0.19 | 24 or less | 15 or less | 80 | |||
Double | Metal Seal | SQ1230D | 0.62 | 0.10 | 0.14 | 0.63 | 0.11 | 0.14 | 13 or less | 10 or less | 95 | ||
Rubber Seal | SQ1231D | 0.79 | 0.20 | 0.19 | 0.80 | 0.20 | 0.19 | 20 or less | 15 or less | 95 | |||
3 Position | Closed Center | Metal Seal | SQ1330 | 0.58 | 0.12 | 0.14 | 0.63 | 0.11 | 0.14 | 44 or less | 29 or less | 100 | |
Rubber Seal | SQ1331 | 0.64 | 0.20 | 0.15 | 0.58 | 0.26 | 0.16 | 39 or less | 25 or less | 100 | |||
Exhaust Center | Metal Seal | SQ1430 | 0.58 | 0.12 | 0.14 | 0.60 | 0.14 | 0.14 | 44 or less | 29 or less | 100 | ||
Rubber Seal | SQ1431 | 0.64 | 0.20 | 0.15 | 0.80 | 0.20 | 0.19 | 39 or less | 25 or less | 100 | |||
Pressure Center | Metal Seal | SQ1530 | 0.62 | 0.12 | 0.14 | 0.63 | 0.14 | 0.14 | 44 or less | 29 or less | 100 | ||
Rubber Seal | SQ1531 | 0.79 | 0.21 | 0.19 | 0.59 | 0.20 | 0.14 | 39 or less | 25 or less | 100 | |||
4 Position | Dual 3-Port Valve | Rubber Seal | SQ1A31 SQ1B31 SQ1C31 | 0.59 | 0.28 | 0.15 | 0.59 | 0.28 | 0.15 | 27 or less | 14 or less | 95 |
*1: Values for cylinder connection port diameter C6, CYL. → EXH. 2 → 3 (B → R2) is reduced approx. 30% compared to 4 → 5 (A → R1).
*2: Based on JIS B 8419:2010. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality.)
JIS symbol for 2 position single
JIS symbol for 3 position closed center
JIS symbol for 4 position dual 3 port valve (B)
Without manifold block external appearance
With manifold (built-in back pressure check valve) external appearance
*Lead wire not included.
*The valve is a 4 port specification [5 (R1) and 3 (R2) are common]. As such, back pressure cannot be prevented within the same valve when using dual 3-port valves.
Non-locking push type (tool required) external appearance
Locking type (tool required) external appearance
Référence pièce
|
---|
SQ1231DN-5B1-C6-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Manuel | Conformité CE | Spécifications de tuyauterie | Fonctions | Clapet anti-retour de contre-pression | Spécifications communes | Port de montage de fiche de port | With/Without Manifold Block | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
98.21 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | 0.19 | Ø6 | Joint souple | 0.1 à 0.7 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | Port latéral | 2 positions doubles (solénoïde double), commun négatif | Aucun | - | Aucun | - |
Loading...
Type | Électrovannes | Diam. du cylindre applicable(Ø) | 40 ou moins | Tuyauterie | Tuyauterie directe |
---|---|---|---|---|---|
Type d'entraînement | Tiroir type piloté |
Vous vous trouvez sur la page de SQ1*3*, Série 1000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable (Nouveau Produit), le numéro d'article est le suivant: SQ1231DN-5B1-C6-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SQ1231DN-5B1-C6-Q.
Configurer
Propriétés de base
Filetage nominal de tuyauterie
Spécifications communes
With/Without Manifold Block
Type
Application
Nombre de ports
Sens du montage
Caractéristiques
Nombre de solénoïdes
Type à commutation
État à la mise hors tension
Tension
Type à port de tuyau
Valeur CV
Diamètre du tube de raccordement
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Manuel
Conformité CE
Spécifications de tuyauterie
Fonctions
Clapet anti-retour de contre-pression
Port de montage de fiche de port
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SQ1130-51-C6-Q |
SQ1130-5B1-C6-Q |
SQ1130K-51-C6-B-Q |
SQ1231DN-5B1-L4-Q |
SQ1231DN-61-C6-Q |
SQ1231DNR-51-C4-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Tension | Type à port de tuyau | Filetage nominal de tuyauterie | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Manuel | Conformité CE | Spécifications de tuyauterie | Fonctions | Clapet anti-retour de contre-pression | Spécifications communes | Port de montage de fiche de port | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.39 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | Tuyauterie à simple pression | - | 0.14 | Ø6 | Standard | 0.1 à 0.7 | Interne | Non bloquant | Non verrouillable, type par poussoir (outil requis) | Oui | Port latéral | Type standard (0,4 W) | Aucun | - | Aucun | - | ||
79.94 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | Tuyauterie à simple pression | - | 0.14 | Ø6 | Standard | 0.1 à 0.7 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | Port latéral | Type standard (0,4 W) | Aucun | - | Aucun | - | ||
74.39 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 24VDC | Tuyauterie à simple pression | - | 0.14 | Ø6 | Standard | 0,1 à 1,0 | Interne | Non bloquant | Non verrouillable, type par poussoir (outil requis) | Oui | Port latéral | Type haute pression (1 MPa, 0,95 W) (prend en charge uniquement le joint métallique) | Aucun | - | 2 (B) orifice | - | ||
104.52 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | 0.19 | Ø4 | Joint souple | 0.1 à 0.7 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | Port supérieur | 2 positions doubles (solénoïde double), commun négatif | Aucun | - | Aucun | - | ||
86.98 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 12VDC | Tuyauterie à simple pression | - | 0.19 | Ø6 | Joint souple | 0.1 à 0.7 | Interne | Non bloquant | Non verrouillable, type par poussoir (outil requis) | Oui | Port latéral | 2 positions doubles (solénoïde double), commun négatif | Aucun | - | Aucun | - | ||
94.26 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 24VDC | Tuyauterie à simple pression | - | 0.19 | Ø4 | Joint souple | 0.1 à 0.7 | Externe | Non bloquant | Non verrouillable, type par poussoir (outil requis) | Oui | Port latéral | 2 positions doubles (spécification de solénoïde double), commun négatif, pilote externe | Aucun | - | Aucun | - |