• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

SQ1*3*, Série 1000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable (Nouveau Produit) (Numéros de référence - Téléchargement CAO)

SQ1*3*, Série 1000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable  (Nouveau Produit)
SMC Solenoid Valve.
[Features]
· Clip type one-touch fittings for easy replacement of fittings
· The connector entry direction can be changed with a single push
· 4 position, dual 3-port valve
· Built-in back pressure check valve

(i)Remarque

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

SQ1130-51-C4-Q

Plug-In Unit SQ1000 Series Specifications

Plug-in unit SQ1000 Series external appearance

Plug-in unit SQ1000 Series external appearance

The single-action fittings can be replaced without removing the valve

The single-action fittings can be replaced without removing the valve

The connector entry direction can be changed with a single push

The connector entry direction can be changed with a single push

Valve Specifications Valve Construction Metal Seal Rubber Seal
Fluid Air
Maximum Operating Pressure 0.7 MPa (high-pressure type *3: 1.0 MPa)
Minimum Operating Pressure Single 0.1 MPa 0.15 MPa
Double (double solenoid) 0.1 MPa 0.1 MPa
3 position 0.1 MPa 0.2 MPa
4 Position Type - 0.15 MPa
Ambient Temperature and Operating Fluid Temperature -10 to 50°C *1
Lubrication Not required
Pilot Valve – Manual Operation Push type / locking type (tool required)
Vibration-Resistance / Impact-Resistance *2 30/150 m/s2
Enclosure Dust-proof
Solenoid Specifications Coil Rated Voltage 12, 24 V DC
Allowable Voltage Fluctuation ±10% of rated voltage
Coil Insulation Type Class B or equivalent
Power Consumption
(Current)
24 V DC DC 0.4 W (17 mA), DC 0.95 W (40 mA) *4
12 V DC DC 0.4 W (34 mA), DC 0.95 W (80 mA) *4

*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Metal-seal type only.
*4: Values for high-speed response type and high-pressure type.

Model

Series Switching Method Sealing Method Model Flow Rate Characteristics *1 Response Time [ms] *2 Weight
(g)
1 → 4/2 (P → A/B) 4 → 5 (A → R1) Standard (0.4 W) High Speed Response (0.95 W)
C (dm3/ [s·bar]) b Cv C (dm3/ [s·bar]) b Cv
SQ1000 2 Position Single Metal Seal SQ1130 0.62 0.10 0.14 0.63 0.11 0.14 26 or less 12 or less 80
Rubber Seal SQ1131 0.79 0.20 0.19 0.80 0.20 0.19 24 or less 15 or less 80
Double Metal Seal SQ1230D 0.62 0.10 0.14 0.63 0.11 0.14 13 or less 10 or less 95
Rubber Seal SQ1231D 0.79 0.20 0.19 0.80 0.20 0.19 20 or less 15 or less 95
3 Position Closed
Center
Metal Seal SQ1330 0.58 0.12 0.14 0.63 0.11 0.14 44 or less 29 or less 100
Rubber Seal SQ1331 0.64 0.20 0.15 0.58 0.26 0.16 39 or less 25 or less 100
Exhaust
Center
Metal Seal SQ1430 0.58 0.12 0.14 0.60 0.14 0.14 44 or less 29 or less 100
Rubber Seal SQ1431 0.64 0.20 0.15 0.80 0.20 0.19 39 or less 25 or less 100
Pressure
Center
Metal Seal SQ1530 0.62 0.12 0.14 0.63 0.14 0.14 44 or less 29 or less 100
Rubber Seal SQ1531 0.79 0.21 0.19 0.59 0.20 0.14 39 or less 25 or less 100
4 Position Dual
3-Port Valve
Rubber Seal SQ1A31 SQ1B31 SQ1C31 0.59 0.28 0.15 0.59 0.28 0.15 27 or less 14 or less 95

*1: Values for cylinder connection port diameter C6, CYL. → EXH. 2 → 3 (B → R2) is reduced approx. 30% compared to 4 → 5 (A → R1).
*2: Based on JIS B 8419:2010. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality.)

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

JIS symbol for 4 position dual 3 port valve (B)

JIS symbol for 4 position dual 3 port valve (B)

With/Without Manifold Block

Without manifold block external appearance

Without manifold block external appearance

  • When ordering together with manifolds
  • When only valve is required
With manifold (built-in back pressure check valve) external appearance

With manifold (built-in back pressure check valve) external appearance

  • When adding stations

*Lead wire not included.

*The valve is a 4 port specification [5 (R1) and 3 (R2) are common]. As such, back pressure cannot be prevented within the same valve when using dual 3-port valves.

Manual Operation Method

Non-locking push type (tool required) external appearance

Non-locking push type (tool required) external appearance

Locking type (tool required) external appearance

Locking type (tool required) external appearance

Precautions

  • *When energizing valves for a long period of time, heat generated by the coil will cause the temperature to rise, decreasing valve performance, decreasing the lifespan and adversely affecting nearby peripheral equipment.
  • *When energizing a valve continuously, be sure to use the standard type (0.4 W) at an ambient temperature of 40°C or less and pay attention to discharging heat.
  • *Temperature increases are particularly high when simultaneously energizing 3 or more neighboring stations for a long-period continuously or when simultaneously energizing the A side and B side of a dual 3-port valve for an extended period.
  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Référence pièce
SQ1130-51-C4-Q
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Diamètre du tube de raccordement Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Manuel Conformité CE Spécifications de tuyauterie Fonctions Clapet anti-retour de contre-pression Spécifications communes Port de montage de fiche de port With/Without Manifold Block

74.39 €

1 26 jours Unité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCTuyauterie à simple pression-0.14Ø4Standard0.1 à 0.7InterneNon bloquantNon verrouillable, type par poussoir (outil requis)OuiPort latéralType standard (0,4 W)Aucun-Aucun-

Loading...

  1. 1

Informations de base

Type Électrovannes Diam. du cylindre applicable(Ø) 40 ou moins Tuyauterie Tuyauterie directe
Type d'entraînement Tiroir type piloté

Vous vous trouvez sur la page de SQ1*3*, Série 1000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable (Nouveau Produit), le numéro d'article est le suivant: SQ1130-51-C4-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SQ1130-51-C4-Q.

Variantes de ce produit

Référence pièce
SQ1130-51-C3-Q
SQ1130-51-C6-M-Q
SQ1130-51-C6-Q
SQ1130-5B1-C6-Q
SQ1130K-51-C6-B-Q
SQ1130K-51-C6-Q
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Application Nombre de ports Sens du montage Caractéristiques Nombre de solénoïdes Type à commutation État à la mise hors tension Tension Type à port de tuyau Filetage nominal de tuyauterie Valeur CV Diamètre du tube de raccordement Type de joint Pression nominale
(MPa)
Alimentation en air piloté Interrupteur manuel Manuel Conformité CE Spécifications de tuyauterie Fonctions Clapet anti-retour de contre-pression Spécifications communes Port de montage de fiche de port With/Without Manifold Block

74.39 €

1 26 jours Unité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCTuyauterie à simple pression-0.14Ø3.2)Standard0.1 à 0.7InterneNon bloquantNon verrouillable, type par poussoir (outil requis)OuiPort latéralType standard (0,4 W)Aucun-Aucun-

83.32 €

1 26 jours Unité de montage du collecteurVanne à 5 portsBase de collecteurSans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCTuyauterie à simple pression-0.14Ø6Standard0.1 à 0.7InterneNon bloquantType non verrouillable par poussoir (outil requis)Produit conforme CEPort latéralType standard (0,4 W)-Commun positifAucunAvec bloc distributeur

74.39 €

1 26 jours Unité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCTuyauterie à simple pression-0.14Ø6Standard0.1 à 0.7InterneNon bloquantNon verrouillable, type par poussoir (outil requis)OuiPort latéralType standard (0,4 W)Aucun-Aucun-

79.94 €

1 26 jours Unité de montage du collecteurVanne à 5 portsBase de collecteurStandard / Sans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCTuyauterie à simple pression-0.14Ø6Standard0.1 à 0.7InterneVerrouType de verrouillage (outil requis)OuiPort latéralType standard (0,4 W)Aucun-Aucun-

74.39 €

1 26 jours Unité de montage du collecteurVanne à 5 portsBase de collecteurSans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCTuyauterie à simple pression-0.14Ø6Standard0,1 à 1,0InterneNon bloquantNon verrouillable, type par poussoir (outil requis)OuiPort latéralType haute pression (1 MPa, 0,95 W) (prend en charge uniquement le joint métallique)Aucun-2 (B) orifice-

74.39 €

1 26 jours Unité de montage du collecteurVanne à 5 portsBase de collecteurSans lubrification[Simple] SimpleÉchappement à 2 positionsReprise automatique (retour de ressort)24VDCTuyauterie à simple pression-0.14Ø6Standard0,1 à 1,0InterneNon bloquantNon verrouillable, type par poussoir (outil requis)OuiPort latéralType haute pression (1 MPa, 0,95 W) (prend en charge uniquement le joint métallique)Aucun-Aucun-

Assistance technique