Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
SQ2230D-51-C8-Q
Plug-in unit SQ2000 Series external appearance
The single-action fittings can be replaced without removing the valve
The connector entry direction can be changed with a single push
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | |
---|---|---|---|---|
Fluid | Air | |||
Maximum Operating Pressure | 0.7 MPa | |||
Minimum Operating Pressure | Single | 0.1 MPa | 0.15 MPa | |
Double (double solenoid) | 0.1 MPa | 0.1 MPa | ||
3 position | 0.1 MPa | 0.2 MPa | ||
4 Position Type | - | 0.15 MPa | ||
Ambient Temperature and Operating Fluid Temperature | -10 to 50°C *1 | |||
Lubrication | Not required | |||
Pilot Valve – Manual Operation | Push type (tool required), locking type (tool required), sliding-lock type (manually operated) | |||
Vibration-Resistance / Impact-Resistance *2 | 30/150 m/s2 | |||
Enclosure | Dust-proof | |||
Solenoid Specifications | Coil Rated Voltage | 12, 24 V DC | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | |||
Coil Insulation Type | Class B or equivalent | |||
Power Consumption (Current) | 24 V DC | DC 0.4 W (17 mA), DC 0.95 W (40 mA) *3 | ||
12 V DC | DC 0.4 W (34 mA), DC 0.95 W (80 mA) *3 |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
*3: Values for high-speed response type.
Series | Switching Method | Sealing Method | Model | Flow Rate Characteristics *1 | Response Time [ms] *2 | Weight (g) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → R1/R2) | Standard (0.4 W) | High Speed Response (0.95 W) | ||||||||||
C (dm3/ [s·bar]) | b | Cv | C (dm3/ [s·bar]) | b | Cv | ||||||||
SQ2000 | 2 Position | Single | Metal Seal | SQ2130 | 2.2 | 0.17 | 0.51 | 2.4 | 0.14 | 0.57 | 35 or less | 20 or less | 145 |
Rubber Seal | SQ2131 | 2.3 | 0.17 | 0.51 | 3.1 | 0.18 | 0.71 | 31 or less | 24 or less | 140 | |||
Double | Metal Seal | SQ2230D | 2.2 | 0.17 | 0.51 | 2.4 | 0.14 | 0.57 | 20 or less | 15 or less | 160 | ||
Rubber Seal | SQ2231D | 2.3 | 0.17 | 0.51 | 3.1 | 0.18 | 0.71 | 26 or less | 20 or less | 155 | |||
3 Position | Closed Center | Metal Seal | SQ2330 | 1.9 | 0.17 | 0.46 | 2.1 | 0.15 | 0.47 | 56 or less | 37 or less | 180 | |
Rubber Seal | SQ2331 | 1.9 | 0.17 | 0.46 | 1.8 | 0.29 | 0.47 | 44 or less | 34 or less | 175 | |||
Exhaust Center | Metal Seal | SQ2430 | 1.9 | 0.17 | 0.46 | 2.4 | 0.14 | 0.55 | 56 or less | 37 or less | 180 | ||
Rubber Seal | SQ2431 | 1.9 | 0.17 | 0.46 | 3.1 | 0.14 | 0.65 | 44 or less | 34 or less | 175 | |||
Pressure Center | Metal Seal | SQ2530 | 2.3 | 0.17 | 0.51 | 2.1 | 0.18 | 0.47 | 56 or less | 37 or less | 180 | ||
Rubber Seal | SQ2531 | 2.5 | 0.17 | 0.56 | 1.8 | 0.30 | 0.47 | 44 or less | 34 or less | 175 | |||
4 Position | Dual 3-Port Valve | Rubber Seal | SQ2A31 SQ2B31 SQ2C31 | 1.5 | 0.17 | 0.40 | 1.5 | 0.17 | 0.40 | 34 or less | 19 or less | 155 |
*1: Values for the top ported cylinder connection port diameter C8, CYL. → EXH. The side ported type is approximately 10% smaller.
*2: Based on JIS B 8419:2010. (Value at supply pressure of 0.5 MPa and with light and surge voltage suppressor. The values may change depending on the pressure and air quality.)
JIS symbol for 2 position single
JIS symbol for 3 position closed center
JIS symbol for 4 position dual 3 port valve (B)
Without manifold block external appearance
With manifold (built-in back pressure check valve) external appearance
*Lead wire not included.
Side ported external appearance
Top ported external appearance
*Can be changed to side ported.
Référence pièce
|
---|
SQ2230D-51-C8-Q |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Manuel | Conformité CE | Spécifications de tuyauterie | Fonctions | Clapet anti-retour de contre-pression | Spécifications communes | Port de montage de fiche de port | With/Without Manifold Block | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.60 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 0.51 | Ø8 | Standard | 0.1 à 0.7 | Interne | Non bloquant | Non verrouillable, type par poussoir (outil requis) | Oui | Port latéral | 2 positions doubles (spécifications de solénoïde double) | Aucun | - | Aucun | - |
Loading...
Type | Électrovannes | Tension | 24VDC | Type à port de tuyau | Tuyauterie à simple pression |
---|---|---|---|---|---|
Diam. du cylindre applicable(Ø) | 40 ou moins | Tuyauterie | Tuyauterie directe | Type d'entraînement | Tiroir type piloté |
Vous vous trouvez sur la page de SQ2*3*, Série 2000, Electrodistributeur 5 / 2, 5 / 3, joint élastique, connexion embrochable (Nouveau Produit), le numéro d'article est le suivant: SQ2230D-51-C8-Q.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article SQ2230D-51-C8-Q.
Configurer
Propriétés de base
Spécifications communes
With/Without Manifold Block
Type
Application
Nombre de ports
Sens du montage
Caractéristiques
Nombre de solénoïdes
Type à commutation
État à la mise hors tension
Valeur CV
Diamètre du tube de raccordement
Type de joint
Pression nominale(MPa)
Alimentation en air piloté
Interrupteur manuel
Manuel
Conformité CE
Spécifications de tuyauterie
Fonctions
Clapet anti-retour de contre-pression
Port de montage de fiche de port
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
SQ2130-51-C8-Q |
SQ2130-5B1-C4-Q |
SQ2130-5B1-C6-Q |
SQ2230D-5B1-C4-Q |
SQ2230D-5B1-C6-Q |
SQ2230D-5D1-C8-Q |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Application | Nombre de ports | Sens du montage | Caractéristiques | Nombre de solénoïdes | Type à commutation | État à la mise hors tension | Valeur CV | Diamètre du tube de raccordement | Type de joint | Pression nominale (MPa) | Alimentation en air piloté | Interrupteur manuel | Manuel | Conformité CE | Spécifications de tuyauterie | Fonctions | Clapet anti-retour de contre-pression | Spécifications communes | Port de montage de fiche de port | With/Without Manifold Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.02 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 0.51 | Ø8 | Standard | 0.1 à 0.7 | Interne | Non bloquant | Non verrouillable, type par poussoir (outil requis) | Oui | Port latéral | Type standard (0,4 W) | Aucun | - | Aucun | - | ||
84.18 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 0.51 | Ø4 | Standard | 0.1 à 0.7 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | Port latéral | Type standard (0,4 W) | Aucun | - | Aucun | - | ||
84.18 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Standard / Sans lubrification | [Simple] Simple | Échappement à 2 positions | Reprise automatique (retour de ressort) | 0.51 | Ø6 | Standard | 0.1 à 0.7 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | Port latéral | Type standard (0,4 W) | Aucun | - | Aucun | - | ||
107.79 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 0.51 | Ø4 | Standard | 0.1 à 0.7 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | Port latéral | 2 positions doubles (spécifications de solénoïde double) | Aucun | - | Aucun | - | ||
107.79 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 0.51 | Ø6 | Standard | 0.1 à 0.7 | Interne | Verrou | Type de verrouillage (outil requis) | Oui | Port latéral | 2 positions doubles (spécifications de solénoïde double) | Aucun | - | Aucun | - | ||
107.79 € | 1 | 26 jours | Unité de montage du collecteur | Vanne à 5 ports | Base de collecteur | Sans lubrification | Double | Échappement à 2 positions | À retenue automatique | 0.51 | Ø8 | Standard | 0.1 à 0.7 | Interne | Verrou | Type à verrouillage coulissant (manuel) | Oui | Port latéral | 2 positions doubles (spécifications de solénoïde double) | Aucun | - | Aucun | - |